(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
■Standard Grade |
Part Number | [M] Material | Cleaning Method | |||
Standard Grade | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-SUHF | SUS303 | Degreasing | General environment | Anti-rust packing | General environment |
SH-SUHF | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-SUHF | Electrolytic polishing + precision cleaning | ||||
SL-SNHF | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-SNHF | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-SNHF | Electrolytic polishing + precision cleaning |
Part Number | — | A | — | B | — | L | — | C | — | D | — | E |
SL-SUHF | — | A120.5 | — | B100.0 | — | L120.0 | — | C30.3 | — | D40.0 | — | E50.2 |
SH-SUHF | — | A100.0 | — | B100.0 | — | L120.0 | — | C30.0 | — | D40.0 | — | E50.0 |
SHD-SNHF | — | A100.0 | — | B50.0 | — | L100.0 | — | C30.0 | — | D25.0 | — | E40.0 |
Part Number | 0.1 mm Increments | |||||
A | B | L | C | D | E | |
SUS303 SL-SUHF SH-SUHF SHD-SUHF | 15.0 to 200.0 | 10.0 to 100.0 | 10.0 to 200.0 | 5.0 to 190.0 | 1.0 to 80.0 (B−D ≥ 5 (D ≤ 10 when 5 ≤ E < 20) | 5.0 to 190.0 (C+E+5 ≤ A) |
SUS304 SL-SNHF SH-SNHF SHD-SNHF | 30.0 to 100.0 | 10.0 to 50.0 | 10.0 to 100.0 | 10.0 to 80.0 | 1.0 to 40.0 (B−D ≥ 10) | 10.0 to 80.0 (C+E+10 ≤ A) |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [!] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-SUHF-A[15-200/0.1]-B[10-100/0.1]-L[10-200/0.1]-C[5-190/0.1]-D[1-80/0.1]-E[5-190/0.1] |
SHD-SUHF-A[15-200/0.1]-B[10-100/0.1]-L[10-200/0.1]-C[5-190/0.1]-D[1-80/0.1]-E[5-190/0.1] |
SL-SUHF-A[15-200/0.1]-B[10-100/0.1]-L[10-200/0.1]-C[5-190/0.1]-D[1-80/0.1]-E[5-190/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Bottom Width A | Height B | Top Width C | Top Center Height D | Top Center Width E | Length L | Cleaning Method |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_METALBLOCK | 1 Piece(s) | 9 Day(s) | 15 ~ 200 | 10 ~ 100 | 5 ~ 190 | 1 ~ 80 | 5 ~ 190 | 10 ~ 200 | Precision Cleaning | ||
- | CLEAN_METALBLOCK | 1 Piece(s) | 9 Day(s) | 15 ~ 200 | 10 ~ 100 | 5 ~ 190 | 1 ~ 80 | 5 ~ 190 | 10 ~ 200 | Electrolytic Polishing + Precision Cleaning | ||
- | CLEAN_METALBLOCK | 1 Piece(s) | 9 Day(s) | 15 ~ 200 | 10 ~ 100 | 5 ~ 190 | 1 ~ 80 | 5 ~ 190 | 10 ~ 200 | Degreasing |
Loading...
Material | SUS303 | Environmentally friendly | RoHS Compliant (10 Substances) | Characteristics/Applications | Clean Washed |
---|---|---|---|---|---|
Product Type | Block Type | Specify Corner R | R0.3 or Less (Normal Grade) | Surface Treatment | N/A |
Finishing Method | 6-Sided Milling Machine (6F) |
How can we improve?
How can we improve?