(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
[Features]· Sprockets for engineering plastic block chains dedicated to 2-row engineering plastic chains.
![]() | |||
Shaft Bore Specs. (New JIS Key + Tap)
![]() |
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SH-CHEESS | SUS304 | Precision cleaning | Class 1000 | Degassing double packing | Class 10 |
SHD-CHEESS | Electrolytic polishing + precision cleaning | ||||
SH-CHEERS | Precision cleaning | ||||
SHD-CHEERS | Electrolytic polishing + precision cleaning |
Part Number |
SH-CHEESS20 |
Shaft Bore Dia. d | Keyway b2 × t2 | Set Screw M |
20 | 6 × 2.8 | 6 |
25 | 8 × 3.3 | 8 |
30 | 8 × 3.3 | 8 |
Part Number | Number of Teeth | Do | Dp | Root Dia. DB | L | BL | X | Y | Reference Mass (kg) | Applicable Chains | |
Type | dH7 | ||||||||||
SH-CHEESS SHD-CHEESS | 20 | 16 | 68 | 65.1 | 57.15 | 21.4 | 35 | 7 | 14.4 | 0.6 | CHER□40 W CHEA□40 W CHEF□40 W CHEE□40 W |
25 | |||||||||||
30 | |||||||||||
SH-CHEERS SHD-CHEERS | 20 | 16 | 95 | 85.61 | 73.7 | 37 | 57.3 | 7 | 30 | 1.3 | CHEC□60 CHECA60 CHEAC□60 CHEFR□60 |
25 | |||||||||||
30 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: | Working Environment: | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: | Working Environment: | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Chain Type | Straight | Environmentally friendly | RoHS Compliant (10 Substances) | Characteristics/Applications | Clean Washed |
---|---|---|---|---|---|
Number of Teeth(T) | 16 | Material | SUS304 |
Please check the type/dimensions/specifications of the part SH-CHEERS20 in the [Clean & Pack] [Factory Automation New Product]Sprockets for Engineering Plastic Block Chains - Double Strand series.
Part Number |
---|
SH-CHEERS25 |
SH-CHEERS30 |
SH-CHEESS20 |
SH-CHEESS25 |
SH-CHEESS30 |
SHD-CHEERS20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shaft Bore Dia. d (mm) | Cleaning Method |
---|---|---|---|---|---|---|
฿ 5,852.41 | 1 Piece(s) | Available | 7 Day(s) | 25 | Precision Cleaning | |
฿ 5,844.00 | 1 Piece(s) | Available | 7 Day(s) | 30 | Precision Cleaning | |
฿ 4,222.97 | 1 Piece(s) | Available | 7 Day(s) | 20 | Precision Cleaning | |
฿ 3,871.54 | 1 Piece(s) | Available | 7 Day(s) | 25 | Precision Cleaning | |
฿ 3,863.13 | 1 Piece(s) | Available | 7 Day(s) | 30 | Precision Cleaning | |
฿ 5,392.74 | 1 Piece(s) | Available | 7 Day(s) | 20 | Electrolytic Polishing + Precision Cleaning |
How can we improve?
How can we improve?