(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Shaft Bore Spec. S | Shaft Bore Spec. N | |
(Rough Machining) | (New JIS Key + Tap) | |
![]() | ![]() | ![]() |
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SH-SSP50B | SUS304 equivalent | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
SHD-SSP50B | Electrolytic polishing + precision cleaning |
Part Number | — | Shaft Bore Specs. | — | Shaft Bore Dia. |
SH-SSP50B17 | — | S | — | 14 |
SHD-SSP50B20 | — | N | — | 25 |
Part Number | Shaft Bore Specification | Shaft Bore Dia. (D) | Dp | Do | H | GD | L | ℓ | X | Z | Mass (g) | |||||||||||||
Type | Number of Teeth | S Specification | N Specification (H7) | |||||||||||||||||||||
Nominal | Hub Type | |||||||||||||||||||||||
SH-SSP SHD-SSP | 50 | B | 10 | S N | 10 | 20* | 22 | 51.37 | 58 | 40 | 34 | 25 | 5 | 8.7 | 6.4 | 270 | ||||||||
11 | 12 | 20 | 22 | 24 | 25 | 56.35 | 64 | 45.5 | 39 | 330 | ||||||||||||||
12 | 12 | 20 | 22 | 24 | 25 | 61.34 | 69 | 50 | 44 | 410 | ||||||||||||||
13 | 12 | 20 | 22 | 24 | 25 | 66.34 | 74 | 51 | 49 | 460 | ||||||||||||||
14 | 12 | 20 | 22 | 24 | 25 | 28 | 30 | 71.34 | 79 | 52 | — | 7 | — | 520 | ||||||||||
15 | 12 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 76.35 | 84 | 57 | 620 | ||||||||||||
16 | 14 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 38 | 81.37 | 89 | 62 | 720 | |||||||||||
17 | 14 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 86.39 | 94 | 67 | 830 | ||||||||||
18 | 14 | 20 | 22 | 24 | 25* | 28 | 30 | 32 | 35 | 38 | 40 | 91.42 | 100 | 72 | 28 | 8 | 1000 | |||||||
19 | 14 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 96.45 | 105 | 73 | 1100 | |||||||||
20 | 14 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 101.48 | 110 | 1200 | ||||||||||
21 | 14 | 20 | 25 | 30 | 35 | 40 | 106.51 | 115 | ||||||||||||||||
22 | 16 | 20 | 25 | 30 | 35 | 40 | 111.55 | 120 | 1300 | |||||||||||||||
23 | 16 | 20 | 25 | 30 | 35 | 116.58 | 125 | |||||||||||||||||
24 | 16 | 20 | 25 | 30 | 35 | 121.62 | 130 | 1400 | ||||||||||||||||
25 | 16 | 20 | 25 | 30 | 35 | 40 | 126.66 | 135 | 1500 | |||||||||||||||
26 | 16 | 20 | 25 | 30 | 35 | 131.7 | 140 | |||||||||||||||||
28 | 16 | 20 | 25 | 30 | 35 | 40 | 141.79 | 150 | 1600 | |||||||||||||||
30 | 16 | 20 | 25 | 30 | 35 | 40 | 151.87 | 161 | 1800 | |||||||||||||||
32 | 16 | 25 | 30 | 35 | 161.96 | 171 | 1900 | |||||||||||||||||
35 | 16 | 25 | 30 | 35 | 177.1 | 186 | 2200 |
Shaft Bore Dia. D | Keyway b2 × t2 | Set screws | |
M (Coarse) | Pitch | ||
10 | 3 × 1.4 | 4 | 0.7 |
10K·12 | 4 × 1.8 | 5 | 0.8 |
14 to 17 | 5 × 2.3 | 6 | 1.0 |
18 to 22 | 6 × 2.8 | 6 | 1.0 |
24 to 30 | 8 × 3.3 | 8 | 1.25 |
32 to 38 | 10 × 3.3 | 8 | 1.25 |
40·42 | 12 × 3.3 | 8 | 1.25 |
45·50 | 14 × 3.8 | 10 | 1.5 |
Applicable specifications | Set Screw | |
M (Coarse) | Pitch | |
Nominal: 35, Number of teeth: 17, Shaft diameter: 25 | 6 | 1.0 |
Nominal: 40, Number of teeth: 14, Shaft diameter: 25 | 6 | 1.0 |
Nominal: 40, Number of teeth: 15, Shaft diameter: 30 | 6 | 1.0 |
Nominal: 50, Number of teeth: 11 to 13, Shaft diameter: 24 or more | 6 | 1.0 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layeraccording to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-SSP50B10-N-[20,22] |
SH-SSP50B10-S-10 |
SH-SSP50B11-N-[20,22,24,25] |
SH-SSP50B11-S-12 |
SH-SSP50B12-N-[20,22,24,25] |
SH-SSP50B12-S-12 |
SH-SSP50B13-N-[20,22,24,25] |
SH-SSP50B13-S-12 |
SH-SSP50B14-N-[20,22,24,25,28,30] |
SH-SSP50B14-S-12 |
SH-SSP50B15-N-[20,22,24,25,28,30,32] |
SH-SSP50B15-S-12 |
SH-SSP50B16-N-[20,22,24,25,28,30,32,38] |
SH-SSP50B16-S-14 |
SH-SSP50B17-N-[20,22,24,25,28,30,32,35,38] |
SH-SSP50B17-S-14 |
SH-SSP50B18-N-[20,22,24,25,28,30,32,35,38,40] |
SH-SSP50B18-S-14 |
SH-SSP50B19-N-[20,22,24,25,28,30,32,35,38,40] |
SH-SSP50B19-S-14 |
SH-SSP50B20-N-[20,22,24,25,28,30,32,35,38,40] |
SH-SSP50B20-S-14 |
SH-SSP50B21-N-[20,25,30,35,40] |
SH-SSP50B21-S-14 |
SH-SSP50B22-N-[20,25,30,35,40] |
SH-SSP50B22-S-16 |
SH-SSP50B23-N-[20,25,30,35] |
SH-SSP50B23-S-16 |
SH-SSP50B24-N-[20,25,30,35] |
SH-SSP50B24-S-16 |
SH-SSP50B25-N-[20,25,30,35,40] |
SH-SSP50B25-S-16 |
SH-SSP50B26-N-[20,25,30,35] |
SH-SSP50B26-S-16 |
SH-SSP50B28-N-[20,25,30,35,40] |
SH-SSP50B28-S-16 |
SH-SSP50B30-N-[20,25,30,35,40] |
SH-SSP50B30-S-16 |
SH-SSP50B32-N-[25,30,35] |
SH-SSP50B32-S-16 |
SH-SSP50B35-N-[25,30,35] |
SH-SSP50B35-S-16 |
SHD-SSP50B10-N-[20,22] |
SHD-SSP50B10-S-10 |
SHD-SSP50B11-N-[20,22,24,25] |
SHD-SSP50B11-S-12 |
SHD-SSP50B12-N-[20,22,24,25] |
SHD-SSP50B12-S-12 |
SHD-SSP50B13-N-[20,22,24,25] |
SHD-SSP50B13-S-12 |
SHD-SSP50B14-N-[20,22,24,25,28,30] |
SHD-SSP50B14-S-12 |
SHD-SSP50B15-N-[20,22,24,25,28,30,32] |
SHD-SSP50B15-S-12 |
SHD-SSP50B16-N-[20,22,24,25,28,30,32,38] |
SHD-SSP50B16-S-14 |
SHD-SSP50B17-N-[20,22,24,25,28,30,32,35,38] |
SHD-SSP50B17-S-14 |
SHD-SSP50B18-N-[20,22,24,25,28,30,32,35,38,40] |
SHD-SSP50B18-S-14 |
SHD-SSP50B19-N-[20,22,24,25,28,30,32,35,38,40] |
SHD-SSP50B19-S-14 |
SHD-SSP50B20-N-[20,22,24,25,28,30,32,35,38,40] |
SHD-SSP50B20-S-14 |
SHD-SSP50B21-N-[20,25,30,35,40] |
SHD-SSP50B21-S-14 |
SHD-SSP50B22-N-[20,25,30,35,40] |
SHD-SSP50B22-S-16 |
SHD-SSP50B23-N-[20,25,30,35] |
SHD-SSP50B23-S-16 |
SHD-SSP50B24-N-[20,25,30,35] |
SHD-SSP50B24-S-16 |
SHD-SSP50B25-N-[20,25,30,35,40] |
SHD-SSP50B25-S-16 |
SHD-SSP50B26-N-[20,25,30,35] |
SHD-SSP50B26-S-16 |
SHD-SSP50B28-N-[20,25,30,35,40] |
SHD-SSP50B28-S-16 |
SHD-SSP50B30-N-[20,25,30,35,40] |
SHD-SSP50B30-S-16 |
SHD-SSP50B32-N-[25,30,35] |
SHD-SSP50B32-S-16 |
SHD-SSP50B35-N-[25,30,35] |
SHD-SSP50B35-S-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Teeth (T) | Shaft Bore Dia. D (or d) (mm) | Type | Shaft Type | Cleaning Method | Bore Specification |
---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 10 | 20 ~ 22 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,245.93 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 10 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 11 | 20 ~ 25 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,271.77 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 11 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 12 | 20 ~ 25 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,300.48 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 12 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 13 Day(s) | 13 | 20 ~ 25 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,326.32 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 13 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 14 | 20 ~ 30 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,346.41 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 14 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 15 | 20 ~ 32 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,386.60 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 15 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 16 | 20 ~ 38 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,429.67 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 16 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 13 Day(s) | 17 | 20 ~ 38 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,472.73 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 17 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 18 | 20 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,544.50 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 18 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 19 | 20 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,607.66 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 19 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 20 | 20 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,647.85 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 20 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 21 | 20 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,659.33 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 21 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 22 | 20 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,135.89 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 22 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 23 | 20 ~ 35 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,173.21 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 23 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 24 | 20 ~ 35 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,210.53 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 24 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 25 | 20 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,270.81 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 25 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 26 | 20 ~ 35 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,333.97 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 26 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 28 | 20 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,440.19 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 28 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 30 | 20 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,577.99 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 30 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 32 | 25 ~ 35 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,701.44 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 32 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 35 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,893.78 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 35 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 10 | 20 ~ 22 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,400.96 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 10 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 11 | 20 ~ 25 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,426.79 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 11 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 12 | 20 ~ 25 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,455.50 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 12 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 13 Day(s) | 13 | 20 ~ 25 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,481.34 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 13 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 14 | 20 ~ 30 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,501.44 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 14 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 15 | 20 ~ 32 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,541.63 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 15 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 16 | 20 ~ 38 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,584.69 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 16 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 13 Day(s) | 17 | 20 ~ 38 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,627.75 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 17 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 18 | 20 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,699.52 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 18 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 19 | 20 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,762.68 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 19 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 20 | 20 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,802.87 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 20 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 21 | 20 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,814.35 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 21 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 22 | 20 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,377.03 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 22 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 23 | 20 ~ 35 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,414.35 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 23 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 24 | 20 ~ 35 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,451.67 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 24 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 25 | 20 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,511.96 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 25 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 26 | 20 ~ 35 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,575.12 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 26 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 28 | 20 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,681.34 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 28 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 30 | 20 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,819.14 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 30 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 32 | 25 ~ 35 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,942.58 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 32 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 35 | 25 ~ 35 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 3,134.93 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 35 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) |
Loading...
Sprocket Shape | Shape B | Nominal | 50 | Number of Strands | Single Strand |
---|---|---|---|---|---|
Material | S45C Equivalent (Induction Hardened Teeth Tip) | Chain Type | Others | Surface Treatment | Not Provided |
Characteristics/Applications | Clean washed | Environmentally friendly | RoHS Compliant (10 Substances) |
How can we improve?
How can we improve?