(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Shaft Bore Spec. S | Shaft Bore Spec. N | |
(Rough Machining) | (New JIS Key + Tap) | |
![]() | ![]() | ![]() |
Type | [M] Material | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | ||
SH-SSP60B | SUS304 equivalent | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
SHD-SSP60B | Electrolytic polishing + precision cleaning |
Part Number | — | Shaft Bore Specs. | — | Shaft Bore Dia. |
SH-SSP60B17 | — | S | — | 16 |
SHD-SSP60B20 | — | N | — | 30 |
Part Number | Shaft Bore Specification | Shaft Bore Dia. (D) | Dp | Do | H | GD | L | ℓ | X | Z | Mass (g) | |||||||||||||
Type | Number of Teeth | S Specification | N Specification (H7) | |||||||||||||||||||||
Nominal | Hub Type | |||||||||||||||||||||||
SH-SSP SHD-SSP | 60 | B | 10 | S N | 14 | 20 | 22 | 25 | 61.65 | 68 | 49 | 37 | 32 | 6 | 11.7 | 8 | 490 | |||||||
11 | 14 | 20 | 22 | 25 | 67.62 | 76 | 51 | 45 | 600 | |||||||||||||||
12 | 14 | 20 | 22 | 25 | 73.6 | 83 | 51 | — | 8 | — | 690 | |||||||||||||
13 | 14 | 20 | 22 | 25 | 28 | 79.6 | 89 | 57 | 810 | |||||||||||||||
14 | 16 | 20 | 22 | 25 | 28 | 85.61 | 95 | 62 | 960 | |||||||||||||||
15 | 16 | 20 | 22 | 25 | 28 | 30 | 32 | 35 | 38 | 91.62 | 101 | 68 | 1100 | |||||||||||
16 | 16 | 25 | 28 | 30 | 32 | 35 | 38 | 97.65 | 107 | 73 | 1300 | |||||||||||||
17 | 16 | 25 | 28 | 30 | 32 | 35 | 38 | 103.67 | 113 | 1400 | ||||||||||||||
18 | 16 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 109.71 | 119 | 83 | 40 | 12 | 2000 | ||||||||||
19 | 16 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 115.74 | 126 | 2100 | |||||||||||||
20 | 16 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 121.78 | 132 | 2200 | |||||||||||||
21 | 16 | 30 | 35 | 40 | 127.82 | 138 | 2300 | |||||||||||||||||
22 | 16 | 30 | 35 | 40 | 133.86 | 144 | 2500 | |||||||||||||||||
23 | 16 | 30 | 35 | 40 | 139.9 | 150 | 2500 | |||||||||||||||||
24 | 18 | 30 | 35 | 40 | 145.95 | 156 | 2600 | |||||||||||||||||
25 | 18 | 30 | 35 | 40 | 151.99 | 162 | 2700 | |||||||||||||||||
30 | 18 | 30 | 35 | 40 | 182.25 | 193 | 3400 |
Shaft Bore Dia. D | Keyway b2 × t2 | Set screws | |
M (Coarse) | Pitch | ||
10 | 3 × 1.4 | 4 | 0.7 |
10K·12 | 4 × 1.8 | 5 | 0.8 |
14 to 17 | 5 × 2.3 | 6 | 1.0 |
18 to 22 | 6 × 2.8 | 6 | 1.0 |
24 to 30 | 8 × 3.3 | 8 | 1.25 |
32 to 38 | 10 × 3.3 | 8 | 1.25 |
40·42 | 12 × 3.3 | 8 | 1.25 |
45·50 | 14 × 3.8 | 10 | 1.5 |
Applicable specifications | Set Screw | |
M (Coarse) | Pitch | |
Nominal: 35, Number of teeth: 17, Shaft diameter: 25 | 6 | 1.0 |
Nominal: 40, Number of teeth: 14, Shaft diameter: 25 | 6 | 1.0 |
Nominal: 40, Number of teeth: 15, Shaft diameter: 30 | 6 | 1.0 |
Nominal: 50, Number of teeth: 11 to 13, Shaft diameter: 24 or more | 6 | 1.0 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaningRo water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layeraccording to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean benchin a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-SSP60B10-N-[20,22,25] |
SH-SSP60B10-S-14 |
SH-SSP60B11-N-[20,22,25] |
SH-SSP60B11-S-14 |
SH-SSP60B12-N-[20,22,25] |
SH-SSP60B12-S-14 |
SH-SSP60B13-N-[20,22,25,28] |
SH-SSP60B13-S-14 |
SH-SSP60B14-N-[20,22,25,28] |
SH-SSP60B14-S-16 |
SH-SSP60B15-N-[20,22,25,28,30,32,35,38] |
SH-SSP60B15-S-16 |
SH-SSP60B16-N-[25,28,30,32,35,38] |
SH-SSP60B16-S-16 |
SH-SSP60B17-N-[25,28,30,32,35,38] |
SH-SSP60B17-S-16 |
SH-SSP60B18-N-[25,28,30,32,35,38,40] |
SH-SSP60B18-S-16 |
SH-SSP60B19-N-[25,28,30,32,35,38,40] |
SH-SSP60B19-S-16 |
SH-SSP60B20-N-[25,28,30,32,35,38,40] |
SH-SSP60B20-S-16 |
SH-SSP60B21-N-[30,35,40] |
SH-SSP60B21-S-16 |
SH-SSP60B22-N-[30,35,40] |
SH-SSP60B22-S-16 |
SH-SSP60B23-N-[30,35,40] |
SH-SSP60B23-S-16 |
SH-SSP60B24-N-[30,35,40] |
SH-SSP60B24-S-18 |
SH-SSP60B25-N-[30,35,40] |
SH-SSP60B25-S-18 |
SH-SSP60B30-N-[30,35,40] |
SH-SSP60B30-S-18 |
SHD-SSP60B10-N-[20,22,25] |
SHD-SSP60B10-S-14 |
SHD-SSP60B11-N-[20,22,25] |
SHD-SSP60B11-S-14 |
SHD-SSP60B12-N-[20,22,25] |
SHD-SSP60B12-S-14 |
SHD-SSP60B13-N-[20,22,25,28] |
SHD-SSP60B13-S-14 |
SHD-SSP60B14-N-[20,22,25,28] |
SHD-SSP60B14-S-16 |
SHD-SSP60B15-N-[20,22,25,28,30,32,35,38] |
SHD-SSP60B15-S-16 |
SHD-SSP60B16-N-[25,28,30,32,35,38] |
SHD-SSP60B16-S-16 |
SHD-SSP60B17-N-[25,28,30,32,35,38] |
SHD-SSP60B17-S-16 |
SHD-SSP60B18-N-[25,28,30,32,35,38,40] |
SHD-SSP60B18-S-16 |
SHD-SSP60B19-N-[25,28,30,32,35,38,40] |
SHD-SSP60B19-S-16 |
SHD-SSP60B20-N-[25,28,30,32,35,38,40] |
SHD-SSP60B20-S-16 |
SHD-SSP60B21-N-[30,35,40] |
SHD-SSP60B21-S-16 |
SHD-SSP60B22-N-[30,35,40] |
SHD-SSP60B22-S-16 |
SHD-SSP60B23-N-[30,35,40] |
SHD-SSP60B23-S-16 |
SHD-SSP60B24-N-[30,35,40] |
SHD-SSP60B24-S-18 |
SHD-SSP60B25-N-[30,35,40] |
SHD-SSP60B25-S-18 |
SHD-SSP60B30-N-[30,35,40] |
SHD-SSP60B30-S-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Teeth (T) | Shaft Bore Dia. D (or d) (mm) | Type | Shaft Type | Cleaning Method | Bore Specification |
---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 10 | 20 ~ 25 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,398.09 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 10 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 11 | 20 ~ 25 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,444.02 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 11 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 12 | 20 ~ 25 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,484.21 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 12 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 13 | 20 ~ 28 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,515.79 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 13 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 14 | 20 ~ 28 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,530.14 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 14 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 15 | 20 ~ 38 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,535.89 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 15 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 38 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,647.85 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 16 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 17 | 25 ~ 38 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,731.10 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 17 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,115.79 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 18 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 19 | 25 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,193.30 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 19 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,233.49 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 20 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 21 | 30 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,313.88 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 21 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 22 | 30 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,985.65 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 22 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 23 | 30 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 3,244.02 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 23 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 24 | 30 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 3,545.45 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 24 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 25 | 30 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 3,643.06 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 25 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 30 | 30 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 4,036.36 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 30 | - | Pilot Bore Type | Standard Pilot Bore | Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 10 | 20 ~ 25 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,570.33 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 10 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 11 | 20 ~ 25 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,616.27 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 11 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 12 | 20 ~ 25 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,656.46 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 12 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 13 | 20 ~ 28 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,688.04 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 13 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 14 | 20 ~ 28 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,702.39 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 14 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 15 | 20 ~ 38 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,708.13 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 15 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 16 | 25 ~ 38 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,820.10 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 16 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 17 | 25 ~ 38 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 1,903.35 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 17 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 18 | 25 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,288.04 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 18 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 19 | 25 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,365.55 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 19 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 20 | 25 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,405.74 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 20 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 21 | 30 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 2,486.12 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 21 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 22 | 30 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 3,244.02 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 22 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 23 | 30 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 3,502.39 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 23 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 24 | 30 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 3,803.83 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 24 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 25 | 30 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 3,901.44 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 25 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) | |
- | CLEAN_SPROCKET | 1 Piece(s) | 9 Day(s) | 30 | 30 ~ 40 | Shaft Bore Machined Type | Shaft Bore Machining Configurable | Electrolytic Polishing + Precision Cleaning | N (New JIS Key + Tap) | ||
฿ 4,294.74 | CLEAN_SPROCKET | 1 Piece(s) | Available | 7 Day(s) | 30 | - | Pilot Bore Type | Standard Pilot Bore | Electrolytic Polishing + Precision Cleaning | S (pilot bore) |
Loading...
Sprocket Shape | Shape B | Nominal | 60 | Number of Strands | Single Strand |
---|---|---|---|---|---|
Material | S45C Equivalent (Induction Hardened Teeth Tip) | Chain Type | Others | Surface Treatment | Not Provided |
Characteristics/Applications | Clean washed | Environmentally friendly | RoHS Compliant (10 Substances) |
How can we improve?
How can we improve?