(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
You can also purchase the standard bearing nut and tooth lock washer as a set.
(1) Bearing Nut
(2) Tooth Lock Washer for Bearing
Screw Accuracy JIS B0211 6H (Class 2)
Type | (1) Bearing Nut | (2) Tooth Lock Washer for Bearing | Cleaning Method | |||||
Type | (1) + (2) in Set | (1) Only | [M] Material | [M] Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
Stainless Steel | SL-JLNSK | SL-JLNS | No.10 to 20 SUS303 No.25 to 50 SUS304 | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-JLNSK | SH-JLNS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||
SHD-JLNSK | SHD-JLNS | Electrolytic polishing + precision cleaning |
Part Number |
(1) + (2) in Set |
SL-JLNK10 |
(1) Only |
SH-JLN25 |
Part Number | Bearing Nut | Reference Mass (g) | ||||||||
Type | No. | M × Pitch | D1 | D2 | B | d | S | T | per Set ((1) + (2)) | per 1 pc. ((1) Only) |
(Fine) | JLNSK | JLNS | ||||||||
(1) + (2) in Set (Stainless Steel) SL-JLNSK SH-JLNSK SHD-JLNSK (Stainless Steel) SL-JLNS SH-JLNS SHD-JLNS | 10 | 10 × 0.75 | 18 | 13 | 4 | 14 | 3 | 2 | 5.3 | 4.1 |
12 | 12 × 1.0 | 22 | 17 | 18 | 8.2 | 6.6 | ||||
15 | 15 × 1.0 | 25 | 21 | 5 | 21 | 4 | 12.7 | 10.3 | ||
17 | 17 × 1.0 | 28 | 24 | 24 | 16.3 | 13 | ||||
20 | 20 × 1.0 | 32 | 26 | 6 | 28 | 22.8 | 19.5 | |||
25 | 25 × 1.5 | 38 | 32 | 7 | 34 | 5 | 36.6 | 31.2 | ||
30 | 30 × 1.5 | 45 | 38 | 41 | 48.3 | 41.1 | ||||
35 | 35 × 1.5 | 52 | 44 | 8 | 48 | 73.7 | 64.3 | |||
40 | 40 × 1.5 | 58 | 50 | 9 | 53 | 6 | 2.5 | 97.7 | 86.5 | |
45 | 45 × 1.5 | 65 | 56 | 10 | 60 | 135 | 121 | |||
50 | 50 × 1.5 | 70 | 61 | 11 | 65 | 161.5 | 147 |
No. | (2) Tooth Lock Washer for Bearing | Dim. of Tooth Lock Washer Mounting Groove (Reference) | |||||||||
d1 | k | S1 | S2 | t | V | D3 | D4 | Number of Teeth | Slot Width a | Slot Depth b | |
10 | 10 | 8.5 | 3 | 3 | 1.0 | 2 | 21 | 13 | 9 | 4 | 2 |
12 | 12 | 10.5 | 25 | 17 | |||||||
15 | 15 | 13.5 | 4 | 4 | 2.5 | 28 | 21 | 13 | 5 | ||
17 | 17 | 15.5 | 32 | 24 | |||||||
20 | 20 | 18.5 | 36 | 26 | |||||||
25 | 25 | 23 | 5 | 5 | 1.2 | 42 | 32 | 7 | 2.5 | ||
30 | 30 | 27.5 | 49 | 38 | 3 | ||||||
35 | 35 | 32.5 | 6 | 57 | 44 | 15 | |||||
40 | 40 | 37.5 | 6 | 62 | 50 | ||||||
45 | 45 | 42.5 | 69 | 56 | 17 | ||||||
50 | 50 | 47.5 | 74 | 61 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) Wash with pure water | ![]() | ![]() Oil-free Compressor Used | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleanin | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() Packaging type may vary depending on some products and sizes. | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M | Type | Characteristics/Applications | Material | Material Details | Cleaning Method |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 617.22 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M10×0.75 | Lock Nut | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS303 | SUS303 | Precision Cleaning | |
฿ 617.22 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M12×1 | Lock Nut | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS303 | SUS303 | Precision Cleaning | |
฿ 617.22 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M15×1 | Lock Nut | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS303 | SUS303 | Precision Cleaning | |
฿ 617.22 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M17×1 | Lock Nut | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS303 | SUS303 | Precision Cleaning | |
฿ 683.25 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M20×1 | Lock Nut | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS303 | SUS303 | Precision Cleaning | |
฿ 864.11 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M25×1.5 | Lock Nut | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS304 | SUS304 | Precision Cleaning | |
฿ 892.82 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M30×1.5 | Lock Nut | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS304 | SUS304 | Precision Cleaning | |
฿ 1,039.23 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M35×1.5 | Lock Nut | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS304 | SUS304 | Precision Cleaning | |
฿ 1,131.10 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M40×1.5 | Lock Nut | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS304 | SUS304 | Precision Cleaning | |
฿ 1,303.35 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M45×1.5 | Lock Nut | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS304 | SUS304 | Precision Cleaning | |
฿ 1,498.56 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M50×1.5 | Lock Nut | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS304 | SUS304 | Precision Cleaning | |
฿ 677.51 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M10×0.75 | Lock Nut | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS303 | SUS303 | Electrolytic Polishing + Precision Cleaning | |
฿ 677.51 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M12×1 | Lock Nut | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS303 | SUS303 | Electrolytic Polishing + Precision Cleaning | |
฿ 677.51 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M15×1 | Lock Nut | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS303 | SUS303 | Electrolytic Polishing + Precision Cleaning | |
฿ 677.51 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M17×1 | Lock Nut | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS303 | SUS303 | Electrolytic Polishing + Precision Cleaning | |
฿ 743.54 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M20×1 | Lock Nut | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS303 | SUS303 | Electrolytic Polishing + Precision Cleaning | |
฿ 924.40 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M25×1.5 | Lock Nut | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS304 | SUS304 | Electrolytic Polishing + Precision Cleaning | |
฿ 953.11 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M30×1.5 | Lock Nut | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS304 | SUS304 | Electrolytic Polishing + Precision Cleaning | |
฿ 1,099.52 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M35×1.5 | Lock Nut | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS304 | SUS304 | Electrolytic Polishing + Precision Cleaning | |
฿ 1,191.39 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M40×1.5 | Lock Nut | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS304 | SUS304 | Electrolytic Polishing + Precision Cleaning | |
฿ 1,363.64 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M45×1.5 | Lock Nut | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS304 | SUS304 | Electrolytic Polishing + Precision Cleaning | |
฿ 1,558.85 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M50×1.5 | Lock Nut | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS304 | SUS304 | Electrolytic Polishing + Precision Cleaning | |
฿ 528.06 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M10×0.75 | Lock Nut | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS303 | SUS303 | Degreasing | |
฿ 516.75 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M12×1 | Lock Nut | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS303 | SUS303 | Degreasing | |
฿ 528.55 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M15×1 | Lock Nut | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS303 | SUS303 | Degreasing | |
฿ 528.59 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M17×1 | Lock Nut | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS303 | SUS303 | Degreasing | |
฿ 595.09 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M20×1 | Lock Nut | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS303 | SUS303 | Degreasing | |
฿ 763.64 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M25×1.5 | Lock Nut | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS304 | SUS304 | Degreasing | |
฿ 792.34 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M30×1.5 | Lock Nut | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS304 | SUS304 | Degreasing | |
฿ 938.76 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M35×1.5 | Lock Nut | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS304 | SUS304 | Degreasing | |
฿ 1,030.62 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M40×1.5 | Lock Nut | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS304 | SUS304 | Degreasing | |
฿ 1,202.87 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M45×1.5 | Lock Nut | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS304 | SUS304 | Degreasing | |
฿ 1,398.09 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M50×1.5 | Lock Nut | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | [Stainless Steel] SUS304 | SUS304 | Degreasing |
Loading...
■Bearing Nuts and Tooth Lock Washers
·These 2 items are common parts for securing bearings.
·Nut loosening can be prevented by machining a vertical groove (Keyway) on the thread of a rotary shaft, and by tightening the nut and the shaft with the tooth lock washer.
[Mounting Procedure]
(1) Assemble a bearing onto a rotary shaft.
(2) Fit the tooth lock washer tab (S2) in the groove of the rotary shaft (a).
(3) Tighten the bearing nut.
(4) Fold the tooth lock washer tab (S1) to fit the groove of the bearing nut (S).
Environmentally friendly | RoHS Compliant (10 Substances) | Shape | Round Shape | Surface Treatment | No |
---|---|---|---|---|---|
Screw Type | Metric (Fine) Thread |
How can we improve?
How can we improve?