(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Unlike standard bearing nut sets, no keyway machining is required for gear washers and shafts.
Type | [M] Material | Cleaning Method | |||
Standard | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-HLBS | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-HLBS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-HLBS | Electrolytic polishing + precision cleaning |
Part Number |
SL-HLBS35 |
Part Number | M × Pitch (Fine) | (1) First nut (Lower Nut) | (2) Second nut (Upper nut) | Common to No. 1 and 2 | Set height ℓ | End face | per Set | |||||||||||||||||
Type | M | D1 | D2 | B | e | D1 | B' | e1 | b | S | T | Standard | Thin | Perpendicularity | Mass (g) | |||||||||
Standard | Thin | Standard | Thin | Standard | Thin | Standard | Thin | Standard | Thin | Min | Max | Min | Max | (Max) | Standard | Thin | ||||||||
SL-HLBS SH-HLBS SHD-HLBS | 12 | 12 × 1.0 | 22 | 17 | 6 | — | 2.7 | — | 22 | 6 | — | 2.5 | — | 3.5 | — | 2.0 | — | — | 0.05 | 17 | — | |||
15 | 15 × 1.0 | 25 | 21 | 7 | 25 | 7 | 4.5 | 4 | 11.5 | 12.5 | 23 | |||||||||||||
17 | 17 × 1.0 | 28 | 24 | 28 | 29 | |||||||||||||||||||
20 | 20 × 1.0 | 32 | 26 | 8 | 32 | 8 | 5.5 | 13.5 | 14.5 | 43 | ||||||||||||||
25 | 25 × 1.5 | 38 | 32 | 10 | 7 | 4.2 | 3.7 | 38 | 10 | 7 | 4 | 4 | 6 | 3 | 5 | 16 | 17.5 | 10 | 11.5 | 72 | 45 | |||
30 | 30 × 1.5 | 45 | 38 | 45 | 103 | 63 | ||||||||||||||||||
35 | 35 × 1.5 | 52 | 44 | 11 | 8 | 4.2 | 52 | 11 | 8 | 4 | 7 | 4 | 18 | 19.5 | 12 | 13.5 | 150 | 100 | ||||||
40 | 40 × 1.5 | 58 | 50 | 12 | 9 | 58 | 9 | 9 | 5 | 5 | 6 | 2.5 | 17 | 18.5 | 14 | 15.5 | 170 | 140 | ||||||
45 | 45 × 1.5 | 65 | 56 | 13 | 10 | 65 | 10 | 10 | 6 | 6 | 19 | 20.5 | 16 | 17.5 | 240 | 201 | ||||||||
50 | 50 × 1.5 | 70 | 61 | 14 | 11 | 70 | 11 | 11 | 7 | 7 | 21 | 22.5 | 18 | 19.5 | 285 | 250 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M | Characteristics/Applications | Cleaning Method |
---|---|---|---|---|---|---|---|---|
฿ 1,409.57 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M12×1 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | |
฿ 1,441.15 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M15×1 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | |
฿ 1,469.86 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M17×1 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | |
฿ 1,501.44 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M20×1 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | |
฿ 1,794.26 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M25×1.5 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | |
฿ 1,943.54 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M30×1.5 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | |
฿ 2,178.95 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M35×1.5 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | |
฿ 2,193.30 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M40×1.5 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | |
฿ 2,523.44 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M45×1.5 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | |
฿ 3,028.71 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M50×1.5 | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Precision Cleaning | |
฿ 1,530.14 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M12×1 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Electrolytic Polishing + Precision Cleaning | |
฿ 1,561.72 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M15×1 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Electrolytic Polishing + Precision Cleaning | |
฿ 1,590.43 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M17×1 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Electrolytic Polishing + Precision Cleaning | |
฿ 1,622.01 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M20×1 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Electrolytic Polishing + Precision Cleaning | |
฿ 1,914.83 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M25×1.5 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Electrolytic Polishing + Precision Cleaning | |
฿ 2,064.11 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M30×1.5 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Electrolytic Polishing + Precision Cleaning | |
฿ 2,299.52 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M35×1.5 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Electrolytic Polishing + Precision Cleaning | |
฿ 2,313.88 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M40×1.5 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Electrolytic Polishing + Precision Cleaning | |
฿ 2,644.02 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M45×1.5 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Electrolytic Polishing + Precision Cleaning | |
฿ 3,149.28 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M50×1.5 | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Electrolytic Polishing + Precision Cleaning | |
฿ 1,208.61 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M12×1 | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Degreasing | |
฿ 1,240.19 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M15×1 | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Degreasing | |
฿ 1,268.90 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M17×1 | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Degreasing | |
฿ 1,300.48 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M20×1 | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Degreasing | |
฿ 1,593.30 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M25×1.5 | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Degreasing | |
฿ 1,742.58 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M30×1.5 | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Degreasing | |
฿ 1,977.99 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M35×1.5 | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Degreasing | |
฿ 2,553.00 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M40×1.5 | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Degreasing | |
฿ 2,759.21 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M45×1.5 | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Degreasing | |
฿ 3,114.49 | CLEAN_BEARING NUT | 1 Piece(s) | Available | 7 Day(s) | M50×1.5 | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic / Heat Resistance | Degreasing |
Loading...
[ ! ] Wedge action does not change even when nuts are installed upside down of the figure on the left.
Fig.-1: When upper nut is tightened, stress is automatically applied in P1 arrow direction. Horizontal stress continues to increase with tightening until upper nut closely contacts lower nut as shown in Fig.-2.
The nuts are fully locked by the wedge effect.
*Fig.-2: After nuts are tightened, internal stress remains distributed as composite stress of P1 + P2 + P3 to resist external impact.
Environmentally friendly | RoHS Compliant (10 Substances) | Type | Lock Nut | Shape | Round Shape |
---|---|---|---|---|---|
Material | SUS304 | Surface Treatment | No | Screw Type | Metric (Fine) Thread |
Material Details | SUS304 |
How can we improve?
How can we improve?