(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||
Coarse | [ M ] Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-AJSTKS | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-AJSTKS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-AJSTKS | Electrolytic polishing + precision cleaning |
Part Number | — | L |
SL-AJSTKS4 | — | 25 |
SH-AJSTKS5 | — | 30 |
SHD-AJSTKS6 | — | 40 |
Part Number | L 5 mm Increments | d | T | B | D | A | F | |
Type | M (Coarse) | |||||||
3 | 10 to 20 | 2.5 | 7 | 3 | 4.5 | 4 | 16 | |
SL-AJSTKS | 4 | 10 to 30 | 3.5 | 5.5 | ||||
SH-AJSTKS | 5 | 10 to 40 | 4.5 | 9 | 4.6 | 7.5 | 6 | 20 |
SHD-AJSTKS | 6 | 15 to 50 | 5.5 | 8.5 | ||||
8 | 20 to 50 | 7.5 | 12 | 6 | 11.5 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: | Working Environment: | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
Working Environment: | Working Environment: | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-AJSTKS3-[10-20/5] |
SH-AJSTKS4-[10-30/5] |
SH-AJSTKS5-[10-40/5] |
SH-AJSTKS6-[15-50/5] |
SH-AJSTKS8-[20-50/5] |
SHD-AJSTKS3-[10-20/5] |
SHD-AJSTKS4-[10-30/5] |
SHD-AJSTKS5-[10-40/5] |
SHD-AJSTKS6-[15-50/5] |
SHD-AJSTKS8-[20-50/5] |
SL-AJSTKS3-[10-20/5] |
SL-AJSTKS4-[10-30/5] |
SL-AJSTKS5-[10-40/5] |
SL-AJSTKS6-[15-50/5] |
SL-AJSTKS8-[20-50/5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Characteristics/Applications | Thread Dia. x Pitch | Cleaning Method | Screw Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
- | CLEAN_ADJUSTING BOLTS | 1 Piece(s) | 8 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | M 3×0.5 | Precision Cleaning | 10 ~ 20 | ||
- | CLEAN_ADJUSTING BOLTS | 1 Piece(s) | 8 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | M 4×0.7 | Precision Cleaning | 10 ~ 30 | ||
- | CLEAN_ADJUSTING BOLTS | 1 Piece(s) | 8 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | M 5×0.8 | Precision Cleaning | 10 ~ 40 | ||
- | CLEAN_ADJUSTING BOLTS | 1 Piece(s) | 8 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | M 6×1 | Precision Cleaning | 15 ~ 50 | ||
- | CLEAN_ADJUSTING BOLTS | 1 Piece(s) | 8 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant / Non-magnetic | M 8×1.25 | Precision Cleaning | 20 ~ 50 | ||
- | CLEAN_ADJUSTING BOLTS | 1 Piece(s) | 8 Day(s) | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | M 3×0.5 | Electrolytic Polishing + Precision Cleaning | 10 ~ 20 | ||
- | CLEAN_ADJUSTING BOLTS | 1 Piece(s) | 8 Day(s) | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | M 4×0.7 | Electrolytic Polishing + Precision Cleaning | 10 ~ 30 | ||
- | CLEAN_ADJUSTING BOLTS | 1 Piece(s) | 8 Day(s) | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | M 5×0.8 | Electrolytic Polishing + Precision Cleaning | 10 ~ 40 | ||
- | CLEAN_ADJUSTING BOLTS | 1 Piece(s) | 8 Day(s) | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | M 6×1 | Electrolytic Polishing + Precision Cleaning | 15 ~ 50 | ||
- | CLEAN_ADJUSTING BOLTS | 1 Piece(s) | 8 Day(s) | Clean Washed / Low Dust Generation / Vacuum / Corrosion Resistant / Chemical Resistant / Non-magnetic | M 8×1.25 | Electrolytic Polishing + Precision Cleaning | 20 ~ 50 | ||
- | CLEAN_ADJUSTING BOLTS | 1 Piece(s) | 8 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic | M 3×0.5 | Degreasing | 10 ~ 20 | ||
- | CLEAN_ADJUSTING BOLTS | 1 Piece(s) | 8 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic | M 4×0.7 | Degreasing | 10 ~ 30 | ||
- | CLEAN_ADJUSTING BOLTS | 1 Piece(s) | 8 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic | M 5×0.8 | Degreasing | 10 ~ 40 | ||
- | CLEAN_ADJUSTING BOLTS | 1 Piece(s) | 8 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic | M 6×1 | Degreasing | 15 ~ 50 | ||
- | CLEAN_ADJUSTING BOLTS | 1 Piece(s) | 8 Day(s) | Clean Washed / Corrosion Resistant / Chemical Resistant / Non-magnetic | M 8×1.25 | Degreasing | 20 ~ 50 |
Loading...
Tightening Method | Manual | Environmentally friendly | RoHS Compliant (10 Substances) | Screw Type | Coarse |
---|---|---|---|---|---|
Type_02 | Adjusting Bolt | Material | SUS304 | Surface Treatment | Not Provided |
How can we improve?
How can we improve?