(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | [M] Material | Cleaning Method | |||||
Round Flange | Square flange | Compact Flange | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-LCSR | SL-LCSS | SL-LCSC | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment |
SH-LCSR | SH-LCSS | SH-LCSC | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-LCSR | SHD-LCSS | SHD-LCSC | Electrolytic polishing + precision cleaning |
Part Number | — | T |
SL-LCSR12 | — | 5 |
SH-LCSC25 | — | 3 |
Part Number | T | D | d | H | P.C.D. | W | F | A | Mass (g) | ||||||||||
Selection | Tolerance | Round Flange | Square flange | Compact Flange | |||||||||||||||
Type | Nominal | SL-LCSR SH-LCSR SHD-LCSR | SL-LCSS SH-LCSS SHD-LCSS | SL-LCSC SH-LCSC SHD-LCSC | |||||||||||||||
T1 | T3 | T5 | T1 | T3 | T5 | T1 | T3 | T5 | |||||||||||
SL-LCSR | 6 | 1 3 5 | 12.1 | +0.2 0 | 3.5 | 28 | 20 | 22 | — | 20 | 4 | 11 | 18 | 3 | 8 | 13 | 3 | 8 | 13 |
SH-LCSR | 8 | 15.1 | 32 | 24 | 25 | — | 24 | 5 | 14 | 23 | 3 | 9 | 16 | 3 | 10 | 17 | |||
SHD-LCSR | 10 | 19.1 | 4.5 | 40 | 29 | 30 | — | 29 | 7 | 21 | 36 | 4 | 13 | 21 | 5 | 14 | 24 | ||
SL-LCSS | 12 | 21.1 | 42 | 32 | 32 | — | 32 | 8 | 23 | 38 | 5 | 14 | 24 | 5 | 16 | 26 | |||
SH-LCSS | 13 | 23.1 | 43 | 33 | 34 | — | 33 | 8 | 23 | 38 | 5 | 15 | 25 | 5 | 16 | 27 | |||
SHD-LCSS | 16 | 28.1 | 48 | 38 | 37 | 22 | 31 | 9 | 27 | 44 | 5 | 16 | 26 | 6 | 19 | 31 | |||
SL-LCSC | 20 | 32.1 | +0.3 0 | 5.5 | 54 | 43 | 42 | 24 | 36 | 11 | 33 | 54 | 7 | 20 | 33 | 8 | 23 | 38 | |
SH-LCSC | 25 | 40.1 | 62 | 51 | 50 | 32 | 40 | 13 | 39 | 65 | 8 | 25 | 42 | 9 | 28 | 47 | |||
SHD-LCSC | 30 | 45.1 | 6.6 | 74 | 60 | 58 | 35 | 49 | 20 | 60 | 101 | 12 | 37 | 61 | 13 | 40 | 67 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-LCSC6-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Characteristics/Applications | Flange Shape | Cleaning Method | Nominal (D) | Thickness T |
---|---|---|---|---|---|---|---|---|---|---|
฿ 367.46 | CLEAN_SPACE COLLAR | 1 Piece(s) | Available | 7 Day(s) | Clean Washed / Low Dust Generation / Corrosion Resistant / Chemical Resistant | Compact Flange | Precision Cleaning | 6(12.1) | 5 |
Loading...
Type | Related Components | Environmentally friendly | RoHS Compliant (10 Substances) | Spacer / Stopper Material | SUS304 Equivalent |
---|
Please check the type/dimensions/specifications of the part SH-LCSC6-5 in the [Clean & Pack]Flanged Type Height-Adjusting Spacers series.
Part Number |
---|
SH-LCSC12-1 |
SH-LCSC12-3 |
SH-LCSC12-5 |
SH-LCSC8-1 |
SH-LCSC8-3 |
SH-LCSC8-5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Characteristics/Applications | Flange Shape | Cleaning Method | Nominal (D) | Thickness T |
---|---|---|---|---|---|---|---|---|---|
฿ 370.33 | 1 Piece(s) | Available | 7 Day(s) | Corrosion Resistant / Chemical Resistant / Clean Washed / Low Dust Generation | Compact Flange | Precision Cleaning | 12(21.1) | 1 | |
฿ 378.95 | 1 Piece(s) | Available | 7 Day(s) | Corrosion Resistant / Chemical Resistant / Clean Washed / Low Dust Generation | Compact Flange | Precision Cleaning | 12(21.1) | 3 | |
฿ 387.56 | 1 Piece(s) | Available | 7 Day(s) | Corrosion Resistant / Chemical Resistant / Clean Washed / Low Dust Generation | Compact Flange | Precision Cleaning | 12(21.1) | 5 | |
฿ 358.85 | 1 Piece(s) | Available | 7 Day(s) | Corrosion Resistant / Chemical Resistant / Clean Washed / Low Dust Generation | Compact Flange | Precision Cleaning | 8(15.1) | 1 | |
฿ 367.46 | 1 Piece(s) | Available | 7 Day(s) | Corrosion Resistant / Chemical Resistant / Clean Washed / Low Dust Generation | Compact Flange | Precision Cleaning | 8(15.1) | 3 | |
฿ 376.08 | 1 Piece(s) | Available | 7 Day(s) | Corrosion Resistant / Chemical Resistant / Clean Washed / Low Dust Generation | Compact Flange | Precision Cleaning | 8(15.1) | 5 |
How can we improve?
How can we improve?