(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Economy series products, please order more than 4 pcs.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Belt Width (mm) (mm) | Circumference Length (mm) | Number of Teeth |
---|---|---|---|---|---|---|---|---|---|
฿ 295.45 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 30 | 440 | 55 | |
฿ 392.21 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 40 | 440 | 55 | |
฿ 196.10 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 15 | 592 | 74 | |
฿ 322.08 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 25 | 592 | 74 | |
฿ 384.42 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 30 | 592 | 74 | |
฿ 510.39 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 40 | 592 | 74 | |
฿ 201.95 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 15 | 616 | 77 | |
฿ 339.00 | ECONOMY TIMING BELT S8M | 4 Piece(s) | Available | 10 Day(s) | 10 | 25 | 616 | 77 | |
฿ 399.35 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 30 | 616 | 77 | |
฿ 529.87 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 40 | 616 | 77 | |
฿ 241.56 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 15 | 752 | 94 | |
฿ 399.35 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 25 | 752 | 94 | |
฿ 479.22 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 30 | 752 | 94 | |
฿ 636.36 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 40 | 752 | 94 | |
฿ 253.90 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 15 | 792 | 99 | |
฿ 419.48 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 25 | 792 | 99 | |
฿ 501.95 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 30 | 792 | 99 | |
฿ 667.53 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 40 | 792 | 99 | |
฿ 285.71 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 15 | 904 | 113 | |
฿ 474.68 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 25 | 904 | 113 | |
฿ 568.18 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 30 | 904 | 113 | |
฿ 754.55 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 40 | 904 | 113 | |
฿ 294.81 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 15 | 928 | 116 | |
฿ 485.71 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 25 | 928 | 116 | |
฿ 581.82 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 30 | 928 | 116 | |
฿ 774.03 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 40 | 928 | 116 | |
฿ 301.30 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 15 | 952 | 119 | |
฿ 497.40 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 25 | 952 | 119 | |
฿ 596.75 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 30 | 952 | 119 | |
฿ 792.21 | ECONOMY BELT | 4 Piece(s) | Available | 10 Day(s) | 10 | 40 | 952 | 119 |
Loading...
Belt Type | S8M | Belt Shape | Closed End | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Belt Tooth Surface | Standard (Single Sided) | Core Wire Material | Glass Core Wire | Belt Shape Type | Round Tooth Profile Super Torque |
Transmission Torque | High Torque Transmission |
How can we improve?
How can we improve?