Open Timing Belt HTD 3M/5M/8M

Brand :
MISUMI
Caution
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Open belts are components that transmit the rotational power generated by the motor.
They achieve transmission and delivery through the engagement between the timing pulley and the timing belt teeth.
Open belts are suitable for reciprocating motion and are equipped with a variety of connecting metal parts.
They achieve transmission and delivery through the engagement between the timing pulley and the timing belt teeth.
Open belts are suitable for reciprocating motion and are equipped with a variety of connecting metal parts.
Dimensional Drawing

Specification Overview
■Material table
Polyurethane belts may change color over time, but the strength and other factors will not be affected.
Operating temperature -20℃~60℃.
Total length (number of teeth x pitch).
This product is not suitable for gapless timing pulleys.
The weight is a theoretical value and may differ from the actual weight
Material | |
| ①Main Body | ②Core wire |
| Polyurethane (white) | Steel wire |
| Belt Type | Pitch | H | h | i | Unit weight |
| g/m(Width 10mm) | |||||
| H3M | 3 | 2.2 | 1.13 | 1.07 | 27 |
| H5M | 5 | 3.7 | 2.2 | 1.5 | 38 |
| H8M | 8 | 5.8 | 3.4 | 2.4 | 61 |
Polyurethane belts may change color over time, but the strength and other factors will not be affected.
Operating temperature -20℃~60℃.
Total length (number of teeth x pitch).
This product is not suitable for gapless timing pulleys.
The weight is a theoretical value and may differ from the actual weightSpecification Table
■Specifications
The total length is (number of teeth × tooth pitch).
kgf=N×0.101972
| Type | Belt type | Nominal belt width | Number of teeth Upper limit~lower limit | Belt width (mm) | Allowable tension (N) |
| E-LHTBO (Standard type) E-LTBOHA (Tooth-Side Fabric Coated Type) E-LTBONA (Back-Side Fabric Coated Type) E-LTBORA (Double-sided Fabric Coated Type) | H3M | 060 | 100~10000 | 6 | 136 |
| 090 | 9 | 226 | |||
| 120 | 12 | 247 | |||
| 150 | 15 | 309 | |||
| H5M | 090 | 60~10000 | 9 | 750 | |
| 150 | 15 | 1175 | |||
| 250 | 25 | 2100 | |||
| H8M | 200 | 40~10000 | 20 | 1986 | |
| 250 | 25 | 3250 | |||
| 300 | 30 | 4000 | |||
| 400 | 40 | 5275 |
The total length is (number of teeth × tooth pitch).
kgf=N×0.101972Product Features
Feature 1: The product has embedded steel wire core wire, which is more cost-effective and has a wider range of applications.
Feature 2: There is no exposed steel wire core wire on the side of the opening to avoid scratching the opponent or injuring the operator.
Feature 3: It can be used in conjunction with the toothed plate for timing belt connection, linear guide rails, single-axis drives and other products, and is suitable for equipment with a high degree of automation.
Feature 2: There is no exposed steel wire core wire on the side of the opening to avoid scratching the opponent or injuring the operator.
Feature 3: It can be used in conjunction with the toothed plate for timing belt connection, linear guide rails, single-axis drives and other products, and is suitable for equipment with a high degree of automation.
Precautions
■Storage Precautions
①Avoid sunlight.
②Do not use in an environment with direct contact with water, solvents, oil, acid, alkali, ultraviolet rays, ozone, etc.
Especially do not allow oil to adhere to the belt, otherwise it will cause the belt to swell and significantly shorten the service life of the belt.
③Using temperature -20℃~60℃.
④Do not pile up in large quantities or bend forcibly.
⑤Do not place directly on the ground.
⑥Do not allow the belt to come into contact with chemicals.
①Avoid sunlight.
②Do not use in an environment with direct contact with water, solvents, oil, acid, alkali, ultraviolet rays, ozone, etc.
Especially do not allow oil to adhere to the belt, otherwise it will cause the belt to swell and significantly shorten the service life of the belt.
③Using temperature -20℃~60℃.
④Do not pile up in large quantities or bend forcibly.
⑤Do not place directly on the ground.
⑥Do not allow the belt to come into contact with chemicals.
Example of Use

Equipment Name:
Belt driven lateral transport device
Function Description:
Application of open belt in reciprocating motion mechanism.
For more information, click
here.
Belt driven lateral transport device
Function Description:
Application of open belt in reciprocating motion mechanism.
For more information, click
here.Application industry
| Food | Semiconductor | Smartphone | ||
![]() | ![]() | ![]() | ||
| Medical | Electronic appliances | Lithium batteries | ||
![]() | ![]() | ![]() |
Related products
Material







