(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Disc Couplings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shaft Hole Diameter Minimum/Maximum (mm.): 3 and 42
● Outside Diameter Minimum/Maximum (mm.): 12 and 82
● Overall Length Minimum/Maximum (mm.) : 12.35 and 68
● Material :
Hub - Aluminum Alloy
Disc - Stainless Steel
[Application]
Disc Couplings are commonly used in various applications in factory automation systems
Type | Part | ![]() | ![]() | ![]() |
E-LMCPS | Hub | Aluminum Alloy | Clear Anodize | Hex Socket Clamp Screw |
Disk | Stainless Steel | - |
Part No.(![]() ![]() | - | ![]() | - | ![]() |
E-LMCPS12 | - | 3 | - | 5 |
E-LMCPS20 | - | 4 | - | 6 |
Part No. | ![]() ![]() | L | ||||||||||||||||||||||||||||||
![]() | ![]() | |||||||||||||||||||||||||||||||
E-LMCPS | 12 | 3 | 4 | 5 | 12.35 | |||||||||||||||||||||||||||
16 | 3 | 4 | 5 | 6 | 17 | |||||||||||||||||||||||||||
19 | 3 | 4 | 5 | 6 | 6.35 | 7 | 8 | 20 | ||||||||||||||||||||||||
20 | 3 | 4 | 5 | 6 | 6.35 | 7 | 8 | 23 | ||||||||||||||||||||||||
26 | 3 | 4 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 14 | 26 | ||||||||||||||||||
29 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 25.7 | |||||||||||||||||||||
32 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 14 | 15 | 28 | ||||||||||||||||||
33 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 14 | 15 | 28.5 | ||||||||||||||||||
34 | 5 | 6 | 6.35 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 14 | 15 | 16 | 32 | ||||||||||||||||||
39 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 14 | 15 | 16 | 17 | 18 | 19 | 34.5 | ||||||||||||||||||
44 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 34.5 | |||||||||||||||
56 | 10 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 45 | ||||||||||||||||
68 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 53 | |||||||||||||||
82 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 42 | 68 |
Part No. | L | F | Clamp Screw | Rated Torque (N·m) | Mass (g) | ||
Type | D | M | Tightening torque N.m | ||||
E-LMCPS | 12 | 12.35 | 2.2 | M1.6 | 0.23~0.28 | 0.25 | 3 |
16 | 17 | 2.6 | M2 | 0.4~0.5 | 0.6 | 7 | |
19 | 20 | 3.2 | M2.5 | 1 | 1 | 11 | |
20 | 23 | 3.2 | M2.5 | 1 | 1 | 20 | |
26 | 26 | 4 | M3 | 1.5 | 2 | 28 | |
29 | 25.7 | 4 | M3 | 1.5 | 2 | 35 | |
32 | 28 | 4 | M3 | 1.5 | 6 | 46 | |
33 | 28.5 | 4 | M3 | 1.5 | 6 | 50 | |
34 | 32 | 5 | M4 | 3.5 | 6 | 55 | |
39 | 34.5 | 5.2 | M4 | 3.5 | 13 | 81 | |
44 | 34.5 | 5.2 | M4 | 3.5 | 15 | 99 | |
56 | 45 | 6.3 | M5 | 8 | 25 | 217 | |
68 | 53 | 7.7 | M6 | 13 | 60 | 348 | |
82 | 68 | 9.8 | M8 | 28 | 80 | 689 |
Shaft Hole Dia. d1 · d2 | b(Keyway Width) | t Keyway Depth | Keyway Nominal Dim. b X h | |
LK | RK | |||
6 ~ 7.9 | 2 | 2 | 1 | 2x2 |
8~10 | 3 | 3 | 1.4 | 3x3 |
11~12 | 4 | 4 | 1.8 | 4x4 |
13~17 | 5 | 5 | 2.3 | 5x5 |
18~22 | 6 | 6 | 2.8 | 6x6 |
23~30 | 8 | 8 | 3.3 | 8x7 |
31~38 | 10 | 10 | 3.3 | 10x8 |
39~44 | 12 | 12 | 3.3 | 12x8 |
Part Number |
---|
E-LMCPS12-[3,4,5]-[3,4,5] |
E-LMCPS16-[3,4,5,6]-[3,4,5,6] |
E-LMCPS19-[3,4,5,6,6.35,7,8]-[3,4,5,6,6.35,7,8] |
E-LMCPS20-[3,4,5,6,6.35,7,8]-[3,4,5,6,6.35,7,8] |
E-LMCPS26-[3,4,5,6,6.35,7,8,9,9.525,10,11,12,13,14]-[3,4,5,6,6.35,7,8,9,9.525,10,11,12,13,14] |
E-LMCPS29-[5,6,6.35,7,8,9,9.525,10,11,12]-[5,6,6.35,7,8,9,9.525,10,11,12] |
E-LMCPS32-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,14,15]-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,14,15] |
E-LMCPS33-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14,15]-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14,15] |
E-LMCPS34-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14,15,16]-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14,15,16] |
E-LMCPS39-[8,9,9.525,10,11,12,12.7,14,15,16,17,18,19]-[8,9,9.525,10,11,12,12.7,14,15,16,17,18,19] |
E-LMCPS44-[8,9,9.525,10,11,12,12.7,14,15,16,17,18,19,20,22,24]-[8,9,9.525,10,11,12,12.7,14,15,16,17,18,19,20,22,24] |
E-LMCPS56-[10,12,14,15,16,17,18,19,20,22,24,25,28,30,32]-[10,12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
E-LMCPS68-[12,14,15,16,17,18,19,20,22,24,25,28,30,32,35,38]-[12,14,15,16,17,18,19,20,22,24,25,28,30,32,35,38] |
E-LMCPS82-[17,18,19,20,22,24,25,28,30,32,35,38,40,42]-[17,18,19,20,22,24,25,28,30,32,35,38,40,42] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia.1 d1 (or d) (Ø) | Shaft Bore Dia. 2 d2 (or d) (Ø) | O.D. (Ø) | Overall Length (mm) | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY EL_DISK_COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 3 ~ 5 | 3 ~ 5 | 12 | 12.35 | 0.25 | 0.01 | 10000 | ±0.08 | 5.9×10-8 | ||
- | ECONOMY EL_DISK_COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 3 ~ 6 | 3 ~ 6 | 16 | 17 | 0.6 | 0.02 | 10000 | ±0.1 | 2.63×10-7 | ||
- | ECONOMY EL_DISK_COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 3 ~ 8 | 3 ~ 8 | 19 | 20 | 1 | 0.1 | 10000 | ±0.18 | 6.7×10-7 | ||
- | ECONOMY EL_DISK_COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 3 ~ 8 | 3 ~ 8 | 20 | 23 | 1 | 0.1 | 10000 | ±0.20 | 2.2×10-6 | ||
- | ECONOMY EL_DISK_COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 3 ~ 14 | 3 ~ 14 | 26 | 26 | 2 | 0.1 | 10000 | ±0.30 | 2.2×10-6 | ||
- | ECONOMY EL_DISK_COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 5 ~ 12 | 5 ~ 12 | 29 | 25.7 | 2 | 0.1 | 10000 | ±0.30 | 6.7×10-6 | ||
- | ECONOMY EL_DISK_COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 5 ~ 15 | 5 ~ 15 | 32 | 28 | 6 | 0.1 | 10000 | ±0.36 | 7.1×10-6 | ||
- | ECONOMY EL_DISK_COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 5 ~ 15 | 5 ~ 15 | 33 | 28.5 | 6 | 0.1 | 10000 | ±0.40 | 7.8×10-6 | ||
- | ECONOMY EL_DISK_COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 5 ~ 16 | 5 ~ 16 | 34 | 32 | 6 | 0.1 | 10000 | ±0.36 | 8.0×10-6 | ||
- | ECONOMY EL_DISK_COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 8 ~ 19 | 8 ~ 19 | 39 | 34.5 | 13 | 0.1 | 10000 | ±0.45 | 2.2×10-5 | ||
- | ECONOMY EL_DISK_COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 8 ~ 24 | 8 ~ 24 | 44 | 34.5 | 15 | 0.1 | 10000 | ±0.54 | 2.8×10-5 | ||
- | ECONOMY EL_DISK_COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 10 ~ 32 | 10 ~ 32 | 56 | 45 | 28 | 0.1 | 10000 | ±0.72 | 1.2×10-4 | ||
- | ECONOMY EL_DISK_COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 12 ~ 38 | 12 ~ 38 | 68 | 53 | 60 | 0.1 | 9000 | ±0.80 | 1.5×10-4 | ||
- | ECONOMY EL_DISK_COUPLING | 1 Piece(s) | 8 Day(s) | 10 | 17 ~ 42 | 17 ~ 42 | 82 | 68 | 100 | 0.1 | 8000 | ±0.80 | 1.8×10-4 |
Loading...
Series Name | Disc | Application | For Servo Motors / Stepping Motor | Features | High Torsional Rigidity / High Torque Type |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | Aluminum Alloy | Product Category | Coupling Main Body |
Disc Material | Stainless Steel | Single/Double | Single Disc | Shaft Tightening Method | Fastening Bolt |
Shaft Hole Shape | Standard |
How can we improve?
How can we improve?