(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Slit Couplings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shaft Hole Diameter Minimum/Maximum (mm.): 3 and 60
● Outside Diameter Minimum/Maximum (mm.): 14 and 105
● Overall Length Minimum/Maximum (mm.) : 22 and 140
● Material :Aluminum Alloy
● Surface Treatment : Clear Anodized
[Application]
Slit Couplings are commonly used in various applications in factory automation systems
Type | Material | Surface Treatment | Accessory |
E-LMPLCN | Aluminum Alloy | Clear Anodized | Clamp Screw |
Part No.(Type·D) | - | d1 | - | d2 |
E-LMPLCN16 | - | 3 | - | 4 |
E-LMPLCN20 | - | 4 | - | 4.5 |
Part No. | d1、d2 Shaft Hole Dia. (d1≤d2) | L | |||||||||||||||||||||||||||||
Type | D | ||||||||||||||||||||||||||||||
E-LMPLCN | 16 | 3 | 4 | 4.5 | 5 | 6 | 23 | ||||||||||||||||||||||||
20 | 3 | 4 | 4.5 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 26* | |||||||||||||||||||
25 | 3 | 4 | 4.5 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 31* | |||||||||||||||||
32 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 14 | 15 | 16 | 41* | ||||||||||||||||||
40 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 56 | ||||||||||||||
50 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 71 | ||||||||
63 | 8 | 9 | 9.525 | 10 | 11 | 12 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 90 |
Part No. | L | F | Clamp Screw | Rated Torque | Mass | ||
Type | D | M | Tightening Torque (N.m) | N.m | g | ||
E-LMPLCN | 16 | 23 | 3.25 | M2.5 | 0.5 | 0.5 | 9.2 |
20 | 26 | 3.75 | M3 | 1 | 1 | 16 | |
25 | 31 | 4.25 | M3 | 1.5 | 2 | 28 | |
32 | 41 | 5.4* | M4 | 2.8 | 4 | 64 | |
40 | 56 | 8* | M5 | 7 | 8 | 140 | |
50 | 71 | 11* | M6* | 12 | 13 | 272 | |
63 | 90 | 14.7* | M8* | 16 | 22 | 530 |
D | Max. Rotational Speed (rpm) | Moment of Inertia (kg·m2) | Static Torsional Spring Constant (N·m/rad) | Angular Misalignment ( ° ) | Lateral Misalignment (mm) | Allowable Axial Misalignment (mm) |
16 | 9000 | 3.4×10-7 | 80 | 2 | 0.1 | ±0.3 |
20 | 7500 | 9.1×10-7 | 170 | 2 | 0.1 | ±0.3 |
25 | 6000 | 2.6×10-6 | 380 | 2 | 0.15 | ±0.4 |
32 | 4600 | 9.7×10-6 | 500 | 2 | 0.15 | ±0.5 |
40 | 3600 | 3.3×10-5 | 600 | 2 | 0.2 | ±0.5 |
50 | 3000 | 9.0×10-5 | 780 | 2 | 0.2 | ±0.5 |
63 | 2200 | 3.0×10-4 | 1000 | 2 | 0.2 | ±0.5 |
Part Number |
---|
E-LMPLCN16-[3,4,4.5,5,6,6.35,7,8]-[3,4,4.5,5,6,6.35,7,8] |
E-LMPLCN20-[3,4,4.5,5,6,6.35,7,8,9,9.525,10]-[3,4,4.5,5,6,6.35,7,8,9,9.525,10] |
E-LMPLCN25-[3,4,4.5,5,6,6.35,7,8,9,9.525,10,11,12]-[3,4,4.5,5,6,6.35,7,8,9,9.525,10,11,12] |
E-LMPLCN32-[6,6.35,7,8,9,9.525,10,11,12,13,14,15,16]-[6,6.35,7,8,9,9.525,10,11,12,13,14,15,16] |
E-LMPLCN40-[6,6.35,7,8,9,9.525,10,11,12,14,15,16,17,18,19,20]-[6,6.35,7,8,9,9.525,10,11,12,14,15,16,17,18,19,20] |
E-LMPLCN50-[6,6.35,7,8,9,9.525,10,11,12,14,15,16,17,18,19,20,22,24,25,28,30,32]-[6,6.35,7,8,9,9.525,10,11,12,14,15,16,17,18,19,20,22,24,25,28,30,32] |
E-LMPLCN63-[8,9,9.525,10,11,12,14,15,16,17,18,19,20,22,24,25,28,30,32,35,38,40]-[8,9,9.525,10,11,12,14,15,16,17,18,19,20,22,24,25,28,30,32,35,38,40] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia.1 d1 (or d) (Ø) | Shaft Bore Dia. 2 d2 (or d) (Ø) | O.D. (Ø) | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY EL BEAM COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 3 ~ 8 | 3 ~ 8 | 16 | 23 | ||
- | ECONOMY EL BEAM COUPLING | 1 Piece(s) | 20 Day(s) | 10 | 3 ~ 10 | 3 ~ 10 | 20 | 26 | ||
- | ECONOMY EL BEAM COUPLING | 1 Piece(s) | 20 Day(s) | 10 | 3 ~ 12 | 3 ~ 12 | 25 | 31 | ||
- | ECONOMY EL BEAM COUPLING | 1 Piece(s) | 18 Day(s) | 10 | 6 ~ 16 | 6 ~ 16 | 32 | 41 | ||
- | ECONOMY EL BEAM COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 6 ~ 20 | 6 ~ 20 | 40 | 56 | ||
- | ECONOMY EL BEAM COUPLING | 1 Piece(s) | 20 Day(s) | 10 | 6 ~ 32 | 6 ~ 32 | 50 | 71 | ||
- | ECONOMY EL BEAM COUPLING | 1 Piece(s) | 9 Day(s) | 10 | 8 ~ 40 | 8 ~ 40 | 63 | 90 |
Loading...
Series Name | Slit | Application | Standard / For Servo Motors / Stepping Motor | Features | Zero Backlash / Low Moment of Inertia |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | Aluminum Alloy | Allowable Angular Misalignment(deg) | 1 |
Product Category | Coupling Main Body | Type | Standard |
How can we improve?
How can we improve?