(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Jaw Couplings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shaft Hole Diameter Minimum/Maximum (mm.): 4 and 80
● Outside Diameter Minimum/Maximum (mm.): 4 and 80
● Overall Length Minimum/Maximum (mm.) : 25 and 160
● Material :
Hub - Aluminum Alloy
Spacer - Polyurethane
[Application]
Jaw Couplings are commonly used in various applications in factory automation systems
Parts | Material of Flexible Shaft Couplings | Surface Treatment | Accessory |
Hub | Aluminum Alloy | Clear Anodized | Clamp Screw |
Spacer | Polyurethane | - |
Part No.(Type of Flexible Shaft Couplings·DL) | - | d1 | - | d2 |
E-LMPJC20L25 E-LMPJC20L30 E-LMPJC30L35 | - - - | 5 7 7 | - - - | 6 8 9 |
Part No. | d1、d2 Shaft Hole dia (d1≤d2) | LF | LP | F | |||||||||||||||||||||||||||||||||
Type of Flexible Shaft Couplings | D | L | |||||||||||||||||||||||||||||||||||
E-LMPJC | 20 | L25 | 4 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 16.6 | 8.6 | 4.0 | |||||||||||||||||||||||
20 | L30 | 4 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 19.1 | 8.6 | 5.3 | ||||||||||||||||||||||||
25 | L30 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 13 | 14 | 20.5 | 11.6 | 5.6 | ||||||||||||||||||||
25 | L34 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 13 | 14 | 22.5 | 11.6 | 5.6 | ||||||||||||||||||||
30 | L35 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 13 | 14 | 15 | 16 | 22.5 | 10.9 | 5.75 | ||||||||||||||||||
30 | L40 | 5 | 6 | 6.35 | 7 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 13 | 14 | 15 | 16 | 25 | 10.9 | 7 | ||||||||||||||||||
35 | L50 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 30 | 11.5 | 10 | ||||||||||||||||||
40 | L40 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | |||||||||||||||||||||
40 | L50 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 31.1 | 13.7 | 10 | |||||||||||||||||
40 | L55 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 33.6 | 13.7 | 10 | |||||||||||||||||
40 | L66 | 8 | 9 | 9.525 | 10 | 11 | 12 | 12.7 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 39.1 | 13.7 | 12.75 | |||||||||||||||||
55 | L78 | 12 | 12.7 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 46.2 | 16.1 | 15.5 | ||||||||||||||||||
65 | L90 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 52.9 | 16.7 | 18.1 | ||||||||||||||||||
80 | L114 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 42 | 45 | 67 | 22.5 | 15.5 | ||||||||||||||||||||
95 | L126 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 42 | 45 | 50 | 55 | 74.5 | 24.0 | 20.0 | |||||||||||||||||||
105 | L140 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 42 | 45 | 50 | 55 | 60 | 83.2 | 26.4 | 20.0 | ||||||||||||||||||
120 | L160 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 42 | 45 | 50 | 55 | 60 | 65 | 70 | 75 | 80 | 93.7 | 27.4 | 25.0 | |||||||||||||||||
Part No. of Flexible Shaft Couplings | Rated Torque (N·m) | Angular Misalignment ( ° ) | Lateral Misalignment (mm) | Static Torsional Spring Constant (N·m/rad) | Max. Rotational Speed (r/min) | Moment of Inertia (kg·m2) | Allowable Axial Misalignment (mm) | Clamp Screw | Mass g | |||
Type of Flexible Shaft Couplings | D | L | M | Tightening Torque (N.m) | ||||||||
E-LMPJC | ||||||||||||
20 | L25 | 2.8 | 1 | 0.02 | 55 | 17000 | 1.0x10-6 | ±0.6 | M3 | 1.5 | 15 | |
20 | L30 | 1 | 0.02 | 55 | 17000 | 1.1x10-6 | ±0.6 | M4 | 3.5 | 19 | ||
25 | L30 | 6 | 1 | 0.02 | 65 | 16000 | 5.2x10-6 | ±0.6 | M4 | 3.5 | 33 | |
25 | L34 | 1 | 0.02 | 65 | 16000 | 5.2x10-6 | ±0.6 | M4 | 3.5 | 42 | ||
30 | L35 | 6.5 | 1 | 0.02 | 72 | 12000 | 6.2x10-6 | ±0.6 | M4 | 3.5 | 50 | |
30 | L40 | 1 | 0.02 | 72 | 12000 | 6.2x10-6 | ±0.6 | M4 | 8 | 60 | ||
35 | L50 | 15 | 1 | 0.02 | 200 | 10000 | 8.1x10-6 | ±0.6 | M5 | 8 | 45 | |
40 | L40 | 32 | 1 | 0.02 | 450 | 10000 | 3.8x10-5 | ±0.8 | 115 | |||
40 | L50 | 1 | 0.02 | 450 | 10000 | 3.8x10-5 | ±0.8 | 115 | ||||
40 | L55 | 1 | 0.02 | 500 | 10000 | 3.8x10-5 | ±0.8 | 127 | ||||
40 | L66 | 1 | 0.02 | 550 | 10000 | 3.9x10-5 | ±0.8 | 154 | ||||
55 | L78 | 46 | 1 | 0.02 | 1500 | 8000 | 1.6x10-3 | ±0.8 | M6 | 13 | 341 | |
65 | L90 | 109 | 1 | 0.02 | 2800 | 6000 | 3.8x10-3 | ±0.8 | M8 | 28 | 583 | |
80 | L114 | 135 | 1 | 0.02 | 3500 | 4600 | 1.8x10-3 | ±1.0 | M8 | 28 | 1000 | |
95 | L126 | 250 | 1 | 0.02 | 5000 | 3800 | 1.8x10-3 | ±1.0 | M10 | 40 | 1500 | |
105 | L140 | 420 | 1 | 0.02 | 5400 | 3400 | 3.1x10-3 | ±1.0 | M12 | 75 | 2000 | |
120 | L160 | 520 | 1 | 0.02 | 6500 | 3000 | 4.3x10-3 | ±1.0 | M12 | 75 | 2500 | |
Shaft Bore Dia. d1·d2 | b(Keyway Width) | t Keyway Depth | Keyway Nominal Dim. b X h | |
LK | RK | |||
8~10 | 3 | 3 | 1.4 | 3x3 |
11~12 | 4 | 4 | 1.8 | 4x4 |
13~17 | 5 | 5 | 2.3 | 5x5 |
18~22 | 6 | 6 | 2.8 | 6x6 |
23~30 | 8 | 8 | 3.3 | 8x7 |
31~38 | 10 | 10 | 3.3 | 10x8 |
39~44 | 12 | 12 | 3.3 | 12x8 |
45~50 | 14 | 14 | 3.8 | 14x9 |
51~58 | 16 | 16 | 4.3 | 16x10 |
59~65 | 18 | 18 | 4.4 | 18x11 |
66~75 | 20 | 20 | 4.9 | 20x12 |
76~85 | 22 | 22 | 5.4 | 22x14 |
86~95 | 25 | 25 | 5.4 | 25x14 |
Part Number |
---|
E-LMPJC20L25-[4,5,6,6.35,7,8,9,9.525,10]-[4,5,6,6.35,7,8,9,9.525,10] |
E-LMPJC20L30-[4,5,6,6.35,7,8,9,9.525,10]-[4,5,6,6.35,7,8,9,9.525,10] |
E-LMPJC25L30-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14]-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14] |
E-LMPJC25L34-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14]-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14] |
E-LMPJC30L35-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14,15,16]-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14,15,16] |
E-LMPJC30L40-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14,15,16]-[5,6,6.35,7,8,9,9.525,10,11,12,12.7,13,14,15,16] |
E-LMPJC35L50-[8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20]-[8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20] |
E-LMPJC40L40-[8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20,22]-[8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20,22] |
E-LMPJC40L50-[7,8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20,22]-[7,8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20,22] |
E-LMPJC40L55-[7,8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20,22]-[7,8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20,22] |
E-LMPJC40L66-[7,8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20,22]-[7,8,9,9.525,10,11,12,12.7,13,14,15,16,17,18,19,20,22] |
E-LMPJC55L78-[12,12.7,13,14,15,16,17,18,19,20,22,24,25,28,30]-[12,12.7,13,14,15,16,17,18,19,20,22,24,25,28,30] |
E-LMPJC65L90-[14,15,16,17,18,19,20,22,24,25,28,30,32,35,38]-[14,15,16,17,18,19,20,22,24,25,28,30,32,35,38] |
E-LMPJC80L114-[19,20,22,24,25,28,30,32,35,38,40,42,45]-[19,20,22,24,25,28,30,32,35,38,40,42,45] |
E-LMPJC95L126-[20,22,24,25,28,30,32,35,38,40,42,45,50,55]-[20,22,24,25,28,30,32,35,38,40,42,45,50,55] |
E-LMPJC105L140-[20,22,24,25,28,30,32,35,38,40,42,45,50,55,60]-[20,22,24,25,28,30,32,35,38,40,42,45,50,55,60] |
E-LMPJC120L160-[25,28,30,32,35,38,40,42,45,50,55,60,65,70,75,80]-[25,28,30,32,35,38,40,42,45,50,55,60,65,70,75,80] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia.1 d1 (or d) (Ø) | Shaft Bore Dia. 2 d2 (or d) (Ø) | O.D. (Ø) | Overall Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY EL JAW COUPLING | 1 Piece(s) | 9 Day(s) | 10 | 4 ~ 10 | 4 ~ 10 | 20 | 25 | ||
- | ECONOMY EL JAW COUPLING | 1 Piece(s) | 10 Day(s) | 10 | 4 ~ 10 | 4 ~ 10 | 20 | 30 | ||
- | ECONOMY EL JAW COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 5 ~ 14 | 5 ~ 14 | 25 | 30 | ||
- | ECONOMY EL JAW COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 5 ~ 14 | 5 ~ 14 | 25 | 34 | ||
- | ECONOMY EL JAW COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 5 ~ 16 | 5 ~ 16 | 30 | 35 | ||
- | ECONOMY EL JAW COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 5 ~ 16 | 5 ~ 16 | 30 | 40 | ||
- | ECONOMY EL JAW COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 8 ~ 20 | 8 ~ 20 | 35 | 50 | ||
- | ECONOMY EL JAW COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 8 ~ 22 | 8 ~ 22 | 40 | 40 | ||
- | ECONOMY EL JAW COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 7 ~ 22 | 7 ~ 22 | 40 | 50 | ||
- | ECONOMY EL JAW COUPLING | 1 Piece(s) | 10 Day(s) | 10 | 7 ~ 22 | 7 ~ 22 | 40 | 55 | ||
- | ECONOMY EL JAW COUPLING | 1 Piece(s) | 10 Day(s) | 10 | 7 ~ 22 | 7 ~ 22 | 40 | 66 | ||
- | ECONOMY EL JAW COUPLING | 1 Piece(s) | 18 Day(s) | 10 | 12 ~ 30 | 12 ~ 30 | 55 | 78 | ||
- | ECONOMY EL JAW COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 14 ~ 38 | 14 ~ 38 | 65 | 90 | ||
- | ECONOMY EL JAW COUPLING | 1 Piece(s) | 10 Day(s) | 10 | 19 ~ 45 | 19 ~ 45 | 80 | 114 | ||
- | ECONOMY EL JAW COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 20 ~ 55 | 20 ~ 55 | 95 | 126 | ||
- | ECONOMY EL JAW COUPLING | 1 Piece(s) | 15 Day(s) | 10 | 20 ~ 60 | 20 ~ 60 | 105 | 140 | ||
- | ECONOMY EL JAW COUPLING | 1 Piece(s) | 9 Day(s) | 10 | 25 ~ 80 | 25 ~ 80 | 120 | 160 |
Loading...
Series Name | Jaw | Application | Standard / For Servo Motors / Stepping Motor | Features | High Torque Type / Low Moment of Inertia / Vibration Insulation |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | Aluminum Alloy | Product Category | Coupling Main Body |
Buffer Material | Polyurethane | Operating Temperature(°C) | -20::60 | Shaft Tightening Method | Fastening Bolt |
Shaft Hole Shape | Standard |
How can we improve?
How can we improve?