1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lead Screw Nuts Tall Block

ECONOMY TRAPEZOIDAL SCREW NUT

Lead Screw Nuts Tall Block
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,075.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Due to the slight differences between JIS standard and national standard, it is not recommended to use MISUMI's economy series screws to match with MISUMI standard lead screws or other domestic brand lead screws.


Product Overview
The lead screw is a sliding feed screw that meets the 30-degree Lead Screw Standard. It is mainly used in transmission (feeding and lifting) and position adjustment devices, and has a certain degree of self-locking.
The female thread of the Economy series trapezoid screw is processed with a high precision tap to ensure 7H precision. The material is alloy copper; A variety of specifications are available, and female thread specifications can be selected according to the Economy series trapezoid screw.
Used with Economy series trapezoid screw nuts, it ensures consistent thread clearance, and you do not need to worry about inter-matching when replacing the nut later.
Dimensional Drawing
Dimensional Drawing
Specification Table
Ordering Example
Part NumberPitch
P
hWHLL1L2W1M1R1M2R2tAllowable Dynamic Thrust
(kN)
Mass
(g)
TypeThread Nominal d
C-MTSBNRC102202030241612M4862.168100
122322343021913M510M5153.332150
1434.165140
1627284135251118M612M61875.670260
204293245403016228.339360
2253036485040202610.506580
2512.087540
Product Features
Screw is processed with a high precision tap to ensure
screw matching precision MISUMI logo quality assurance

Product Features
 Material Copper Alloy
Example of Use
For applications with high requirements, please select MISUMI standard products available in more types (Left & right thread/surface treatment of low temperature black chrome plating).
Example of Use

Example of Use
Precautions
1. Do not drop or knock the trapezoidal screw. Otherwise it may cause scratches or damages. Attention should be paid to the fact that impact can cause functional damage, even if it is not visible.
2. When contacting the product, please use protective gloves, safety shoes and other protective equipment to ensure safety.
Related Products
Part Number
C-MTSBNRC12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,075.97

ECONOMY TRAPEZOIDAL SCREW NUT 1 Piece(s) Available Same day 10

Loading...

  1. 1

Basic Information

Type Block Type Nominal of Thread d(Ø) 12 Material Copper Alloy
Screw Turn Direction Right-Hand Thread Nut Shape Block Nut Length L1 (or L)(mm) 30
Nut Width W(mm) 22

Please check the type/dimensions/specifications of the part C-MTSBNRC12 in the Lead Screw Nuts Tall Block series.

Frequently Asked Questions (FAQ)

Question: What is the difference between a trapezoidal screw and a ball screw?
Answer: The ball screw uses rolling friction, while the trapezoidal screw uses sliding friction.
The ball screw is not self-locking, while the trapezoidal screw is self-locking to a certain extent.
Question: Can it be used in conjunction with other trapezoidal screws?
Answer: Due to the slight differences between JIS standard and national standard, it is not recommended to mix economy series trapezoidal screws with existing products of MISUMI or other brands.