Soft Slot Covers For Aluminum Frames

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Slot Covers are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Applicable For Aluminum Frames Slot Width (mm.): 6, 8 and 10
● Length : Fixed Length (100m.) and Interval Length (1 m to 100 m 1m increments )
● Material : PVC
● Color : Balck and Light grey
[Application]
Slot Covers are commonly used with aluminum frames especially in factory automation systems
Product Overview of Slot Covers
European standard economy series soft PVC Slot Covers for profiles, used in conjunction with profiles.
Slot Covers is suitable for the connection of frame combinations such as covers, stands and shelves of large structures.

Specification Table of Slot Covers

■ PVC Slot Covers (Configurable Length)
| Part Number | Color | Length L1m increments | |
Type | Slot Width | ||
| LNSCVF | 6 | B(Black) | 1~100 |
| 8 | |||
| 10 | S(Light Grey) | ||
Delivery in rolls, 1m increments, cutting tolerance ±5cmFor other colors, please inquire separately.
■ PVC Slot Covers (Fixed Length)
| Part Number | Color | Fixed Length L m | |
Type | Slot Width | ||
| LNSCV | 6 | B(Black) | 100 |
| 8 | |||
| 10 | S(Light Grey) | ||
This product is delivered in rolls of 100 m and can be cut to the required length by yourself.Product Features of Slot Covers
Simple specifications, beautiful
【Intended Use of Slot Covers】
European standard soft PVC Slot Covers for aluminum alloy profiles, suitable for connection of large hood, display bar structure.
Specifications Overview of Slot Covers
Material : PVC
Surface Treatment : Not Provided
Example Use of Slot Covers

Precautions of Slot Covers


■ PVC Slot Covers (Configurable Length)
| Part Number | Color | Length L1m increments | |
Type | Slot Width | ||
| LNSCVF | 6 | B(Black) | 1~100 |
| 8 | |||
| 10 | S(Light Grey) | ||
Delivery in rolls, 1m increments, cutting tolerance ±5cmFor other colors, please inquire separately.
■ PVC Slot Covers (Fixed Length)
| Part Number | Color | Fixed Length L m | |
Type | Slot Width | ||
| LNSCV | 6 | B(Black) | 100 |
| 8 | |||
| 10 | S(Light Grey) | ||
This product is delivered in rolls of 100 m and can be cut to the required length by yourself.
Color
Length L
Type
Slot Width