1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Oli Free Bushing, High Temperature(PA)【10-50 Pieces Per Package】 (E-MXBZ-0304-06)

ECONOMY OIL FREE BUSHINGS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Resin Oli Free Bushing, High Temperature(PA) (E-MXBZ-0304-06)
  • Resin Oli Free Bushing, High Temperature(PA) (E-MXBZ-0304-06)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part02 CLICK here

Product Description

Resin Oil Free Bushing is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Straight type and Flanged type
● Inner Diameter Minimum/Maximum (mm.) : 2 and 50
● Outer Diameter Minimum/Maximum (mm.) : 3.5 and 55
● Overall Length Minimum/Maximum (mm.) : 3 and 50
● Material : PEEK
[Application]
Resin Oil Free Bushing is commonly used in various applications in factory automation systems

Product Overview of Oil Free Bushings

・Oil Free Bushings has such features as excellent self-lubrication, wear resistance, and low friction coefficient. Normal operation is enabled even with poor lubrication.
・Oil Free Bushings, a metal replacement used as the material of oil free bushings, have major advantages: lubrication and maintenance free, longer service life, good corrosion resistance performance, high cost effectiveness, etc..
・Oil Free Bushings bearings are suitable for clean room and contaminated environments, as well as vacuum and high-humidity environments.

Product PhotoProduct Photo

Product Features of Oil Free Bushings

1. Highly chemical resistant and high temperature resistant Oil Free Bushings, suitable for operating under high-speed and high-load conditions.
2. Wide operating temperature range: max. operating temperature +250℃ (short-term +315℃), min. operating temperature -100℃.
3. Oil Free Bushings Operating load up to 150MPa.
4. Oil Free Bushings Outstanding abrasion resistance, lower water absorption, high compressive strength and other features.

Dimensional Drawing of Oil Free Bushings

(Unit: mm)
Oil Free Bushings
Oil Free BushingsRecommended to be used for pressing in and fixing the Oil Free Bushings.
Oil Free Bushings Material of Oil Free Bushings: PEEK

Specification Table of Oil Free Bushings

Ordering Example
 
Part Number of Oil Free BushingsOil Free BushingsTotal Length Ld
(Tolerance after pressing-in)
DFT
Oil Free BushingsType of Oil Free BushingsOil Free BushingsNo.
E-MXBZ
(Oil Free Bushings Straight Type)

E-MXFZ

(Oil Free Bushings Shouldered Type)
0203(03)             2+0.006
+0.046
3.5
0304(03) 05*           34.57.50.75
0405 (04)  06*         4+0.010
+0.058
5.59.5
0507  05   (08)       57111
0608    (06) 08 10     6812
0810      (08) (10)     8+0.013
+0.071
10
1012    06* 08*09*(10) 15* (20) 1012181
1214   5.5*   09* 12*15* (20) 12+0.016
+0.086
1420
1416          (15)17*  141622
1517    06*(07)   12*(15)   151723
1618         12* 17*  161824
1820             22*182026
2023            (20) 20+0.020
+0.104
23
2528         (12)    2528
Oil Free BushingsOil Free Bushings Dimensions L with ( ) is only for the straight type
Oil Free BushingsOil Free Bushings Dimensions L with * is only for the shouldered type

Usage Method of Oil Free Bushings

Example Use of Oil Free Bushings
Usage Method 1

Specifications Overview of Oil Free Bushings

Specification Diagram 1

Specification Diagram 2

Example Use of Oil Free Bushings

Oil Free Bushings, Clamping & welding device (Slide up and down through clamping & welding parts of the cam bearing mechanism)
Example of Use 1

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-MXBZ-0304-06
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSType Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Overall Length L
(mm)

฿ 2,990.91

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight34.56

Loading...

  1. 1
Dimensional Drawing
(Unit: mm)

Recommended to be used for pressing in and fixing the bushing.
Material: PEEK
Specification Table
Ordering Example
 
Part NumberTotal Length Ld
(Tolerance after pressing-in)
DFT
TypeNo.
E-MXBZ
(Straight Type)

E-MXFZ

(Shouldered Type)
0203(03)             2+0.006
+0.046
3.5
0304(03) 05*           34.57.50.75
0405 (04)  06*         4+0.010
+0.058
5.59.5
0507  05   (08)       57111
0608    (06) 08 10     6812
0810      (08) (10)     8+0.013
+0.071
10
1012    06* 08*09*(10) 15* (20) 1012181
1214   5.5*   09* 12*15* (20) 12+0.016
+0.086
1420
1416          (15)17*  141622
1517    06*(07)   12*(15)   151723
1618         12* 17*  161824
1820             22*182026
2023            (20) 20+0.020
+0.104
23
2528         (12)    2528
Dimensions L with ( ) is only for the straight type
Dimensions L with * is only for the shouldered type

Basic Information

Environment Standard / Heat Resistant / Foreign Object Resistant / Vibration Resistant / In Oil / In Water / In Seawater / In Chemical Resin Type High performance polymer composition Mounting Hole Fits H7
Lubrication Unlubricated

Please check the type/dimensions/specifications of the part E-MXBZ-0304-06 in the Resin Oli Free Bushing, High Temperature(PA) series.

Frequently Asked Questions (FAQ)

Question: What are oil free bushings and what are their features?
Answer: Plain bearings where the body of the bushing is saturated with lubricant and can be used "without oil" or "with a reduced oil supply".
Oil free bushings have the following features:
1. Low maintenance frequency;
2. Suitable for low speed and heavy load situations, compared with ball linear bearings;
3. Can also be used under harsh conditions of high temperature and low temperature;
4. Thinner and space saving, compared with linear bearings;
5. Can be used for both linear and rotational motions.
Question: What are the materials and features of MISUMI oil free bushings?
Answer: MISUMI oil free bushings are available in 5 types, i.e. copper alloy, bronze casting, dry, resin, and casting.
Copper alloy (metal type), excellent resistance to high temperature, chemicals and shock, suitable for heavy duty and low speed operation.
Bronze casting (metal type) with excellent sinter resistance, enabling slight movements, suitable for low load and high speed operation.
Dry type (composite layer type), high temperature resistant, suitable for heavy duty and low speed operation, thin-walled and compact.
Resin (resin type), high temperature and chemical resistant (tetrafluoroethylene resin), complying with food sanitation law, suitable for low load and low speed operation.
Castings (metal type), suitable for medium load and low speed operation.
Question: What are the types of MISUMI oil-free bushings available?
Answer: There are straight type, shouldered type, thrust type, flange integrated type, flange type housing unit (built-in copper alloy bushing), and threaded sleeve type (built-in copper alloy bushing).

Products with similar specification

Part Number
E-MXBZ-0203-03
E-MXBZ-0304-03
E-MXBZ-0405-04
E-MXBZ-0405-06
E-MXBZ-0405-09
E-MXBZ-0405-10
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSType Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Overall Length L
(mm)

฿ 2,095.45

1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight23.53

฿ 2,301.30

1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight34.53

฿ 2,909.74

1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) 10Straight45.54

฿ 3,181.17

1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight45.56

฿ 3,510.39

1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight45.59

฿ 3,510.39

1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) 10Straight45.510