1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Resin Oli Free Bushing, General Purpose(PA)【10-50 Pieces Per Package】 (E-MGBZ-0507-07)

ECONOMY OIL FREE BUSHINGS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Resin Oli Free Bushing, General Purpose(PA) (E-MGBZ-0507-07)
  • Resin Oli Free Bushing, General Purpose(PA) (E-MGBZ-0507-07)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part02 CLICK here

Product Description

Resin Oil Free Bushing is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Straight type and Flanged type
● Inner Diameter Minimum/Maximum (mm.) : 3 and 70
● Outer Diameter Minimum/Maximum (mm.) : 4.5 and 75
● Overall Length Minimum/Maximum (mm.) : 3 and 50
● Material : PA66
[Application]
Resin Oil Free Bushing is commonly used in various applications in factory automation systems

Product Overview
・Engineering plastic has such features as excellent self-lubrication, wear resistance, and low friction coefficient. Normal operation is enabled even with poor lubrication.
・ Engineering plastic, a metal replacement used as the material of oil free bushings, have major advantages: lubrication and maintenance free, longer service life, good corrosion resistance performance, high cost effectiveness, etc..
・ Engineering plastic bearings are suitable for clean room and contaminated environments, as well as vacuum and high-humidity environments.
Product Photo Product Photo
 
Product Features
1. Universal oil free bushings, cost effective. Suitable for operating under medium-to-high loads and medium-speed conditions.
2. Max. operating temperature +130℃ (short-term +220℃), min. operating temperature -40℃.
3. Maintenance free, without the need for lubrication or oil filling.
4. Outstanding vibration resistance, abrasion resistance, stain tolerance and other features.
Dimensional Drawing
(Unit: mm)

Recommended to be used for pressing in and fixing the bushing.
Material: PA66
Specification Table
Ordering Example
 
Part NumberTotal Length Ld
(Tolerance after pressing-in)
DFT
TypeNo.
E-MGBZ
(Straight Type)

E-MGFZ
(Shouldered Type)
030403 05(06)                 3+0.014
+0.054
4.57.50.75
040503*04 06                 4+0.020
+0.068
5.59.5
0506  0506*(07)                5+0.010
+0.040
6100.5
0507 04*05  (08) (10)             +0.020
+0.068
7111
0607       10*             6+0.010
+0.040
0.5
0608 04050607*08(09)10             +0.020
+0.068
8121
0708     08*               7+0.013
+0.049
0.5
0809         12*           8913
081003*04*0506*07(08)09*10* (12) (13)(14)15(16) (20) 25*  +0.025
+0.083
10151
081012          12.5*          12
081013     08*               13
081014  05*06* 08* 10*             14
1011   (06)                 10+0.013
+0.049
11
1012 0405*0607*(08)0910 12  (14)15 17*(20)    +0.025
+0.083
12181
1214 (04) 0607* 09*1011*12   15  (20) (25)  12+0.032
+0.102
1420
121418 04*   08* 10* 12*   15*  20*    18
1315       (10)     (15)  (20)    1315
1416(03)  06 08 10 12*     17*(20)    1416221
1517 04*05*   09*  12*   (15) 17*20*    151723
1618 04*    09*(10) 12   (15) 17*(20)21*(25)(30) 161824
1719      09*              171925
1820 04* 06*  09*  12*           182026
2022     (08)       (15)     (30) 20+0.040
+0.124
22
2023    07*   11*     16* (20)21* (30) 23301.5
2528                (20) (25)  2528
3034      09*         20*    3034422
3236              16*      32+0.050
+0.150
3640
3539    07*               36*353947
4044            14*        404452
5055                  25*  505563
Dimensions L with ( ) is only for the straight type
Dimensions L with * is only for the shouldered type
Usage Method
Example of Use
Usage Method 1
Specifications Overview
Specification Diagram 1

Specification Diagram 2
Example of Use
Clamping & welding device (Slide up and down through clamping & welding parts of the cam bearing mechanism)
Example of Use 1

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-MGBZ-0507-07
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipType Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Overall Length L
(mm)

฿ 712.99

ECONOMY OIL FREE BUSHINGS 1 Pack(s)

50 Pieces Per Package

Available 20 Day(s) Straight577

Loading...

  1. 1
Dimensional Drawing
(Unit: mm)

Recommended to be used for pressing in and fixing the bushing.
Material: PA66
Specification Table
Ordering Example
 
Part NumberTotal Length Ld
(Tolerance after pressing-in)
DFT
TypeNo.
E-MGBZ
(Straight Type)

E-MGFZ
(Shouldered Type)
030403 05(06)                 3+0.014
+0.054
4.57.50.75
040503*04 06                 4+0.020
+0.068
5.59.5
0506  0506*(07)                5+0.010
+0.040
6100.5
0507 04*05  (08) (10)             +0.020
+0.068
7111
0607       10*             6+0.010
+0.040
0.5
0608 04050607*08(09)10             +0.020
+0.068
8121
0708     08*               7+0.013
+0.049
0.5
0809         12*           8913
081003*04*0506*07(08)09*10* (12) (13)(14)15(16) (20) 25*  +0.025
+0.083
10151
081012          12.5*          12
081013     08*               13
081014  05*06* 08* 10*             14
1011   (06)                 10+0.013
+0.049
11
1012 0405*0607*(08)0910 12  (14)15 17*(20)    +0.025
+0.083
12181
1214 (04) 0607* 09*1011*12   15  (20) (25)  12+0.032
+0.102
1420
121418 04*   08* 10* 12*   15*  20*    18
1315       (10)     (15)  (20)    1315
1416(03)  06 08 10 12*     17*(20)    1416221
1517 04*05*   09*  12*   (15) 17*20*    151723
1618 04*    09*(10) 12   (15) 17*(20)21*(25)(30) 161824
1719      09*              171925
1820 04* 06*  09*  12*           182026
2022     (08)       (15)     (30) 20+0.040
+0.124
22
2023    07*   11*     16* (20)21* (30) 23301.5
2528                (20) (25)  2528
3034      09*         20*    3034422
3236              16*      32+0.050
+0.150
3640
3539    07*               36*353947
4044            14*        404452
5055                  25*  505563
Dimensions L with ( ) is only for the straight type
Dimensions L with * is only for the shouldered type

Basic Information

Environment Standard / Foreign Object Resistant / Vibration Resistant / In Oil Resin Type High performance polymer composition Mounting Hole Fits H7
Lubrication Unlubricated

Please check the type/dimensions/specifications of the part E-MGBZ-0507-07 in the Resin Oli Free Bushing, General Purpose(PA) series.

Frequently Asked Questions (FAQ)

Question: What are oil free bushings and what are their features?
Answer: Plain bearings where the body of the bushing is saturated with lubricant and can be used "without oil" or "with a reduced oil supply".
Oil free bushings have the following features:
1. Low maintenance frequency;
2. Suitable for low speed and heavy load situations, compared with ball linear bearings;
3. Can also be used under harsh conditions of high temperature and low temperature;
4. Thinner and space saving, compared with linear bearings;
5. Can be used for both linear and rotational motions.
Question: What are the materials and features of MISUMI oil free bushings?
Answer: MISUMI oil free bushings are available in 5 types, i.e. copper alloy, bronze casting, dry, resin, and casting.
Copper alloy (metal type), excellent resistance to high temperature, chemicals and shock, suitable for heavy duty and low speed operation.
Bronze casting (metal type) with excellent sinter resistance, enabling slight movements, suitable for low load and high speed operation.
Dry type (composite layer type), high temperature resistant, suitable for heavy duty and low speed operation, thin-walled and compact.
Resin (resin type), high temperature and chemical resistant (tetrafluoroethylene resin), complying with food sanitation law, suitable for low load and low speed operation.
Castings (metal type), suitable for medium load and low speed operation.
Question: What are the types of MISUMI oil-free bushings available?
Answer: There are straight type, shouldered type, thrust type, flange integrated type, flange type housing unit (built-in copper alloy bushing), and threaded sleeve type (built-in copper alloy bushing).

Products with similar specification

Part Number
E-MGBZ-0405-04
E-MGBZ-0405-06
E-MGBZ-0506-05
E-MGBZ-0507-08
E-MGBZ-0507-10
E-MGBZ-0608-04
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipType Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Overall Length L
(mm)

฿ 589.61

1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) Straight45.54

฿ 622.08

1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) Straight45.56

฿ 523.38

1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) Straight565

฿ 712.99

1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) Straight578

฿ 746.10

1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) Straight5710

฿ 622.08

1 Pack(s)

50 Pieces Per Package

Available 6 Day(s) Straight684