(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Precision Ball Screws are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Lead(mm) : 1, 2, 4, 5 and 10
● Screw Diameter (mm) : 8
● Shaft Screw Overall Length L (mm.): 110 to 290, incrementing by 1 mm.
● Accuracy grade : C5
● Material :
Screw Shaft - S55C equivalent
Nut - SCM415H equivalent
[Application]
Precision Ball Screws are commonly used in various applications in factory automation systems
Accuracy grade | Screw Dia. | Lead | Screw Shaft | Nut | ||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | |||
C5 | 8 | 1·2·4·5·10 | S55C equivalent | Induction hardening 58~62HRC | - | SCM415H equivalent | Carburized 58~62HRC | - |
Part Number | ![]() (1mm increments) | Y | Number of Circuits | Basic Load Rating | Axial Play | Twisting Direction | |||
![]() | ![]() | ![]() | C (Dynamic) kN | C (Static) kN | |||||
E-KLR | 08 | 01 | 110~290 | L-49 | 3 turns | 0.65 | 1.3 | 0.005 or Less | Left and Right |
02 | 1.3 | 2.3 | |||||||
04 | 130~290 | 2.7 turns | 2.6 | 4.2 | |||||
05 | 1.85 | 3 | |||||||
10 | 3.2 turns | 2.2 | 3.8 |
![]() | Part Number (![]() ![]() ![]() | - | ![]() | - | (NC·RLC…etc.) | |
E-KLR0802 | - | 150 | - | RLC |
Alterations | Code | Spec. |
① No Machining on Support Side Shaft End![]() | NC | No machining added on the support side shaft end. Ordering CodeNC |
② Ball Nut Orientation Reversed![]() | RLC | Changes the nut direction. Ordering CodeRLC |
Alterations | Code | Spec. |
③Flat Machined on Fixed Side Shaft End![]() | SC | Adds a flat on the fixed side shaft end. 5≤SC≤6 SC= 1mm increments Ordering CodeSC5 |
Type | Screw Shaft O.D. | Runout tolerance G (Max.) | Incomplete Hardened Area (ℓ) | ||||||||||
~125 | 126~200 | 201~315 | 316~400 | 401~500 | 501~630 | 631~800 | 801~1000 | 1001~1250 | 1251~1600 | 1601~2000 | |||
E-TBS | 4 | 0.060 | 0.075 | - | - | - | - | - | - | - | - | - | 5 |
6 | 0.075 | 0.075 | - | - | - | - | - | - | - | - | - | ||
C-TBSE C-TBSB | 8 | 0.100 | 0.140 | 0.210 | 0.270 | - | - | - | - | - | - | - | 10 |
10 | - | 0.120 | 0.160 | 0.210 | 0.270 | 0.350 | - | - | - | - | - | ||
12 | - | 0.120 | 0.160 | 0.210 | 0.270 | 0.350 | 0.480 | - | - | - | - | ||
15 | - | 0.110 | 0.130 | 0.160 | 0.200 | 0.250 | 0.320 | 0.420 | 0.550 | - | - | ||
20 | - | 0.110 | 0.130 | 0.160 | 0.200 | 0.250 | 0.320 | 0.420 | 0.550 | 0.730 | 0.730 | 15 | |
25 | - | 0.110 | 0.110 | 0.130 | 0.160 | 0.190 | 0.230 | 0.300 | 0.380 | 0.500 | 0.690 | ||
32 | - | - | 0.110 | 0.130 | 0.160 | 0.190 | 0.230 | 0.300 | 0.380 | 0.500 | 0.690 | 20 | |
E-KBS | 4 | 0.050 | - | - | - | - | - | - | - | - | - | - | 5 |
6 | 0.050 | 0.050 | - | - | - | - | - | - | - | - | - | ||
C-KBS | 8 | 0.060 | 0.075 | 0.100 | - | - | - | - | - | - | - | - | |
10 | 0.055 | 0.065 | 0.080 | 0.100 | - | - | - | - | - | - | - | ||
12 | - | 0.065 | 0.080 | 0.100 | 0.120 | - | - | - | - | - | - | 10 | |
15 | - | 0.060 | 0.070 | 0.080 | 0.095 | 0.110 | 0.140 | 0.170 | 0.210 | - | - | ||
20 | - | 0.060 | 0.070 | 0.080 | 0.095 | 0.110 | 0.140 | 0.170 | 0.210 | 0.270 | - | 15 | |
25 | - | - | 0.060 | 0.070 | 0.080 | 0.090 | 0.100 | 0.130 | 0.170 | 0.210 | - | ||
E-KLR | 4 | 0.050 | 0.050 | - | - | - | - | - | - | - | - | - | 5 |
8 | 0.065 | 0.075 | 0.100 | - | - | - | - | - | - | - | - | ||
10 | 0.065 | 0.065 | 0.080 | 0.100 | - | - | - | - | - | - | - |
·Removal of nut is prohibited![]() | ·No impact on the nut![]() | ·Be careful of falling due to weight![]() |
·Checking for reverse action![]() | ·Pay attention to intrusion of foreign objects![]() | ·Nut overstroke is prohibited![]() |
Part Number |
---|
E-KLR0801-[110-290/1] |
E-KLR0802-[110-290/1] |
E-KLR0804-[130-290/1] |
E-KLR0805-[130-290/1] |
E-KLR0810-[130-290/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Lead (mm) | Shaft Screw Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|
- | ECONOMY PRECISION BALL SCREWS | 1 Piece(s) | 10 Day(s) | 10 | 1 | 110 ~ 290 | ||
- | ECONOMY PRECISION BALL SCREWS | 1 Piece(s) | 10 Day(s) | 10 | 2 | 110 ~ 290 | ||
- | ECONOMY PRECISION BALL SCREWS | 1 Piece(s) | 10 Day(s) | 10 | 4 | 130 ~ 290 | ||
- | ECONOMY PRECISION BALL SCREWS | 1 Piece(s) | 10 Day(s) | 10 | 5 | 130 ~ 290 | ||
- | ECONOMY PRECISION BALL SCREWS | 1 Piece(s) | 10 Day(s) | 10 | 10 | 130 ~ 290 |
Loading...
Screw Shaft O.D.(Ø) | 8 | Type | Precision | Accuracy Grade | C5 |
---|
How can we improve?
How can we improve?