Stainless Steel Hose Joints, Split

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Split stainless steel hose joints are available in SUS304 and SUS316 materials.
• Hose nominal I.D. options cover 9mm~19mm, helping match the joint to the hose size.
• Operating range is -50~800℃ with max. operating pressure of 3.45MPa.
[Use]
• Suitable fluids are water, air, oil and some chemical liquids.
• Do not use beyond the operating temperature range or max. operating pressure.
Products suitable for hose nominal I.D. 9mm~19mm are available.
Fluid used: water, air, oil, some chemical liquids
Operating temperature range: -50 to 800℃ (No freezing).
Max. operating pressure: 3.45MPa

Material| Type | Material | |||||
| E-HOSJNS-304 | SUS304 | |||||
| E-HOSJNS-316 | SUS316 | |||||
| Operating Temperature Range | -50~800℃ |
| Max. Operating Pressure | 3.45MPa |
| Fluid Used | Water, air, oil, some chemical liquids |
| Part Number | Applicable Hose Nominal I.D. | T | D | T1 | d | H | H1 | (L) | L1 | ||
| Type | No. | Material | R | mm | G | mm | mm | mm | mm | mm | |
| E-HOSJNS | 93 | 304 | 9 | 3/8 | 10.5 | 3/8 | 7.5 | 17 | 19 | 60 | 27 |
| 316 | |||||||||||
| 124 | 304 | 12 | 1/2 | 14 | 1/2 | 10.5 | 22 | 24 | 69.5 | 27 | |
| 316 | |||||||||||
| 196 | 304 | 19 | 3/4 | 20.5 | 3/4 | 15.5 | 27 | 30 | 81 | 33 | |
| 316 | |||||||||||
| Material | SUS304 | SUS316 | ||
| Inspection Item | Generic products on the market | Economy series | Generic products on the market | Economy series |
| Salt Spray Test (24H) | OK | OK | OK | OK |
| Salt Spray Test (48H) | Rust | OK | OK | OK |
| Salt Spray Test (72H) | - | Rust | OK | OK |
| Salt Spray Test (96H) | - | - | Rust | Rust |
| Daily environment equivalent | Within 2 years | 2 years and above | 3 years and above | 3 years and above |
| Drawing | ![]() | ![]() | ![]() | ![]() |
* The test data are obtained through testing by our company, which are for reference only.
![]() | ![]() |
| Example of Use 1 | Example of Use 2 |
2. Fluid used is water, air, oil and some chemical liquids.
3. Do not use beyond the max. operating pressure.





