Stainless Steel Hose Joints, Integrated

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Integrated stainless steel hose joints are available in SUS304 and SUS316.
• Operating range is -50~800℃ with max. operating pressure 3.45MPa.
• Supported fluids are water, air, oil and some chemical liquids.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
Product Overview
Economy series Stainless Steel Hose Joints, Integrated Two materials SUS304 and SUS316 are available.
Products suitable for hose nominal I.D. 6mm~25mm are available.
Fluid used: water, air, oil, some chemical liquids
Operating temperature range: -50 to 800℃ (No freezing).
Max. operating pressure: 3.45MPa
Products suitable for hose nominal I.D. 6mm~25mm are available.
Fluid used: water, air, oil, some chemical liquids
Operating temperature range: -50 to 800℃ (No freezing).
Max. operating pressure: 3.45MPa
Dimensional Drawing

Material| Type | Material | |||||
| E-HOSNS-304 | SUS304 | |||||
| E-HOSNS-316 | SUS316 | |||||
Specifications Overview
| Operating Temperature Range | -50~800℃ |
| Max. Operating Pressure | 3.45MPa |
| Fluid Used | Water, air, oil, some chemical liquids |
Specification Table
| Part Number | SUS Material | Applicable Hose I.D. | D1 | D2 | L1 | L2 | L3 | CH | |
| Type | No . | mm | R | mm | mm | mm | mm | ||
| E-HOSNS | 61 | 304 | 6 | 7.5 | 1/8 | 7.5 | 20 | 32 | 12 |
| 316 | |||||||||
| 62 | 304 | 7.5 | 1/4 | 11 | 20 | 35 | 14 | ||
| 316 | |||||||||
| 63 | 304 | 7.5 | 3/8 | 11.5 | 20 | 37 | 17 | ||
| 316 | |||||||||
| 64 | 304 | 7.5 | 1/2 | 14 | 20 | 40 | 22 | ||
| 316 | |||||||||
| 91 | 304 | 9 | 10.5 | 1/8 | 7.5 | 20 | 32 | 12 | |
| 316 | |||||||||
| 92 | 304 | 10.5 | 1/4 | 11 | 20 | 35 | 14 | ||
| 316 | |||||||||
| 93 | 304 | 10.5 | 3/8 | 11.5 | 20 | 37 | 17 | ||
| 316 | |||||||||
| 94 | 304 | 10.5 | 1/2 | 14 | 20 | 40 | 22 | ||
| 316 | |||||||||
| 122 | 304 | 12 | 14 | 1/4 | 11 | 20 | 35 | 14 | |
| 316 | |||||||||
| 123 | 304 | 14 | 3/8 | 11 | 20 | 37 | 17 | ||
| 316 | |||||||||
| 124 | 304 | 14 | 1/2 | 14 | 20 | 40 | 22 | ||
| 316 | |||||||||
| 12412 | 304 | 12.5 | 1/2 | 14 | 20 | 40 | 22 | ||
| 316 | |||||||||
| 153 | 304 | 15 | 16.5 | 3/8 | 11 | 22 | 37 | 17 | |
| 316 | |||||||||
| 154 | 304 | 16.5 | 1/2 | 11 | 22 | 42 | 22 | ||
| 316 | |||||||||
| 194 | 304 | 19 | 20.5 | 1/2 | 14 | 24 | 44 | 22 | |
| 316 | |||||||||
| 196 | 304 | 20.5 | 3/4 | 16 | 24 | 46 | 27 | ||
| 316 | |||||||||
| 19619 | 304 | 19 | 3/4 | 16 | 24 | 46 | 27 | ||
| 316 | |||||||||
| 258 | 304 | 25 | 27 | 1 | 19 | 32 | 62 | 35 | |
| 316 | |||||||||
| 3812 | 304 | 38 | 40 | 1 1/2 | 22 | 50 | 87 | 50 | |
| 316 | |||||||||
| 5016 | 304 | 50 | 50 | 2 | 22 | 50 | 87 | 60 | |
| 316 | |||||||||
| 628 | 304 | 6 | 8.5 | 1/4 | 11 | 20 | 35 | 14 | |
| 316 | |||||||||
| 629 | 304 | 6 | 9.5 | 1/4 | 11 | 20 | 35 | 14 | |
| 316 | |||||||||
Product Features
Economy series stainless steel threaded joints are made of high quality materials 304 and 316 in China, ensuring superior rust and corrosion resistance.
*Generic products on the market are similar products randomly purchased by our company from online or offline markets.
* The test data are obtained through testing by our company, which are for reference only.
| Material | SUS304 | SUS316 | ||
| Inspection Item | Generic products on the market | Economy series | Generic products on the market | Economy series |
| Salt Spray Test (24H) | OK | OK | OK | OK |
| Salt Spray Test (48H) | Rust | OK | OK | OK |
| Salt Spray Test (72H) | - | Rust | OK | OK |
| Salt Spray Test (96H) | - | - | Rust | Rust |
| Daily environment equivalent | Within 2 years | 2 years and above | 3 years and above | 3 years and above |
| Drawing | ![]() | ![]() | ![]() | ![]() |
* The test data are obtained through testing by our company, which are for reference only.
Example of Use
![]() | ![]() | ![]() |
| Example of Use 1 | Example of Use 2 | Example of Use 3 |
Precautions
1. Do not use beyond the operating temperature range.
2. Fluid used is water, air, oil and some chemical liquids.
3. Do not use beyond the max. operating pressure.
2. Fluid used is water, air, oil and some chemical liquids.
3. Do not use beyond the max. operating pressure.






