(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type | Material | |||||
E-SGPTDJ-304 | SUS304 | |||||
E-SGPTDJ-316 | SUS316 |
Operating Temperature Range | -50~800℃ |
Max. Operating Pressure | 12MPa |
Fluid Used | Water, air, oil, chemicals |
Part Number | T1 | T2 | L1 | L2 | ||
Type | No. | Material | G | G | mm | mm |
E-SGPTDJ | 24 | 304 | 1/4 | 1/2 | 32 | 26 |
316 | ||||||
34 | 304 | 3/8 | 1/2 | 32 | 26 | |
316 | ||||||
36 | 304 | 3/8 | 3/4 | 41 | 31 | |
316 | ||||||
46 | 304 | 1/2 | 3/4 | 41 | 32 | |
316 |
Material | SUS304 | SUS316 | ||
Inspection Item | Generic products on the market | Economy series | Generic products on the market | Economy series |
Salt Spray Test (24H) | OK | OK | OK | OK |
Salt Spray Test (48H) | Rust | OK | OK | OK |
Salt Spray Test (72H) | - | Rust | OK | OK |
Salt Spray Test (96H) | - | - | Rust | Rust |
Daily environment equivalent | Within 2 years | 2 years and above | 3 years and above | 3 years and above |
Drawing |
Detection item (Water pressure test, Unit: Mpa) | Generic products on the market | Economy series |
Value Listed in Catalog (Mpa) | Not Listed | 12 |
Water Pressure: 12 | OK | OK |
Water Pressure: 24 | Leakage | OK |
Water Pressure: 36 | - | OK |
Water Pressure: 48 | - | Leakage |
Part Number |
---|
E-SGPTDJ24-304 |
E-SGPTDJ24-316 |
E-SGPTDJ34-304 |
E-SGPTDJ34-316 |
E-SGPTDJ36-304 |
E-SGPTDJ36-316 |
E-SGPTDJ46-304 |
E-SGPTDJ46-316 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Nominal of Thread Rc (PT) or T or T1 or Q or Q1 | Nominal of Thread T2 or Q2 |
---|---|---|---|---|---|---|---|---|
฿ 194.00 | ECONOMY_STAINLESS JOINT | 1 Piece(s) | Available | Same day | [Stainless Steel] SUS304 | 1/4B(8A) | 1/2B(15A) | |
฿ 346.05 | ECONOMY STAINLESS JOINT | 1 Piece(s) | Available | 6 Day(s) | [Stainless Steel] SUS316 | 1/4B(8A) | 1/2B(15A) | |
฿ 334.21 | ECONOMY STAINLESS JOINT | 1 Piece(s) | Available | 6 Day(s) | [Stainless Steel] SUS304 | 3/8B(10A) | 1/2B(15A) | |
฿ 442.76 | ECONOMY STAINLESS JOINT | 1 Piece(s) | Available | 6 Day(s) | [Stainless Steel] SUS316 | 3/8B(10A) | 1/2B(15A) | |
฿ 480.92 | ECONOMY STAINLESS JOINT | 1 Piece(s) | Available | 6 Day(s) | [Stainless Steel] SUS304 | 3/8B(10A) | 3/4B(20A) | |
฿ 639.47 | ECONOMY STAINLESS JOINT | 1 Piece(s) | Available | 6 Day(s) | [Stainless Steel] SUS316 | 3/8B(10A) | 3/4B(20A) | |
฿ 482.89 | ECONOMY STAINLESS JOINT | 1 Piece(s) | Available | 6 Day(s) | [Stainless Steel] SUS304 | 1/2B(15A) | 3/4B(20A) | |
฿ 640.79 | ECONOMY STAINLESS JOINT | 1 Piece(s) | Available | 6 Day(s) | [Stainless Steel] SUS316 | 1/2B(15A) | 3/4B(20A) |
Loading...
Connecting Shape | Tee | Connection Type | Thread <-> Thread, Equal Dia. Different Type | Connecting Thread Type (1) | NPT (Male thread) |
---|---|---|---|---|---|
Connecting Thread Type (2) | NPT (Male thread) | Applicable Fluid | Pulsating Water, Static Flow Water / Air / vapor / Gas / Chemical / Oil | Type | Fitting |
Max. Operating Pressure(MPa) | 12 | Surface Treatment | No | Operating Temperature Range(°C) | -50::800 |
Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
How can we improve?
How can we improve?