(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type | ![]() | |||||
E-SUTHEH-304 | SUS304 | |||||
E-SUTHEH-316 | SUS316 |
Operating Temperature Range | -50~800℃ |
Max. Operating Pressure | 12MPa |
Fluid Used | Water, air, oil, chemicals |
Part Number | D | L | L1 | ||
Type | No. | Material | G | mm | mm |
E-SUTHEH | 8A | 304 | 1/4 | 19 | 19 |
316 | |||||
10A | 304 | 3/8 | 21 | 21 | |
316 | |||||
15A | 304 | 1/2 | 25 | 25 | |
316 | |||||
20A | 304 | 3/4 | 41 | 41 | |
316 | |||||
25A | 304 | 1 | 37 | 37 | |
316 | |||||
32A | 304 | 1 1/4 | 36 | 36 | |
316 | |||||
40A | 304 | 1 1/2 | 40 | 40 | |
316 | |||||
50A | 304 | 2 | 48 | 48 | |
316 |
Material | SUS304 | SUS316 | ||
Inspection Item | Generic products on the market | Economy series | Generic products on the market | Economy series |
Salt Spray Test (24H) | OK | OK | OK | OK |
Salt Spray Test (48H) | Rust | OK | OK | OK |
Salt Spray Test (72H) | - | Rust | OK | OK |
Salt Spray Test (96H) | - | - | Rust | Rust |
Daily environment equivalent | Within 2 years | 2 years and above | 3 years and above | 3 years and above |
Drawing | ![]() | ![]() | ![]() | ![]() |
Detection item (Water pressure test, Unit: Mpa) | Generic products on the market | Economy series |
Value Listed in Catalog (Mpa) | Not Listed | 12 |
Water Pressure: 12 | OK | OK |
Water Pressure: 24 | Leakage | OK |
Water Pressure: 36 | - | OK |
Water Pressure: 48 | - | Leakage |
Connecting Shape | Street Elbow | Connection Type | Thread <-> Thread, Equal Dia. Same Type | Connecting Thread Type (1) | NPT (Male thread) |
---|---|---|---|---|---|
Applicable Fluid | Pulsating Water, Static Flow Water / Air / vapor / Gas / Chemical / Oil | Type | Fitting | Max. Operating Pressure(MPa) | 12 |
Surface Treatment | No | Operating Temperature Range(°C) | -50::800 | Divisions of Max. Operating Pressure | than 2.0Mpa |
Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part E-SUTHEH8A-316 in the Stainless Steel Screw-In Joints, Equal Dia., 45° Elbow series.
Part Number |
---|
E-SUTHEH10A-304 |
E-SUTHEH10A-316 |
E-SUTHEH15A-304 |
E-SUTHEH15A-316 |
E-SUTHEH20A-304 |
E-SUTHEH20A-316 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Nominal of Thread Rc (PT) or T or T1 or Q or Q1 |
---|---|---|---|---|---|---|---|
฿ 286.84 | 1 Piece(s) | Available | 6 Day(s) | 10 | [Stainless Steel] SUS304 | 3/8B(10A) | |
฿ 384.87 | 1 Piece(s) | Available | 6 Day(s) | 10 | [Stainless Steel] SUS316 | 3/8B(10A) | |
฿ 359.21 | 1 Piece(s) | Available | 6 Day(s) | 10 | [Stainless Steel] SUS304 | 1/2B(15A) | |
฿ 480.92 | 1 Piece(s) | Available | 6 Day(s) | 10 | [Stainless Steel] SUS316 | 1/2B(15A) | |
฿ 593.42 | 1 Piece(s) | Available | 6 Day(s) | 10 | [Stainless Steel] SUS304 | 3/4B(20A) | |
฿ 797.37 | 1 Piece(s) | Available | 6 Day(s) | 10 | [Stainless Steel] SUS316 | 3/4B(20A) |
How can we improve?
How can we improve?