Stainless Steel Screw-In Joints, Equal Dia., Sleeve

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Economy Series Stainless Steel Screw-In Joints, Equal Dia., Sleeve Generally used for connection between pipes
Both gas and various liquids can flow through the joint.
Both gas and various liquids can flow through the joint.
Dimensional Drawing

・Material Table
Material
Material| Type | Material | |||||
| E-SUTPSH-304 | SUS304 | |||||
| E-SUTPSH-316 | SUS316 | |||||
Specifications Overview
Joint Type| Operating Temperature Range | -50~800℃ |
| Max. Operating Pressure | 12MPa |
| Fluid Used | Water, air, oil, chemicals |
Specification Table
| Part Number | D1 | L1 | CH | ||
| Type | No. | Material | G | mm | mm |
| E-SUTPSH | 6A | 304 | 1/8 | 20 | 17 |
| 316 | |||||
| 8A | 304 | 1/4 | 25 | 21 | |
| 316 | |||||
| 10A | 304 | 3/8 | 26 | 23 | |
| 316 | |||||
| 15A | 304 | 1/2 | 33 | 29 | |
| 316 | |||||
| 20A | 304 | 3/4 | 36 | 35 | |
| 316 | |||||
| 25A | 304 | 1 | 43 | 42 | |
| 316 | |||||
| 32A | 304 | 1 1/4 | 48 | 49 | |
| 316 | |||||
| 40A | 304 | 1 1/2 | 51 | 58 | |
| 316 | |||||
| 50A | 304 | 2 | 60 | 71 | |
| 316 | |||||
Product Features
Economy series stainless steel threaded joints are made of high quality materials 304 and 316 in China, ensuring superior rust and corrosion resistance.
*Generic products on the market are similar products randomly purchased by our company from online or offline markets.
* The test data are obtained through testing by our company, which are for reference only.
| Material | SUS304 | SUS316 | ||
| Inspection Item | Generic products on the market | Economy series | Generic products on the market | Economy series |
| Salt Spray Test (24H) | OK | OK | OK | OK |
| Salt Spray Test (48H) | Rust | OK | OK | OK |
| Salt Spray Test (72H) | - | Rust | OK | OK |
| Salt Spray Test (96H) | - | - | Rust | Rust |
| Daily environment equivalent | Within 2 years | 2 years and above | 3 years and above | 3 years and above |
| Drawing | ![]() | ![]() | ![]() | ![]() |
* The test data are obtained through testing by our company, which are for reference only.
Economy series stainless steel threaded joints, manufactured with high quality craftsmanship, ensuring quality
| Detection item (Water pressure test, Unit: Mpa) | Generic products on the market | Economy series |
| Value Listed in Catalog (Mpa) | Not Listed | 12 |
| Water Pressure: 12 | OK | OK |
| Water Pressure: 24 | Leakage | OK |
| Water Pressure: 36 | - | OK |
| Water Pressure: 48 | - | Leakage |
Example of Use
No.000105 Resin slide rail warm water bath


Related Products





