Stainless Steel Screw-In Joints, Equal Dia., Three-Way
Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
This is an economy item, The price is cheaper than the MISUMI standard product.
Product Overview
Economy Series Stainless Steel Screw-In Joints, Equal Dia., Three-Way Generally used for connection between pipes
Both gas and various liquids can flow through the joint.
Both gas and various liquids can flow through the joint.
Dimensional Drawing

Material| Type | Material | |||||
| E-SUTPTH-304 | SUS304 | |||||
| E-SUTPTH-316 | SUS316 | |||||
Specifications Overview
| Operating Temperature Range | -50~800℃ |
| Max. Operating Pressure | 12MPa |
| Fluid Used | Water, air, oil, chemicals |
Specification Table
| Part Number | D1 | L1 | L2 | ||
| Type | No. | Material | G | mm | mm |
| E-SUTPTH | 8A | 304 | 1/4 | 23 | 46 |
| 316 | |||||
| 10A | 304 | 3/8 | 26 | 52 | |
| 316 | |||||
| 15A | 304 | 1/2 | 32 | 64 | |
| 316 | |||||
| 20A | 304 | 3/4 | 41 | 82 | |
| 316 | |||||
| 25A | 304 | 1 | 50 | 100 | |
| 316 | |||||
| 32A | 304 | 1 1/4 | 45 | 90 | |
| 316 | |||||
| 40A | 304 | 1 1/2 | 51 | 102 | |
| 316 | |||||
| 50A | 304 | 2 | 60 | 120 | |
| 316 | |||||
Product Features
Economy series stainless steel threaded joints are made of high quality materials 304 and 316 in China, ensuring superior rust and corrosion resistance.
*Generic products on the market are similar products randomly purchased by our company from online or offline markets.
* The test data are obtained through testing by our company, which are for reference only.
| Material | SUS304 | SUS316 | ||
| Inspection Item | Generic products on the market | Economy series | Generic products on the market | Economy series |
| Salt Spray Test (24H) | OK | OK | OK | OK |
| Salt Spray Test (48H) | Rust | OK | OK | OK |
| Salt Spray Test (72H) | - | Rust | OK | OK |
| Salt Spray Test (96H) | - | - | Rust | Rust |
| Daily environment equivalent | Within 2 years | 2 years and above | 3 years and above | 3 years and above |
| Drawing | ![]() | ![]() | ![]() | ![]() |
* The test data are obtained through testing by our company, which are for reference only.
Economy series stainless steel threaded joints, manufactured with high quality craftsmanship, ensuring quality
| Detection item (Water pressure test, Unit: Mpa) | Generic products on the market | Economy series |
| Value Listed in Catalog (Mpa) | Not Listed | 12 |
| Water Pressure: 12 | OK | OK |
| Water Pressure: 24 | Leakage | OK |
| Water Pressure: 36 | - | OK |
| Water Pressure: 48 | - | Leakage |
Example of Use
No.000105 Resin slide rail warm water bath


Related Products





