(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type | ![]() | |||||
E-STUPDJ-304 | SUS304 | |||||
E-STUPDJ-316 | SUS316 |
Operating Temperature Range | -50~800℃ |
Max. Operating Pressure | 12MPa |
Fluid Used | Water, air, oil, chemicals |
Part Number | D1 | D2 | L1 | L2 | L3 | CH | ||
Type | No. | Material | R | R | mm | mm | mm | mm |
E-STUPDJ | 12 | 304 | 1/4 | 1/8 | 12 | 10 | 30 | 14 |
316 | ||||||||
23 | 304 | 3/8 | 1/4 | 13 | 12 | 33 | 19 | |
316 | ||||||||
24 | 304 | 1/2 | 1/4 | 16 | 12 | 37 | 22 | |
316 | ||||||||
34 | 304 | 1/2 | 3/8 | 16 | 13 | 38 | 22 | |
316 | ||||||||
36 | 304 | 3/4 | 3/8 | 18 | 13 | 41 | 27 | |
316 | ||||||||
46 | 304 | 3/4 | 1/2 | 18 | 16 | 44 | 27 | |
316 | ||||||||
48 | 304 | 1 | 1/2 | 22 | 16 | 49 | 35 | |
316 | ||||||||
68 | 304 | 1 | 3/4 | 22 | 18 | 51 | 35 | |
316 |
Material | SUS304 | SUS316 | ||
Inspection Item | Generic products on the market | Economy series | Generic products on the market | Economy series |
Salt Spray Test (24H) | OK | OK | OK | OK |
Salt Spray Test (48H) | Rust | OK | OK | OK |
Salt Spray Test (72H) | - | Rust | OK | OK |
Salt Spray Test (96H) | - | - | Rust | Rust |
Daily environment equivalent | Within 2 years | 2 years and above | 3 years and above | 3 years and above |
Drawing | ![]() | ![]() | ![]() | ![]() |
Detection item (Water pressure test, Unit: Mpa) | Generic products on the market | Economy series |
Value Listed in Catalog (Mpa) | Not Listed | 12 |
Water Pressure: 12 | OK | OK |
Water Pressure: 24 | Leakage | OK |
Water Pressure: 36 | - | OK |
Water Pressure: 48 | - | Leakage |
Part Number |
---|
E-STUPDJ23-316 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Nominal of Thread Rc (PT) or T or T1 or Q or Q1 | Nominal of Thread T2 or Q2 |
---|---|---|---|---|---|---|---|---|---|
฿ 167.76 | ECONOMY STAINLESS JOINT | 1 Piece(s) | Available | 6 Day(s) | 10 | [Stainless Steel] SUS316 | 3/8B(10A) | 1/4B(8A) |
Loading...
Connecting Shape | Hex Threaded Fitting | Connection Type | Thread <-> Thread, Equal Dia. Different Type | Connecting Thread Type (1) | R |
---|---|---|---|---|---|
Connecting Thread Type (2) | R | Applicable Fluid | Pulsating Water, Static Flow Water / Air / vapor / Gas / Chemical / Oil | Type | Fitting |
Max. Operating Pressure(MPa) | 12 | Surface Treatment | No | Operating Temperature Range(°C) | -50::800 |
Divisions of Max. Operating Pressure | than 2.0Mpa | Interior Resin Lining | No |
Please check the type/dimensions/specifications of the part E-STUPDJ23-316 in the Stainless Steel Screw-In Joints, Unequal Dia., Threaded Adapter series.
Part Number |
---|
E-STUPDJ12-304 |
E-STUPDJ12-316 |
E-STUPDJ23-304 |
E-STUPDJ24-304 |
E-STUPDJ24-316 |
E-STUPDJ34-304 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Nominal of Thread Rc (PT) or T or T1 or Q or Q1 | Nominal of Thread T2 or Q2 |
---|---|---|---|---|---|---|---|---|
฿ 105.30 | 5 Piece(s) | Available | 6 Day(s) | 10 | [Stainless Steel] SUS304 | 1/4B(8A) | 1/8B(6A) | |
฿ 140.13 | 1 Piece(s) | Available | 6 Day(s) | 10 | [Stainless Steel] SUS316 | 1/4B(8A) | 1/8B(6A) | |
฿ 128.57 | 1 Piece(s) | Available | Same day | 10 | [Stainless Steel] SUS304 | 3/8B(10A) | 1/4B(8A) | |
฿ 205.92 | 1 Piece(s) | Available | 6 Day(s) | 10 | [Stainless Steel] SUS304 | 1/2B(15A) | 1/4B(8A) | |
฿ 276.97 | 1 Piece(s) | Available | 6 Day(s) | 10 | [Stainless Steel] SUS316 | 1/2B(15A) | 1/4B(8A) | |
฿ 207.24 | 1 Piece(s) | Available | 6 Day(s) | 10 | [Stainless Steel] SUS304 | 1/2B(15A) | 3/8B(10A) |
How can we improve?
How can we improve?