Hex Socket Set Screw, Fine

Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Hex Socket Set Screws are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Thead Type : Fine Thread
● Thead Size (Minimum/Maximum) : M3 and M20
● Screw Length L (Minimum/Maximum) (mm.) : 10 to 119 mm. and 1mm Increments
● Material : S45C and SUS304
● Surface Treatment : Trivalent Chromate Treatment
[Application]
Hex Socket Set Screws are commonly used in various applications in factory automation systems
Product Overview of Hex Socket Set Screws
・The product is a round head Hex Socket Set Screws.
・Available in two materials: steel S45C and stainless steel SUS304.
Product Features of Hex Socket Set Screws
・ Thread nominal range: M3~M20
・Individually sold on demand
Dimensional Drawing of Hex Socket Set Screws
| Adjusting Hex Socket Set Screws | Type | Material | Surface Treatment | Hardness |
| Fine Thread | E-MSSR | S45C | Trivalent Chromate Treatment | 35~42HRC |
| E-MSSRS | SUS304 | - | - | |
| Coarse Thread | E-MSSNR | S45C | Trivalent Chromate Treatment | 35~42HRC |
| E-MSSNRS | SUS304 | - | - |

Specification Table of Hex Socket Set Screws

■ Dimension Specification Table of Hex Socket Set Screws
*Product customization is available for dimensions not listed in the table of specifications. Only S45C products are available for dimension L with *.
| Part Number of Hex Socket Set Screws | L | |||||||||||||||
Type | M | |||||||||||||||
| (Fine Thread) E-MSSR E-MSSRS (Coarse Thread) E-MSSNR E-MSSNRS | 3 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | ||||||||
| 4 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | ||||||
| 5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | ||||||
| 6 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | |||||||
| 8 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | ||||||||
| 10 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | |||||
| 12 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | ||||||
| 16 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | 120* | |||||||
| 20 | 60 | 70 | 80 | 90 | 100 | 120* | ||||||||||
Example Use of Hex Socket Set Screws

Guide Shaft Press-Fit Fixture
Mechanism function:
Suck the stainless steel guide shaft and press it into resin components.
Role of Hex Socket Set Screws:
Fix the handle.
For details, click here.
Related Industries of Hex Socket Set Screws
| Smart Phones | Electronic & Electrical | Lithium battery | ||
![]() | ![]() | ![]() | ||
| Automotive | Robotics | Medical | ||
![]() | ![]() | ![]() |
| Adjusting Screw | Type | Material | Surface Treatment | Hardness |
| Fine Thread | E-MSSR | S45C | Trivalent Chromate Treatment | 35~42HRC |
| E-MSSRS | SUS304 | - | - | |
| Coarse Thread | E-MSSNR | S45C | Trivalent Chromate Treatment | 35~42HRC |
| E-MSSNRS | SUS304 | - | - |


■ Dimension Specification Table
*Product customization is available for dimensions not listed in the table of specifications. Only S45C products are available for dimension L with *.
| Part Number | L | |||||||||||||||
Type | M | |||||||||||||||
| (Fine Thread) E-MSSR E-MSSRS (Coarse Thread) E-MSSNR E-MSSNRS | 3 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | ||||||||
| 4 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | ||||||
| 5 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | ||||||
| 6 | 15 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | |||||||
| 8 | 20 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | ||||||||
| 10 | 25 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | |||||
| 12 | 30 | 35 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | ||||||
| 16 | 40 | 45 | 50 | 60 | 70 | 80 | 90 | 100 | 120* | |||||||
| 20 | 60 | 70 | 80 | 90 | 100 | 120* | ||||||||||
■ Dimension Specification
| M | M×Pitch | B1 | ℓ | SR | |
| Fine Thread | Coarse Thread | ||||
| 3 | 3×0.35 | 3×0.5 | 1.5 | 1.5 | 3 |
| 4 | 4×0.5 | 4×0.7 | 2 | 2.2 | 4 |
| 5 | 5×0.5 | 5×0.8 | 2.5 | 2.8 | 5 |
| 6 | 6×0.75 | 6×1.0 | 3 | 3 | 6 |
| 8 | 8×0.75 | 8×1.25 | 4 | 4 | 8 |
| 10 | 10×1.0 | 10×1.5 | 5 | 5 | 10 |
| 12 | 12×1.0 | 12×1.75 | 6 | 6 | 12 |
| 16 | 16×1.5 | 16×2.0 | 8 | 7 | 16 |
| 20 | 20×1.5 | 20×2.5 | 10 | 8 | 20 |
| Set Screw (Round Head) | TYPE | Material | Hardness* | Surface Treatment | M | L Selection |
| Fine Thread | E-MSSR | S45C | 38~HRC | Trivalent Chromate Treatment | 3~20 | 10~120 |
| E-MSSRS | SUS304 | - | - | 3~20 | 10~120 | |
| Coarse Thread | E-MSSNR | S45C | 38~HRC | Trivalent Chromate Treatment | 3~20 | 10~120 |
| E-MSSNRS | SUS304 | - | - | 3~20 | 10~120 |
Material
Surface Treatment
Hardness
L
Type
M




