(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Toggle Clamps are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Closing Pressure (N) : 3180
● Accessories : U Hook
● Material :
Body - A3
Handle - PVC
● Surface Treatment : Blue Zinc Electroplating
[Application]
Toggle Clamps are commonly used in various applications in factory automation systems
Part Number | E-LD-431R |
![]() | A3 |
![]() | PVC |
![]() | Blue Zinc Electroplating |
Closing Pressure (N) | 3180 |
Mass (g) | 255 |
Arm Open-Close Angle | / |
Handle Open-Close Angle | / |
![]() | / |
Recommended Bolt | M6 |
U Hook | 97millimeters |
Part Number |
---|
E-LD-431R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 251.00 | ECONOMY TOGGLE CLAMPS | 1 Piece(s) | Available | Same day | 10 |
Loading...
Part Number | E-LD-431R |
![]() | A3 |
![]() | PVC |
![]() | Blue Zinc Electroplating |
Closing Pressure (N) | 3180 |
Mass (g) | 255 |
Arm Open-Close Angle | / |
Handle Open-Close Angle | / |
![]() | / |
Recommended Bolt | M6 |
U Hook | 97millimeters |
Type | Push-Pull | Tightening Force(N) | 3180 | Tightening Force (Range Selectable)(N) | 3100~ |
---|---|---|---|---|---|
Body Material | Steel | Attaching Method | Flange Base | Clamp Screw | Not Provided |
Closing Pressure(N) | 3180 | Material | Body: A3, Handle: PVC | Surface Treatment | Blue Zinc Electroplating |
Recommended Bolt | M6 | U Hook(mm) | 97 |
Please check the type/dimensions/specifications of the part E-LD-431R in the Toggle Clamps Latch Type, 3180N, Self Locking Type series.
How can we improve?
How can we improve?