(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Toggle Clamps are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Closing Pressure (N) : 2205
● Arm Open-Close Angle : 105°
● Handle Open-Close Angle : 59°
● Material :
Body - A3
Handle - PVC
Tip - Rubber
[Application]
Toggle Clamps are commonly used in various applications in factory automation systems
Part Number | E-LD-12130R |
Body Material | A3 |
Handle Material | PVC |
Surface Treatment | Blue Zinc Electroplating |
Closing Pressure (N) | 2205 |
Mass (g) | 372 |
Arm Open-Close Angle | 105° |
Handle Open-Close Angle | 59° |
Accessories | Rubber Head Bolt |
Recommended Bolt | M8 |
Part Number |
---|
E-LD-12130R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 478.00 | ECONOMY TOGGLE CLAMPS | 1 Piece(s) | Available | Same day |
Loading...
Part Number | E-LD-12130R |
Body Material | A3 |
Handle Material | PVC |
Surface Treatment | Blue Zinc Electroplating |
Closing Pressure (N) | 2205 |
Mass (g) | 372 |
Arm Open-Close Angle | 105° |
Handle Open-Close Angle | 59° |
Accessories | Rubber Head Bolt |
Recommended Bolt | M8 |
Attaching Method | Flange Base | Tightening Force (Range Selectable)(N) | 1050-2259 | Tightening Force(N) | 2205 |
---|---|---|---|---|---|
Body Material | Steel | Clamp Screw Material | Steel + Rubber Pad | Tip Accessories | Bolt with Rubber |
Tip Screw Position Adjustment | Slide Adjustment | Clamp Screw Size | M8 | Product Category | Body |
Closing Pressure(N) | 2205 | Material | Body: A3, Handle: PVC | Surface Treatment | Blue Zinc Electroplating |
Arm Open-Close Angle | 105° | Handle Open-Close Angle | 59° | Accessories | Rubber Head Bolt |
Recommended Bolt | M8 |
Please check the type/dimensions/specifications of the part E-LD-12130R in the Toggle Clamps Vertical, 2205N, Self Locking Type series.
How can we improve?
How can we improve?