Toggle Clamps Horizontal, 882N, Self Locking Type

Brand :
MISUMI
Caution
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part10 CLICK here
Product Description
Toggle Clamps are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Closing Pressure (N) : 882
● Arm Open-Close Angle : 80°
● Handle Open-Close Angle : 73°
● Material :
Body - A3
Handle - PVC
Tip - Rubber
[Application]
Toggle Clamps are commonly used in various applications in factory automation systems
Product Overview of Horizontal Hold-Down Toggle Clamps
Since it requires no manual adjustment and does not comply with RoHS, Horizontal Hold-Down Toggle Clamps is up to 30% cheaper than similar existing products from MISUMI
♢The self-locking Horizontal Hold-Down Toggle Clamps is a new product.
♢The Horizontal Hold-Down Toggle Clamps with self-locking function is a safety device that has the most distinctive feature of preventing toggle clamp loosening caused by vibration, rotation, external force, etc.
♢When the Horizontal Hold-Down Toggle Clamps opens, sufficient operating space is reserved to prevent the fingers from being caught between the handle and the buckle lock.
♢The self-locking Horizontal Hold-Down Toggle Clamps is a new product.
♢The Horizontal Hold-Down Toggle Clamps with self-locking function is a safety device that has the most distinctive feature of preventing toggle clamp loosening caused by vibration, rotation, external force, etc.
♢When the Horizontal Hold-Down Toggle Clamps opens, sufficient operating space is reserved to prevent the fingers from being caught between the handle and the buckle lock.
Dimensional Drawing of Horizontal Hold-Down Toggle Clamps


| Part Number of Horizontal Hold-Down Toggle Clamps | E-LD-201BR |
Horizontal Hold-Down Toggle Clamps Body Material | A3 |
Horizontal Hold-Down Toggle Clamps Handle Material | PVC |
Surface Treatment | Blue Zinc Electroplating |
| Closing Pressure (N) | 882 |
| Mass (g) | 159 |
| Arm Open-Close Angle | 80° |
| Handle Open-Close Angle | 73° |
Accessories | Rubber Head Bolt |
| Recommended Bolt | M6 |
Product Features of Horizontal Hold-Down Toggle Clamps
♢Horizontal Hold-Down Toggle Clamps, flange base, U shape clamping bar, low profile tough type> Electronics, automotive, medical, catering equipment manufacturing.
> Mold, machining, aircraft manufacturing.
> Suitable for inspection fixture, welding fixture, repair fixture, processing fixture, and other combination fixture, etc.
>Tge Horizontal Hold-Down Toggle Clamps Can also be used flexibly in carpentry and other DIY.
>Economy series Horizontal Hold-Down Toggle Clamps have firm rivets

* Problems of generic products of Horizontal Hold-Down Toggle Clamps on the market
>Difference between economy series toggle clamps and standard products
・MISUMI economy series Horizontal Hold-Down Toggle Clamps are made of high quality A3 steel, and its tensile strength is more than 2 times that of the generic products on the market, ensuring the closing pressure and improving the service life.

Example Use of Horizontal Hold-Down Toggle Clamps
See the inCAD Library for more examples of use

Precautions of Horizontal Hold-Down Toggle Clamps
<About Installation> Fixed by bolt or welding
<About Modification> Note that the modification of standard handles or clamping bars will seriously affect the durability of the product body!
<Locking Position> The Horizontal Hold-Down Toggle Clamps needs to pass through the mechanical dead center to play the role of locking and fixing.
<Operating Environment> When used in the environment with chips, dust, etc., use an air gun to clean the riveting and rotating parts before use.
<About Oil Injection> Regularly inject oil for the friction parts such as rivets and guide shaft to keep the Horizontal Hold-Down Toggle Clamps moving smoothly.
<About Inspection> Regularly inspect the fixing bolts, locking bolts, fixing arms, fixing shafts, etc. to prevent loosening.
<About Modification> Note that the modification of standard handles or clamping bars will seriously affect the durability of the product body!
<Locking Position> The Horizontal Hold-Down Toggle Clamps needs to pass through the mechanical dead center to play the role of locking and fixing.
<Operating Environment> When used in the environment with chips, dust, etc., use an air gun to clean the riveting and rotating parts before use.
<About Oil Injection> Regularly inject oil for the friction parts such as rivets and guide shaft to keep the Horizontal Hold-Down Toggle Clamps moving smoothly.
<About Inspection> Regularly inspect the fixing bolts, locking bolts, fixing arms, fixing shafts, etc. to prevent loosening.
Related Products of Horizontal Hold-Down Toggle Clamps
Dimensional Drawing

Specification Table

| Part Number | E-LD-201BR |
Body Material | A3 |
Handle Material | PVC |
Surface Treatment | Blue Zinc Electroplating |
| Closing Pressure (N) | 882 |
| Mass (g) | 159 |
| Arm Open-Close Angle | 80° |
| Handle Open-Close Angle | 73° |
Accessories | Rubber Head Bolt |
| Recommended Bolt | M6 |
Horizontal Hold-Down Toggle Clamps Body Material
Surface Treatment
Accessories

