(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Linear Guides are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm) : 25 and 900 (1mm Increments)
● Block Type : Short Block and Standard Block
● Material :
Guide Rail - Bearing Steel and Stainless Steel
Block - Stainless Steel
[Application]
Linear Guides are commonly used in various applications in factory automation systems
MISUMI Product of Standard Linear Guides SSEBS | Economy Series E-MLG□S | ||
Material of Standard Linear Guides | Standard Linear Guides | SUS440C equivalent | Carbon Steel |
Block | SUS440C | ||
Hardness | 56HRC up | 58HRC up | |
Surface Treatment | None/ Low-Temperature Black Chrome Plating | None/ Vacuum Chrome Plating | |
Preload Management | Y | N | |
Model No. Selection Reference | Height H Reference | Rail Width WR Reference | |
RoHS10 | Compliant | Non-compliant |
Type of Standard Linear Guides | ![]() | ![]() | ![]() | ||
Standard Standard Linear Guides | Block | Retainer | |||
E-GMLG | Bearing Steel | Stainless Steel | Resin | Vacuum Evaporated Chrome Plating | 58HRC~ |
E-SMLG | Stainless Steel | Stainless Steel | Resin | - | - |
Part No. | ![]() (1mm Increments) | Block Dimensions (mm) | Standard Linear Guides Dimensions (mm) | |||||||||||||||||
![]() | ![]() | W | B | B1 | L1 | L2 | Gn | M×L | H2 | H | H1 | N | HR | WR | Counterbore d×D×h | P | E | |||
E-MLG E-GMLG E-SMLG | 7S | 25~900 | 17 | 12 | 2.5 | 9.6 | 19.8 | Φ1.2 | M2×2.5 | 1.5 | 8 | 2 | 5 | 4.8 | 7 | 2.4×4.2×2.3 | 15 | Please refer to “E Dimension” chart. | ||
9S | 35~900 | 20 | 15 | 11.9 | 22.7 | Φ1.4 | M3×3 | 1.8 | 10 | 2 | 5.5 | 6.5 | 9 | 3.5×6×3.5 | 20 | |||||
12S | 45~900 | 27 | 20 | 3.5 | 13 | 26.4 | Φ2 | M3×3.5 | 2.5 | 13 | 3 | 7.5 | 8 | 12 | 3.5×6×4.5 | 25 | ||||
15S | 70~900 | 32 | 25 | 17.7 | 33.2 | M3 | M3×4 | 3 | 16 | 4 | 8.5 | 10 | 15 | 3.5×6×4.5 | 40 |
Nominal | Basic Rated Load | Static Allowable Moment | Mass | ||||
C(Dynamic) kN | Co(Static) kN | MA N-m | MB N-m | MC N-m | Block kg | Rail kg/m | |
7S | 0.79 | 1.27 | 1.9 | 1.6 | 4.6 | 0.008 | 0.19 |
9S | 1.16 | 1.68 | 3.1 | 2.6 | 7.9 | 0.015 | 0.31 |
12S | 1.63 | 2.38 | 5.2 | 4.4 | 14.8 | 0.025 | 0.61 |
15S | 3.08 | 4.23 | 12.3 | 10.3 | 32.6 | 0.05 | 1.02 |
H | 8 | 10 | 13 | 16 | Number of Holes M |
L | 25~35 | 35~ 47 | 45~ 57 | 70~ 87 | 2 |
36~50 | 48~ 67 | 58~ 82 | 88~ 127 | 3 | |
51~65 | 68~ 87 | 83~ 107 | 128~ 167 | 4 | |
66~80 | 88~ 107 | 108~ 132 | 168~207 | 5 | |
81~95 | 108~ 127 | 133~ 157 | 208~ 247 | 6 | |
96~ 110 | 128~ 147 | 158~ 182 | 248~ 287 | 7 | |
111~ 125 | 148~ 167 | 183~ 207 | 288~ 327 | 8 | |
126~ 140 | 168~ 187 | 208~ 232 | 328~ 367 | 9 | |
141~ 155 | 188~ 207 | 233~ 257 | 368~ 407 | 10 | |
156~ 170 | 208~ 227 | 258~ 282 | 408~ 447 | 11 | |
171~ 185 | 228~ 247 | 283~ 307 | 448~ 487 | 12 | |
186~ 200 | 248~ 267 | 308~ 332 | 488~527 | 13 | |
201~ 215 | 268~ 287 | 333~ 357 | 528~567 | 14 | |
216~ 230 | 288~ 307 | 358~ 382 | 568~607 | 15 | |
231~ 245 | 308~ 327 | 383~ 407 | 608~647 | 16 | |
246~ 260 | 328~ 347 | 408~432 | 648~687 | 17 | |
261~ 275 | 348~ 367 | 433~457 | 688~730 | 18 | |
276~ 290 | 368~387 | 458~482 | 728~767 | 19 | |
291~ 305 | 388~407 | 483~507 | 768~807 | 20 | |
306~ 320 | 408~427 | 508~532 | 808~847 | 21 | |
321~ 335 | 428~447 | 533~557 | 848~887 | 22 | |
336~350 | 448~467 | 558~582 | 888~900 | 23 | |
351~365 | 468~487 | 583~607 | - | 24 | |
366~380 | 488~507 | 608~632 | 25 | ||
381~395 | 508~527 | 633~657 | 26 | ||
396~410 | 528~547 | 658~682 | 27 | ||
411~425 | 548~567 | 683~707 | 28 | ||
426~440 | 568~587 | 708~727 | 29 | ||
441~455 | 588~607 | 733~752 | 30 | ||
456~470 | 608~627 | 758~777 | 31 | ||
471~485 | 628~647 | 783~802 | 32 | ||
486~500 | 648~667 | 808~827 | 33 | ||
501~515 | 668~687 | 833~852 | 34 | ||
516~530 | 688~707 | 858~877 | 35 | ||
531~545 | 708~727 | 883~900 | 36 | ||
546~560 | 728~747 | - | 37 | ||
561~575 | 748~767 | 38 | |||
576~590 | 768~787 | 39 | |||
591~605 | 788~807 | 40 | |||
606~620 | 808~827 | 41 | |||
621~635 | 828~847 | 42 | |||
636~650 | 848~867 | 43 | |||
651~665 | 868~887 | 44 | |||
666~680 | 888~900 | 45 | |||
681~695 | - | 46 | |||
696~710 | 47 | ||||
711~725 | 48 | ||||
726~740 | 49 | ||||
741~755 | 50 | ||||
756~770 | 51 | ||||
771~785 | 52 | ||||
786~800 | 53 | ||||
801~815 | 54 | ||||
816~830 | 55 | ||||
831~845 | 56 | ||||
846~860 | 57 | ||||
861~875 | 58 | ||||
876~890 | 59 | ||||
891~900 | 60 | ||||
P | 15 | 20 | 25 | 40 |
Dimensional Precision | Unit:μm |
Standard Linear Guides Type | Precision Criteria | MISUMI Economy Series | MISUMI Standard Products |
Miniature Standard Linear Guides | Height H Tolerance | ±20 | ±20 |
Height H Pair Variation | 40 | 40 | |
Width N Tolerance | ±25 | ±25 | |
Width N Pair Variation | 40 | 40 | |
Applications | Low and medium frequency drive | High frequency drive |
Standard Linear Guides Length(mm) | Precision(μm) |
Less than 50 | 12 |
50-80 | 13 |
80-125 | 15 |
125-200 | 15 |
200-250 | 16 |
250-315 | 17 |
315-400 | 18 |
400-500 | 19 |
500-630 | 20 |
630-800 | 22 |
800-900 | 23 |
Part Number |
---|
E-MLGB7S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rail Length L (mm) | Assembly Height H (mm) | Nominal Part Number | Set / Single Item | Material | No. of Blocks | Lubrication Type | Lubrication Type | L Dimension Type | Applicable Linear Guide | Block Material (Surface Treatment) | Rail Material (Surface Treatment) | Rail Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 332.47 | ECONOMY LINEAR GUIDE BLOCK | 1 Piece(s) | Available | 10 Day(s) | 10 | - | 8 | 7 | Block Only | Stainless Steel | - | - | - | - | E-GMLGB7S / E-SMLGB7S | Stainless Steel | - | - |
Loading...
Block Type | Short Block | Rail Type | Standard Rail | Preload | Normal Clearance |
---|---|---|---|---|---|
Accuracy Standards | Standard Grade | Ball Arrangement | Miniature Type | Retainer | N/A |
Rolling Element | Ball |
Please check the type/dimensions/specifications of the part E-MLGB7S in the Miniature Linear Guides Short Blocks series.
Part Number |
---|
E-GMLGB7S |
E-GMLGB9S |
E-MLGB15S |
E-MLGB9S |
E-SMLGB12S |
E-SMLGB15S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Rail Length L (mm) | Assembly Height H (mm) | Nominal Part Number | Set / Single Item | Material | No. of Blocks | Lubrication Type | Lubrication Type | L Dimension Type | Applicable Linear Guide | Block Material (Surface Treatment) | Rail Material (Surface Treatment) | Rail Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 303.95 | 1 Piece(s) | Available | 10 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | |
฿ 303.95 | 1 Piece(s) | Available | 10 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | |
฿ 540.26 | 1 Piece(s) | Available | 10 Day(s) | 10 | - | 16 | 12 | Block Only | Stainless Steel | - | - | - | - | E-GMLGB15S / E-SMLGB15S | Stainless Steel | - | - | |
฿ 349.35 | 1 Piece(s) | Available | 10 Day(s) | 10 | - | 10 | 9 | Block Only | Stainless Steel | - | - | - | - | E-GMLGB9S / E-SMLGB9S | Stainless Steel | - | - | |
฿ 356.58 | 1 Piece(s) | Available | 8 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | |
฿ 510.53 | 1 Piece(s) | Available | 8 Day(s) | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?