(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Linear Bushing Housing Units are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Inner Diameter Minimum/Maximum (mm.) : 5 and 30
● Overall Length Minimum/Maximum (mm.) : 40 and 138
● Dowel Hole : Can selected between Provided / Not Provided
● Operating Temperature (℃) : -20 to 80
● Material : Housing - Aluminum Alloy
● Surface Treatment: Anodized
[Application]
Linear Bushing Housing Units are commonly used in various applications in factory automation systems
Housing of Linear Bushings | Ambient Operating Temp | |
Material of Linear Bushings | Surface Treatment | |
Aluminum Alloy | Anodized | -20~80℃ |
Part Number of Linear Bushings | With or Without Dowel Hole | D | (S) | L | L1 | L2 | h | W | H | R | M1 (Effective Length) | M2 (Effective Length) | C | C1 | d1×t | ||
Type of Linear Bushings | dr | Tolerance | |||||||||||||||
E-LBHSW | 5 | +0.003 -0.012 | Not Specified (Without Dowel Hole) | 10 | 4 | 40 | 18 | 28 | 13 | 15 | 20 | 5 | M4 (8) | M4 (10) | - | (1) | 6×5 (For M3 Bolts) |
6 | 12 | 3 | 46 | 20 | 30 | 14 | 16 | 22 | M4 (11) | 4 | |||||||
8 | Not Specified (Without Dowel Hole) P (With Dowel Hole) | 15 | 56 | 30 | 42 | 16 | 20 | 26 | M5 (8.5) | M4 (15) | 5 | ||||||
10 | 19 | 4 | 68 | 36 | 50 | 19 | 26 | 32 | 6 | M6 (9.5) | M5 (20) | 6 | 8×6 (For M4 Bolts) | ||||
12 | 21 | 70 | 20 | 28 | 34 | M5 (22) | |||||||||||
13 | 23 | 74 | 42 | 55 | 25 | 30 | 43 | 7 | M6 (13) | M6 (23) | - | 9×7 (For M5 Bolts) | |||||
16 | 28 | 3.8 | 84 | 52 | 65 | 27 | 36 | 49 | M6 (29) | 8 | |||||||
20 | +0.003 -0.013 | 32 | 94 | 58 | 70 | 31 | 42 | 54 | 8 | M8 (15) | M8 (34) | - | 11×8 (For M6 Bolts) | ||||
25 | 40 | 3.2 | 128 | 80 | 100 | 37 | 52 | 65 | 9 | M10 (17) | M10 (42) | - | 14×10 (For M8 Bolts) | ||||
30 | 45 | 138 | 90 | 110 | 40 | 58 | 71 | M10 (17.5) | M10 (48) | - |
Part Number |
---|
E-LBHSW6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Height H (mm) | Dowel Hole Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 472.73 | ECONOMY LINEAR BUSHING | 1 Piece(s) | Available | 6 Day(s) | 6 | 46 | 12 | 22 | Not provided |
Loading...
Part Number | With or Without Dowel Hole | D | (S) | L | L1 | L2 | h | W | H | R | M1 (Effective Length) | M2 (Effective Length) | C | C1 | d1×t | ||
Type | dr | Tolerance | |||||||||||||||
E-LBHSW | 5 | +0.003 -0.012 | Not Specified (Without Dowel Hole) | 10 | 4 | 40 | 18 | 28 | 13 | 15 | 20 | 5 | M4 (8) | M4 (10) | - | (1) | 6×5 (For M3 Bolts) |
6 | 12 | 3 | 46 | 20 | 30 | 14 | 16 | 22 | M4 (11) | 4 | |||||||
8 | Not Specified (Without Dowel Hole) P (With Dowel Hole) | 15 | 56 | 30 | 42 | 16 | 20 | 26 | M5 (8.5) | M4 (15) | 5 | ||||||
10 | 19 | 4 | 68 | 36 | 50 | 19 | 26 | 32 | 6 | M6 (9.5) | M5 (20) | 6 | 8×6 (For M4 Bolts) | ||||
12 | 21 | 70 | 20 | 28 | 34 | M5 (22) | |||||||||||
13 | 23 | 74 | 42 | 55 | 25 | 30 | 43 | 7 | M6 (13) | M6 (23) | - | 9×7 (For M5 Bolts) | |||||
16 | 28 | 3.8 | 84 | 52 | 65 | 27 | 36 | 49 | M6 (29) | 8 | |||||||
20 | +0.003 -0.013 | 32 | 94 | 58 | 70 | 31 | 42 | 54 | 8 | M8 (15) | M8 (34) | - | 11×8 (For M6 Bolts) | ||||
25 | 40 | 3.2 | 128 | 80 | 100 | 37 | 52 | 65 | 9 | M10 (17) | M10 (42) | - | 14×10 (For M8 Bolts) | ||||
30 | 45 | 138 | 90 | 110 | 40 | 58 | 71 | M10 (17.5) | M10 (48) | - |
dr | Dowel Hole Dimensions | Basic Load Rating | Allowable Static Torque (N·m) | Mass (g) | ||||
P | C | ℓ2 | E | C (Dynamic) N | Co (Static) N | |||
5 | - | - | - | - | 263 | 412 | 1.38 | 35 |
6 | 324 | 529 | 2.18 | 40 | ||||
8 | 3 | 4 | 4 | 16 | 431 | 784 | 4.31 | 75 |
10 | 4 | 5 | 5 | 20 | 588 | 1100 | 7.24 | 150 |
12 | 657 | 1200 | 10.9 | 168 | ||||
13 | 26 | 813 | 1570 | 11.6 | 248 | |||
16 | 36 | 1230 | 2350 | 19.7 | 383 | |||
20 | 5 | 6 | 6 | 38 | 1400 | 2740 | 26.8 | 520 |
25 | 58 | 1560 | 3140 | 43.4 | 1120 | |||
30 | 68 | 2490 | 5490 | 82.8 | 1384 |
Housing | Ambient Operating Temp | |
Material | Surface Treatment | |
Aluminum Alloy | Anodized | -20~80℃ |
Product Drawings | Instructions for use |
When the linear bushing is under heavy load (unbalanced load), one piece of single type is not applicable. It is recommended to use one piece of double type or multiple pieces of single type. | |
Linear bushing is not suitable for rotating motion in structure. If you rotate forcibly, it may cause damage to the product. Please pay attention during use. | |
Linear bushing is not suitable for repeated plugging and unplugging. | |
When inserting the guide shaft into the linear bushing, please align the center and insert it slowly, otherwise the steel ball will fall off or the retainer will be deformed. |
Electronic & Electrical | Automotive | Lithium battery | ||
LCD | Smart Phones | Semiconductor | ||
Type | Housing | Style | Standard | Ball Recirculating Type | Double |
---|---|---|---|---|---|
Types | Linear Bushing Housing Unit - Tall Blocks | Length | Double |
Please check the type/dimensions/specifications of the part E-LBHSW6 in the Linear Bushing Housing Units With Dowel Holes-Tall Blocks, Double series.
Part Number |
---|
E-LBHSW12 |
E-LBHSW12-P |
E-LBHSW13 |
E-LBHSW13-P |
E-LBHSW8 |
E-LBHSW8-P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Height H (mm) | Dowel Hole Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 488.31 | 1 Piece(s) | Available | 6 Day(s) | 12 | 70 | 21 | 34 | Not provided | |
฿ 573.38 | 1 Piece(s) | Available | 6 Day(s) | 12 | 70 | 21 | 34 | 4 | |
฿ 590.26 | 1 Piece(s) | Available | 6 Day(s) | 13 | 74 | 23 | 43 | Not provided | |
฿ 670.78 | 1 Piece(s) | Available | 6 Day(s) | 13 | 74 | 23 | 43 | 4 | |
฿ 458.44 | 1 Piece(s) | Available | 6 Day(s) | 8 | 56 | 15 | 26 | Not provided | |
฿ 546.75 | 1 Piece(s) | Available | 6 Day(s) | 8 | 56 | 15 | 26 | 3 |
How can we improve?
How can we improve?