(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Single Axis Robots E-MUTB65, High-Speed Belt Drive, Semi-Sealed type for General Use from MISUMI.
- Transmission devices integrating timing belts and guides, essential for streamlined production.
- Versatile vertical use expands application possibilities.
- Precision of ±0.1mm ensures accuracy in operation.
- Roller design on the steel belt reduces susceptibility to dust contamination.
- Adjustable belt tension without disassembly for easy maintenance.
- Full range of supporting accessories included for a comprehensive setup.
- Motor not included must be purchased separately.
Components | Body | Guide | Timing Belt | Timing Pulley | Slide Block | Cover |
![]() | Aluminum Alloy | Carbon Steel | Rubber | 45 Steel | Aluminum Alloy | Aluminum Alloy |
![]() | Anodized | - | - | Nickel Plated | Anodized | Anodized |
![]() | ![]() | ![]() (100millimeters increments) | ![]() Motor Position | ![]() Motor Brand | ![]() Motor Power | ![]() Sensor Position | Repetitive Positioning Accuracy (mm) | Deceleration Ratio | Max. Payload (kg) | Max. Rotational Speed (mm/sec) | Rated Thrust (N) | |
Horizontal Use | Vertical Use | |||||||||||
E-MUTB65 | 130 | 100~5500 | L (Motor On Left Side) R (Motor On Right Side) LU (Motor On Upper Left Side) RU (Motor On Upper Right Side) LD (Motor On Lower Left Side) RD (Motor On Lower Right Side) LT (Motor Direct Connection On Left Side) RT (Motor Direct Connection On Right Side) | M (Mitsubishi) P (Panasonic) Y (Yaskawa) T (Delta Electronics) Z (Prepared by Customer) | 40 (400W) | C (External Motor Side) D (External Motor Opposite Side) | ±0.1 | 3:1 | 30 | 9 | 2166 | 220 |
5:1 | 45 | 15 | 1300 | |||||||||
7:1 | 55 | 16 | 928 | |||||||||
10:1 | 60 | 17 | 650 |
Part Number |
---|
E-MUTB65-L130-[100-5500/100]-[L,LD,LT,LU,R,RD,RT,RU]-M40-[C,D] |
E-MUTB65-L130-[100-5500/100]-[L,LD,LT,LU,R,RD,RT,RU]-P40-[C,D] |
E-MUTB65-L130-[100-5500/100]-[L,LD,LT,LU,R,RD,RT,RU]-T40-[C,D] |
E-MUTB65-L130-[100-5500/100]-[L,LD,LT,LU,R,RD,RT,RU]-Y40-[C,D] |
E-MUTB65-L130-[100-5500/100]-[L,LD,LT,LU,R,RD,RT,RU]-Z-[C,D] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Effective Stroke (mm) | Motor Position | Motor Brand & Power | Sensor Position |
---|---|---|---|---|---|---|---|---|---|
- | ELECTRIC ACTUATOR COMPACT TYPE | 1 Piece(s) | Quote | 100 ~ 5500 | L Motor On Left Side / LD Motor On Lower Left Side / LU Motor On Upper Left Side / Motor Direct Connection On Left Side / Motor Direct Connection On Right Side / R Motor On Right Side / RD Motor On Lower Right Side / RU Motor On Upper Right Side | M40 Mitsubishi 400W | C Motor Side / D Motor Opposite Side | ||
- | ELECTRIC ACTUATOR COMPACT TYPE | 1 Piece(s) | Quote | 100 ~ 5500 | L Motor On Left Side / LD Motor On Lower Left Side / LU Motor On Upper Left Side / Motor Direct Connection On Left Side / Motor Direct Connection On Right Side / R Motor On Right Side / RD Motor On Lower Right Side / RU Motor On Upper Right Side | P40 Panasonic 400W | C Motor Side / D Motor Opposite Side | ||
- | ELECTRIC ACTUATOR COMPACT TYPE | 1 Piece(s) | Quote | 100 ~ 5500 | L Motor On Left Side / LD Motor On Lower Left Side / LU Motor On Upper Left Side / Motor Direct Connection On Left Side / Motor Direct Connection On Right Side / R Motor On Right Side / RD Motor On Lower Right Side / RU Motor On Upper Right Side | T40 Delta 400W | C Motor Side / D Motor Opposite Side | ||
- | ELECTRIC ACTUATOR COMPACT TYPE | 1 Piece(s) | Quote | 100 ~ 5500 | L Motor On Left Side / LD Motor On Lower Left Side / LU Motor On Upper Left Side / Motor Direct Connection On Left Side / Motor Direct Connection On Right Side / R Motor On Right Side / RD Motor On Lower Right Side / RU Motor On Upper Right Side | Y40 Yaskawa 400W | C Motor Side / D Motor Opposite Side | ||
- | ELECTRIC ACTUATOR COMPACT TYPE | 1 Piece(s) | Quote | 100 ~ 5500 | L Motor On Left Side / LD Motor On Lower Left Side / LU Motor On Upper Left Side / Motor Direct Connection On Left Side / Motor Direct Connection On Right Side / R Motor On Right Side / RD Motor On Lower Right Side / RU Motor On Upper Right Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side |
Loading...
Type | Slider | Drive Method | Belt | Main Body, Peripheral Components | Main Body |
---|---|---|---|---|---|
Positioning Repeatability(µm) | ±10 | Cable | Not Provided | Number of Tables | 1 pc. |
Lead | 130 | Lead | 130 |
How can we improve?
How can we improve?