(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Single axis robots E-MCT8 series with guide built in type for clean environment from MISUMI.
- Aluminum alloy base is directly embedded in the steel rail and then ground to improve travel height and straightness accuracy up to ±0.02.
- Integration of ball screws and guides for optimal functionality.
- Compact design for easy assembly and installation.
- High precision (±0.01 mm) and rigidity ensure reliable performance.
- Lightweight construction for convenience application.
- Low noise operation enhances usability.
- Complete set of fittings included.
- Motor not included purchase separately.
Components | Body | Embedded Guide | Screw | Nut | Slide Block | Cover |
![]() | Aluminum Alloy | Bearing Steel | Carbon Steel | Alloy Steel | Aluminum Alloy | Stainless Steel |
![]() | Anodized | - | - | - | Anodized | - |
Effective Stroke | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 |
L | 328 | 378 | 428 | 478 | 528 | 578 | 628 | 678 | 728 | 778 | 828 | 878 | 928 | 978 | 1028 | 1078 | 1128 | 1178 | 1228 | 1278 | 1328 | 1378 |
A | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 |
M | 1 | 1 | 2 | 2 | 3 | 3 | 4 | 4 | 5 | 5 | 6 | 6 | 7 | 7 | 8 | 8 | 9 | 9 | 10 | 10 | 11 | 11 |
N | 6 | 6 | 8 | 8 | 10 | 10 | 12 | 12 | 14 | 14 | 16 | 16 | 18 | 18 | 20 | 20 | 22 | 22 | 24 | 24 | 26 | 26 |
P | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 |
KG | 3.91 | 4.29 | 4.70 | 5.00 | 5.35 | 5.68 | 6.00 | 6.35 | 6.64 | 6.97 | 7.41 | 7.71 | 8.12 | 8.41 | 8.65 | 8.96 | 9.37 | 9.62 | 10.01 | 10.28 | 10.70 | 11.12 |
Effective Stroke | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 |
L | 314.5 | 364.5 | 414.5 | 464.5 | 514.5 | 564.5 | 614.5 | 664.5 | 714.5 | 764.5 | 814.5 | 864.5 | 914.5 | 964.5 | 1014.5 | 1064.5 | 1114.5 | 1164.5 | 1214.5 | 1264.5 | 1314.5 | 1364.5 |
A | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 |
M | 0 | 0 | 1 | 1 | 2 | 2 | 3 | 3 | 4 | 4 | 5 | 5 | 6 | 6 | 7 | 7 | 8 | 8 | 9 | 9 | 10 | 10 |
N | 4 | 4 | 6 | 6 | 8 | 8 | 10 | 10 | 12 | 12 | 14 | 14 | 16 | 16 | 18 | 18 | 20 | 20 | 22 | 22 | 24 | 24 |
P | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 |
KG | 3.95 | 4.33 | 4.74 | 5.09 | 5.39 | 5.72 | 6.04 | 6.39 | 6.68 | 7.01 | 7.45 | 7.75 | 8.16 | 8.45 | 8.69 | 9.00 | 9.41 | 9.66 | 10.08 | 10.32 | 10.74 | 11.16 |
Effective Stroke | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 |
L | 314.5 | 364.5 | 414.5 | 464.5 | 514.5 | 564.5 | 614.5 | 664.5 | 714.5 | 764.5 | 814.5 | 864.5 | 914.5 | 964.5 | 1014.5 | 1064.5 | 1114.5 | 1164.5 | 1214.5 | 1264.5 | 1314.5 | 1364.5 |
A | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 |
M | 1 | 1 | 2 | 2 | 3 | 3 | 4 | 4 | 5 | 5 | 6 | 6 | 7 | 7 | 8 | 8 | 9 | 9 | 10 | 10 | 11 | 11 |
N | 6 | 6 | 8 | 8 | 10 | 10 | 12 | 12 | 14 | 14 | 16 | 16 | 18 | 18 | 20 | 20 | 22 | 22 | 24 | 24 | 26 | 26 |
P | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 |
KG | 3.95 | 4.33 | 4.74 | 5.09 | 5.39 | 5.72 | 6.04 | 6.39 | 6.68 | 7.01 | 7.45 | 7.75 | 8.16 | 8.45 | 8.69 | 9.00 | 9.41 | 9.66 | 10.08 | 10.32 | 10.74 | 11.16 |
Effective Stroke | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 |
L | 314.5 | 364.5 | 414.5 | 464.5 | 514.5 | 564.5 | 614.5 | 664.5 | 714.5 | 764.5 | 814.5 | 864.5 | 914.5 | 964.5 | 1014.5 | 1064.5 | 1114.5 | 1164.5 | 1214.5 | 1264.5 | 1314.5 | 1364.5 |
A | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 |
M | 1 | 1 | 2 | 2 | 3 | 3 | 4 | 4 | 5 | 5 | 6 | 6 | 7 | 7 | 8 | 8 | 9 | 9 | 10 | 10 | 11 | 11 |
N | 6 | 6 | 8 | 8 | 10 | 10 | 12 | 12 | 14 | 14 | 16 | 16 | 18 | 18 | 20 | 20 | 22 | 22 | 24 | 24 | 26 | 26 |
P | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 |
KG | 3.95 | 4.33 | 4.74 | 5.09 | 5.39 | 5.72 | 6.04 | 6.39 | 6.68 | 7.01 | 7.45 | 7.75 | 8.16 | 8.45 | 8.69 | 9.00 | 9.41 | 9.66 | 10.08 | 10.32 | 10.74 | 11.16 |
Drive Method | Ball Screw | |
Ball Screw | Accuracy grade | C7 |
O.D. (mm) | Φ16 | |
Body width (mm) | 82 | |
Drive Power (W) | 200/400 | |
Operating Environment | Clean |
Part Number | ![]() | ![]() (50millimeters increments) | ![]() Motor Position | ![]() Motor Brand | ![]() Motor Power | ![]() Sensor Position | Repetitive Positioning Accuracy (mm) | Max. Payload (kg) | Max. Speed (mm/sec) | Rated Thrust (N) | ||
![]() | Horizontal Use | Vertical Use | 200W | 400W | ||||||||
E-MCT8 | 5 | 50~1100 | BC (Motor Direct Connection) BM (Motor On Lower Side) BL (Motor On Left Side) BR (Motor On Right Side) | M (Mitsubishi) P (Panasonic) Y (Yaskawa) T (Delta Electronics) Z (Prepared by Customer) | 20 (200W) 40 (400W) | C (External Motor Side) D (External Motor Opposite Side) | ±0.01 | 50 | 15 | 250 | 683 | 1388 |
10 | 30 | 8 | 500 | 341 | 694 | |||||||
20 | 18 | 3 | 1000 | 174 | 347 |
Part Number | Lead (mm) | Motor Power (W) | Max. Movement Speed (mm/sec) | |||||||||||||||||||||
50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | |||
E-MCT8 | 5 | 200 | 250 | 225 | 200 | 175 | 150 | 125 | 100 | 75 | ||||||||||||||
10 | 500 | 450 | 400 | 350 | 300 | 250 | 200 | 150 | ||||||||||||||||
20 | 1000 | 900 | 800 | 700 | 600 | 500 | 400 | 300 | ||||||||||||||||
5 | 400 | 250 | 225 | 200 | 175 | 150 | 125 | 100 | 75 | |||||||||||||||
10 | 500 | 450 | 400 | 350 | 300 | 250 | 200 | 150 | ||||||||||||||||
20 | 1000 | 900 | 800 | 700 | 600 | 500 | 400 | 300 |
![]() | Accessory Name | Part Number | Quantity | |||
Sensor | C-MSX674N-2M | 3 | ||||
Motor connection method | BC | Coupling (mm) | 10*14(*11) Motor Side (200W) | 10x14 Motor Side (400W) | 1 | |
BL/BR/BM | Timing Pulley | S3M-36 Teeth-14 (combination) | 1 | |||
Timing Pulleys | S3M-36 Teeth-10 (combination) | 1 | ||||
Timing Belt | S3M-258-15 | 1 |
Horizontal Installation | A | B | C | |
Lead 5 | 20kg | 1560 | 153 | 237 |
35kg | 890 | 81 | 126 | |
50kg | 550 | 53 | 82 | |
Lead 10 | 10kg | 1730 | 286 | 412 |
20kg | 839 | 136 | 196 | |
30kg | 541 | 86 | 124 | |
Lead 20 | 6kg | 1213 | 403 | 493 |
9kg | 800 | 264 | 323 | |
18kg | 592 | 194 | 238 |
Wall Installation | A | B | C | |
Lead 5 | 20kg | 214 | 153 | 1435 |
35kg | 113 | 81 | 845 | |
50kg | 74 | 53 | 506 | |
Lead 10 | 10kg | 370 | 286 | 1400 |
20kg | 176 | 136 | 800 | |
30kg | 112 | 86 | 495 | |
Lead 20 | 6kg | 444 | 403 | 760 |
9kg | 292 | 264 | 277 | |
18kg | 214 | 194 | 544 |
Vertical Installation | A | C | |
Lead 5 | 10kg | 331 | 331 |
15kg | 220 | 220 | |
Lead 10 | 5kg | 589 | 589 |
8kg | 368 | 368 | |
Lead 20 | 3kg | 935 | 935 |
Horizontal Installation | |
MY | 318 |
MP | 318 |
MR | 626 |
Brand | Motor Code | With/Without Brake | Motor Power | Power Voltage | Servo Motor Model | Servo Drive Model |
Mitsubishi | M20 | Without Brake (Horizontal Use) | 200W | 220V | HG-KR23 | MR-J4-20A |
With Brake (Vertical Use) | HG-KR23B | |||||
M40 | Without Brake (Horizontal Use) | 400W | 220V | HG-KR43 | MR-J4-40A | |
With Brake (Vertical Use) | HG-KR43B | |||||
Panasonic | P20 | Without Brake (Horizontal Use) | 200W | 220V | MSMF022L1U | MADLN15SG |
With Brake (Vertical Use) | MSMF022L1V | |||||
P40 | Without Brake (Horizontal Use) | 400W | 220V | MSMF042L1U | MADLN25SG | |
With Brake (Vertical Use) | MSMF042L1V | |||||
Yaskawa | Y20 | Without Brake (Horizontal Use) | 200W | 220V | SGM7J02AFC6S | SGD7S-1R6A00A002 |
With Brake (Vertical Use) | SGM7J02AFC6E | |||||
Y40 | Without Brake (Horizontal Use) | 400W | 220V | SGM7J04AFC6S | SGD7S-2R8A00A002 | |
With Brake (Vertical Use) | SGM7J04AFC6E | |||||
Delta | T20 | Without Brake (Horizontal Use) | 200W | 220V | ECMA-C20602RS | ASD-B20221-B |
With Brake (Vertical Use) | ECMA-C20602SS | |||||
T40 | Without Brake (Horizontal Use) | 400W | 220V | ECMA-C20604RS | ASD-B20421-B | |
With Brake (Vertical Use) | ECMA-C20604SS |
Part Number |
---|
E-MCT8-L5-[50-1100/50]-[BC,BL,BM,BR]-M[20,40]-[C,D] |
E-MCT8-L5-[50-1100/50]-[BC,BL,BM,BR]-P[20,40]-[C,D] |
E-MCT8-L5-[50-1100/50]-[BC,BL,BM,BR]-T[20,40]-[C,D] |
E-MCT8-L5-[50-1100/50]-[BC,BL,BM,BR]-Y[20,40]-[C,D] |
E-MCT8-L5-[50-1100/50]-[BC,BL,BM,BR]-Z-[C,D] |
E-MCT8-L10-[50-1100/50]-[BC,BL,BM,BR]-M[20,40]-[C,D] |
E-MCT8-L10-[50-1100/50]-[BC,BL,BM,BR]-P[20,40]-[C,D] |
E-MCT8-L10-[50-1100/50]-[BC,BL,BM,BR]-T[20,40]-[C,D] |
E-MCT8-L10-[50-1100/50]-[BC,BL,BM,BR]-Y[20,40]-[C,D] |
E-MCT8-L10-[50-1100/50]-[BC,BL,BM,BR]-Z-[C,D] |
E-MCT8-L20-[50-1100/50]-[BC,BL,BM,BR]-M[20,40]-[C,D] |
E-MCT8-L20-[50-1100/50]-[BC,BL,BM,BR]-P[20,40]-[C,D] |
E-MCT8-L20-[50-1100/50]-[BC,BL,BM,BR]-T[20,40]-[C,D] |
E-MCT8-L20-[50-1100/50]-[BC,BL,BM,BR]-Y[20,40]-[C,D] |
E-MCT8-L20-[50-1100/50]-[BC,BL,BM,BR]-Z-[C,D] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Lead | Lead | Effective Stroke (mm) | Motor Position | Motor Brand & Power | Sensor Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 5 | 5 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M20 Mitsubishi 200W / M40 Mitsubishi 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 5 | 5 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P20 Panasonic 200W / P40 Panasonic 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 5 | 5 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T20 Delta 200W / T40 Delta 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 5 | 5 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y20 Yaskawa 200W / Y40 Yaskawa 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 5 | 5 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 10 | 10 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M20 Mitsubishi 200W / M40 Mitsubishi 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 10 | 10 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P20 Panasonic 200W / P40 Panasonic 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 10 | 10 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T20 Delta 200W / T40 Delta 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 10 | 10 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y20 Yaskawa 200W / Y40 Yaskawa 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 10 | 10 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 20 | 20 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M20 Mitsubishi 200W / M40 Mitsubishi 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 20 | 20 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P20 Panasonic 200W / P40 Panasonic 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 20 | 20 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T20 Delta 200W / T40 Delta 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 20 | 20 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y20 Yaskawa 200W / Y40 Yaskawa 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 20 | 20 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side |
Loading...
Type | Slider | Drive Method | Rolled Ball Screw | Main Body, Peripheral Components | Main Body |
---|---|---|---|---|---|
Positioning Repeatability(µm) | ±10 | Environmental Spec. | Clean Spec. | Cable | Not Provided |
Number of Tables | 1 pc. |
How can we improve?
How can we improve?