(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Single axis robots E-MCT12 series with guide built in type for clean environment from MISUMI.
- Aluminum alloy base is directly embedded in the steel rail and then ground to improve travel height and straightness accuracy up to ±0.02.
- Integration of ball screws and guides for optimal functionality.
- Compact design for easy assembly and installation.
- High precision (±0.01 mm) and rigidity ensure reliable performance.
- Lightweight construction for convenience application.
- Low noise operation enhances usability.
- Complete set of fittings included.
- Motor not included purchase separately.
Components | Body | Embedded Guide | Screw | Nut | Slide Block | Cover |
![]() | Aluminum Alloy | Bearing Steel | Carbon Steel | Alloy Steel | Aluminum Alloy | Stainless Steel |
![]() | Anodized | - | - | - | Anodized | - |
Effective Stroke | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | 1150 | 1200 |
L | 344 | 394 | 444 | 494 | 544 | 594 | 644 | 694 | 744 | 794 | 844 | 894 | 944 | 994 | 1044 | 1094 | 1144 | 1194 | 1244 | 1294 | 1344 | 1394 | 1444 | 1494 |
A | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 |
M | 1 | 2 | 2 | 3 | 3 | 4 | 4 | 5 | 5 | 6 | 6 | 7 | 7 | 8 | 8 | 9 | 9 | 10 | 10 | 11 | 11 | 12 | 12 | 13 |
N | 6 | 8 | 8 | 10 | 10 | 12 | 12 | 14 | 14 | 16 | 16 | 18 | 18 | 20 | 20 | 22 | 22 | 24 | 24 | 26 | 26 | 28 | 28 | 30 |
P | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | 1150 | 1200 | 1250 |
KG | 5.05 | 5.4 | 5.75 | 6.1 | 6.45 | 6.8 | 7.15 | 7.5 | 7.85 | 8.2 | 8.55 | 8.9 | 9.25 | 9.6 | 9.95 | 10.3 | 10.65 | 11 | 11.35 | 11.7 | 12.05 | 12.4 | 12.75 | 13.1 |
Effective Stroke | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | 1150 | 1200 |
L | 331.5 | 381.5 | 431.5 | 481.5 | 531.5 | 581.5 | 631.5 | 681.5 | 731.5 | 781.5 | 831.5 | 881.5 | 931.5 | 981.5 | 1031.5 | 1081.5 | 1131.5 | 1181.5 | 1231.5 | 1281.5 | 1331.5 | 1381.5 | 1431.5 | 1481.5 |
A | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 |
M | 1 | 2 | 2 | 3 | 3 | 4 | 4 | 5 | 5 | 6 | 6 | 7 | 7 | 8 | 8 | 9 | 9 | 10 | 10 | 11 | 11 | 12 | 12 | 13 |
N | 6 | 8 | 8 | 10 | 10 | 12 | 12 | 14 | 14 | 16 | 16 | 18 | 18 | 20 | 20 | 22 | 22 | 24 | 24 | 26 | 26 | 28 | 28 | 30 |
P | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | 1150 | 1200 | 1250 |
KG | 5.21 | 5.56 | 5.91 | 6.26 | 6.61 | 6.96 | 7.31 | 7.66 | 8.01 | 8.36 | 8.71 | 9.06 | 9.41 | 9.76 | 10.11 | 10.46 | 10.81 | 11.16 | 11.51 | 11.86 | 12.21 | 12.56 | 12.91 | 13.26 |
Effective Stroke | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | 1150 | 1200 |
L | 320.5 | 370.5 | 420.5 | 470.5 | 520.5 | 570.5 | 620.5 | 670.5 | 720.5 | 770.5 | 820.5 | 870.5 | 920.5 | 970.5 | 1020.5 | 1070.5 | 1120.5 | 1170.5 | 1220.5 | 1270.5 | 1320.5 | 1370.5 | 1420.5 | 1470.5 |
A | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 |
M | 1 | 2 | 2 | 3 | 3 | 4 | 4 | 5 | 5 | 6 | 6 | 7 | 7 | 8 | 8 | 9 | 9 | 10 | 10 | 11 | 11 | 12 | 12 | 13 |
N | 6 | 8 | 8 | 10 | 10 | 12 | 12 | 14 | 14 | 16 | 16 | 18 | 18 | 20 | 20 | 22 | 22 | 24 | 24 | 26 | 26 | 28 | 28 | 30 |
P | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | 1150 | 1200 | 1250 |
KG | 5.25 | 5.6 | 5.95 | 6.3 | 6.65 | 7 | 7.35 | 7.7 | 8.05 | 8.4 | 8.75 | 9.1 | 9.45 | 9.8 | 10.15 | 10.85 | 11.2 | 11.55 | 11.9 | 12.25 | 12.6 | 12.56 | 12.91 | 13.26 |
Effective Stroke | 50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | 1150 | 1200 |
L | 320.5 | 370.5 | 420.5 | 470.5 | 520.5 | 570.5 | 620.5 | 670.5 | 720.5 | 770.5 | 820.5 | 870.5 | 920.5 | 970.5 | 1020.5 | 1070.5 | 1120.5 | 1170.5 | 1220.5 | 1270.5 | 1320.5 | 1370.5 | 1420.5 | 1470.5 |
A | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 | 100 | 50 |
M | 1 | 2 | 2 | 3 | 3 | 4 | 4 | 5 | 5 | 6 | 6 | 7 | 7 | 8 | 8 | 9 | 9 | 10 | 10 | 11 | 11 | 12 | 12 | 13 |
N | 6 | 8 | 8 | 10 | 10 | 12 | 12 | 14 | 14 | 16 | 16 | 18 | 18 | 20 | 20 | 22 | 22 | 24 | 24 | 26 | 26 | 28 | 28 | 30 |
P | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | 1150 | 1200 | 1250 |
KG | 5.25 | 5.6 | 5.95 | 6.3 | 6.65 | 7 | 7.35 | 7.7 | 8.05 | 8.4 | 8.75 | 9.1 | 9.45 | 9.8 | 10.15 | 10.85 | 11.2 | 11.55 | 11.9 | 12.25 | 12.6 | 12.56 | 12.91 | 13.26 |
Drive Method | Ball Screw | |
Ball Screw | Accuracy grade | C7 |
O.D. (mm) | Φ16 | |
Body width (mm) | 120 | |
Drive Power (W) | 400W | |
Operating Environment | General |
Part Number | ![]() | ![]() (50millimeters increments) | ![]() Motor Position | ![]() Motor Brand | ![]() Motor Power | ![]() Sensor Position | Repetitive Positioning Accuracy (mm) | Max. Payload (kg) | Max. Speed (mm/sec) | Rated Thrust (N) | |
![]() | Horizontal Use | Vertical Use | |||||||||
E-MCT12 | 5 | 50~1200 | BC (Motor Direct Connection) BM (Motor On Lower Side) BL (Motor On Left Side) BR (Motor On Right Side) | M (Mitsubishi) P (Panasonic) Y (Yaskawa) T (Delta Electronics) Z (Prepared by Customer) | 40 (400W) | C (External Motor Side) D (External Motor Opposite Side) | ±0.01 | 110 | 33 | 250 | 1388 |
10 | 88 | 22 | 500 | 694 | |||||||
20 | 40 | 10 | 1000 | 347 |
Part Number | Lead (mm) | Motor Power (W) | Max. Movement Speed (mm/sec) | |||||||||||||||||||||||
50 | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | 1150 | 1200 | |||
E-MCT12 | 5 | 400 | 250 | 225 | 200 | 175 | 167 | 158 | 150 | 133 | 125 | |||||||||||||||
10 | 500 | 450 | 400 | 350 | 333 | 317 | 300 | 267 | 250 | |||||||||||||||||
20 | 1000 | 900 | 800 | 700 | 667 | 633 | 600 | 533 | 500 |
![]() | Accessory Name | Part Number | Quantity | ||
Sensor | C-MSX674N-2M | 3 | |||
Motor connection method | BC | Coupling (mm) | 7x8 Motor Side (750W) | 1 | |
BL/BR/BM | Timing Pulley | S3M-36 Teeth-14 (combination) | 1 | ||
Timing Pulleys | S3M-36 Teeth-10 (combination) | 1 | |||
BM | Timing Belt | S3M-258-15 | 1 | ||
BL/BR | Timing Belt | S3M-300-15 | 1 |
Horizontal Installation | A | B | C | |
Lead 5 | 60kg | 2850 | 250 | 340 |
80kg | 2100 | 180 | 250 | |
1100kg | 1500 | 120 | 170 | |
Lead 10 | 30kg | 2850 | 490 | 600 |
50kg | 1700 | 280 | 350 | |
88kg | 950 | 140 | 190 | |
Lead 20 | 10kg | 3400 | 1250 | 1400 |
22kg | 1650 | 550 | 620 | |
40kg | 900 | 290 | 330 |
Wall Installation | A | B | C | |
Lead 5 | 55kg | 280 | 280 | 330 |
75kg | 200 | 195 | 2400 | |
110kg | 130 | 125 | 1550 | |
Lead 10 | 35kg | 400 | 410 | 2500 |
55kg | 245 | 250 | 1550 | |
88kg | 150 | 150 | 950 | |
Lead 20 | 12kg | 900 | 1070 | 3000 |
20kg | 550 | 630 | 1800 | |
40kg | 260 | 300 | 900 |
Vertical Installation | A | C | |
Lead 5 | 10kg | 331 | 331 |
15kg | 220 | 220 | |
Lead 10 | 5kg | 589 | 589 |
8kg | 368 | 368 | |
Lead 20 | 3kg | 935 | 935 |
Horizontal Installation | |
MY | 318 |
MP | 318 |
MR | 626 |
Brand | Motor Code | With/Without Brake | Motor Power | Power Voltage | Servo Motor Model | Servo Drive Model |
Mitsubishi | M40 | Without Brake (Horizontal Use) | 400W | 220V | HG-KR43J | MR-J4-40A |
With Brake (Vertical Use) | HG-KR43BJ | |||||
Panasonic | P40 | Without Brake (Horizontal Use) | 400W | 220V | MSMF042L1U2M | MADLN25SE |
With Brake (Vertical Use) | MSMF042L1V2M | |||||
Yaskawa | Y40 | Without Brake (Horizontal Use) | 400W | 220V | SGM7J04AFC6S | SGD7S-1R6A00A002 |
With Brake (Vertical Use) | SGM7J04AFC6E | |||||
Delta | T40 | Without Brake (Horizontal Use) | 400W | 220V | ECMA-C20604RS | ASD-B2-0421-B |
With Brake (Vertical Use) | ECMA-C20604SS |
Part Number |
---|
E-MCT12-L5-[50-1250/50]-[BC,BL,BM,BR]-M40-[C,D] |
E-MCT12-L5-[50-1250/50]-[BC,BL,BM,BR]-P40-[C,D] |
E-MCT12-L5-[50-1250/50]-[BC,BL,BM,BR]-T40-[C,D] |
E-MCT12-L5-[50-1250/50]-[BC,BL,BM,BR]-Y40-[C,D] |
E-MCT12-L5-[50-1250/50]-[BC,BL,BM,BR]-Z-[C,D] |
E-MCT12-L10-[50-1250/50]-[BC,BL,BM,BR]-M40-[C,D] |
E-MCT12-L10-[50-1250/50]-[BC,BL,BM,BR]-P40-[C,D] |
E-MCT12-L10-[50-1250/50]-[BC,BL,BM,BR]-T40-[C,D] |
E-MCT12-L10-[50-1250/50]-[BC,BL,BM,BR]-Y40-[C,D] |
E-MCT12-L10-[50-1250/50]-[BC,BL,BM,BR]-Z-[C,D] |
E-MCT12-L20-[50-1250/50]-[BC,BL,BM,BR]-M40-[C,D] |
E-MCT12-L20-[50-1250/50]-[BC,BL,BM,BR]-P40-[C,D] |
E-MCT12-L20-[50-1250/50]-[BC,BL,BM,BR]-T40-[C,D] |
E-MCT12-L20-[50-1250/50]-[BC,BL,BM,BR]-Y40-[C,D] |
E-MCT12-L20-[50-1250/50]-[BC,BL,BM,BR]-Z-[C,D] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Lead | Lead | Effective Stroke (mm) | Motor Position | Motor Brand & Power | Sensor Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 5 | 5 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M40 Mitsubishi 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 5 | 5 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P40 Panasonic 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 5 | 5 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T40 Delta 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 5 | 5 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y40 Yaskawa 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 5 | 5 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 10 | 10 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M40 Mitsubishi 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 10 | 10 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P40 Panasonic 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 10 | 10 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T40 Delta 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 10 | 10 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y40 Yaskawa 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 10 | 10 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 20 | 20 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M40 Mitsubishi 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 20 | 20 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P40 Panasonic 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 20 | 20 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T40 Delta 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 20 | 20 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y40 Yaskawa 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 10 | 20 | 20 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side |
Loading...
Type | Slider | Drive Method | Rolled Ball Screw | Main Body, Peripheral Components | Main Body |
---|---|---|---|---|---|
Positioning Repeatability(µm) | ±10 | Environmental Spec. | Clean Spec. | Cable | Not Provided |
Number of Tables | 1 pc. |
How can we improve?
How can we improve?