(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||
Fine | Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-BNRS | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-BNRS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-BNRS | Electrolytic polishing + precision cleaning |
Part Number |
SL-BNRS6 |
SH-BNRS8 |
SHD-BNRS10 |
Part Number | M × Pitch | D | d | F | B | C | S | m | |
Type | M | Fine | |||||||
(Fine) SL-BNRS SH-BNRS SHD-BNRS | 3 | 3 × 0.35 | 11.5 | 4 | 10 | 5.5 | 3 | 0.5 | M3 × 3 (With Set Piece) |
4 | 4 × 0.5 | 5 | |||||||
5 | 5 × 0.5 | 13.5 | 9 | 11 | |||||
6 | 6 × 0.75 | 14.5 | 10 | 12 | |||||
8 | 8 × 1.0 | 17 | 13 | 14 | 6.5 | 4 | |||
10 | 10 × 1.0 | 20 | 16 | 17 | 8 | 5 | 1 | M4 × 4 (With Set Piece) | |
12 | 12 × 1.0 | 22 | 17 | 19 | |||||
15 | 15 × 1.0 | 25 | 21 | 22 | 10 | 6 | |||
17 | 17 × 1.0 | ||||||||
20 | 20 × 1.0 | 35 | 26 | 30 | 13 | 8 | |||
25 | 25 × 1.5 | 43 | 33 | 35 | 15 | 10 | 2 | M5 × 5 (With Set Piece) | |
30 | 30 × 1.5 | 48 | 39 | 40 | 20 | 14 | M6 × 6 (With Set Piece) | ||
35 | 35 × 1.5 | 43 | 45 | ||||||
40 | 40 × 1.5 | 53 | 48 | 49 | 25 | 16 | |||
50 | 50 × 1.5 | 66 | 61 | 63 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Lock Nut | Shape | Square | Material | SUS304 |
---|---|---|---|---|---|
Surface Treatment | N/A | Screw Type | Metric (Fine) Thread | Material Certificate | Available |
Material Certificate: Material | SUS304 |
Please check the type/dimensions/specifications of the part SH-BNRS8 in the [Clean & Pack] Bearing Lock Nut - Square series.
Part Number |
---|
SH-BNRS17 |
SH-BNRS20 |
SH-BNRS25 |
SHD-BNRS10 |
SHD-BNRS12 |
SHD-BNRS15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M | Cleaning Method |
---|---|---|---|---|---|---|
฿ 674.64 | 1 Piece(s) | Available | 7 Day(s) | M17×1.0 | Precision Cleaning | |
฿ 683.25 | 1 Piece(s) | Available | 7 Day(s) | M20×1.0 | Precision Cleaning | |
฿ 743.54 | 1 Piece(s) | Available | 7 Day(s) | M25×1.5 | Precision Cleaning | |
฿ 648.80 | 1 Piece(s) | Available | 7 Day(s) | M10×1.0 | Electrolytic Polishing + Precision Cleaning | |
฿ 660.29 | 1 Piece(s) | Available | 7 Day(s) | M12×1.0 | Electrolytic Polishing + Precision Cleaning | |
฿ 663.16 | 1 Piece(s) | Available | 7 Day(s) | M15×1.0 | Electrolytic Polishing + Precision Cleaning |
How can we improve?
How can we improve?