(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Single Axis Robots E-MTH17 series, Screw Drive, Semi-sealed type for general use from MISUMI.
- Economy series Aluminum Alloy Actuators with integrated ball screws and guides for precise production processes (±0.01 accuracy).
- Simple design and installation for user-friendly operation.
- Compact, lightweight, and versatile for various applications.
- High rigidity for stable operation.
- Low noise operation for a comfortable work environment.
- Complete set of fittings provided for seamless setup.
- Main unit only; motor sold separately.
- Strokes exceeding 600mm may cause ball screw deflection. Adjust operating speed accordingly to prevent issues.
Components | Body | Guide | Screw | Nut | Slide Block | Cover |
![]() | Aluminum Alloy | Carbon Steel | Bearing Steel | SCM415 | Aluminum Alloy | Aluminum Alloy |
![]() | Anodized | Surface Heat Treatment | - | - | - | - |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | 1150 | 1200 | 1250 |
L | 367 | 417 | 467 | 517 | 567 | 617 | 667 | 717 | 767 | 817 | 867 | 917 | 967 | 1017 | 1067 | 1117 | 1167 | 1217 | 1267 | 1317 | 1367 | 1417 | 1467 | 1517 |
A | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 20 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 |
M | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 | 5 | 6 | 6 | 6 | 6 |
N | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 | 14 | 16 | 16 | 16 | 16 |
KG | 10.02 | 10.79 | 11.57 | 12.34 | 13.11 | 13.88 | 14.56 | 15.42 | 16.19 | 16.96 | 17.73 | 18.5 | 19.28 | 20.05 | 20.82 | 21.59 | 22.36 | 23.13 | 23.9 | 24.67 | 25.44 | 26.21 | 26.98 | 27.75 |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | 1150 | 1200 | 1250 |
L | 383.5 | 433.5 | 483.5 | 533.5 | 583.5 | 633.5 | 683.5 | 733.5 | 783.5 | 833.5 | 883.5 | 933.5 | 983.5 | 1033.5 | 1083.5 | 1133.5 | 1183.5 | 1233.5 | 1283.5 | 1333.5 | 1383.5 | 1433.5 | 1483.5 | 1533.5 |
A | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 20 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 |
M | 0 | 0 | 0 | 0 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 | 5 |
N | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 | 14 | 16 | 16 | 16 | 16 |
KG | 10.03 | 11.07 | 11.84 | 12.61 | 13.38 | 14.15 | 14.92 | 15.69 | 16.47 | 17.24 | 18.01 | 18.78 | 19.55 | 20.32 | 21.09 | 21.86 | 22.63 | 23.4 | 24.18 | 24.95 | 25.72 | 26.49 | 27.26 | 28.03 |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | 1150 | 1200 | 1250 |
L | 383.5 | 433.5 | 483.5 | 533.5 | 583.5 | 633.5 | 683.5 | 733.5 | 783.5 | 833.5 | 883.5 | 933.5 | 983.5 | 1033.5 | 1083.5 | 1133.5 | 1183.5 | 1233.5 | 1283.5 | 1333.5 | 1383.5 | 1433.5 | 1483.5 | 1533.5 |
A | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 20 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 |
M | 0 | 0 | 0 | 0 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 | 5 |
N | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 | 14 | 16 | 16 | 16 | 16 |
KG | 10.03 | 11.07 | 11.84 | 12.61 | 13.38 | 14.15 | 14.92 | 15.69 | 16.47 | 17.24 | 18.01 | 18.78 | 19.55 | 20.32 | 21.09 | 21.86 | 22.63 | 23.4 | 24.18 | 24.95 | 25.72 | 26.49 | 27.26 | 28.03 |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | 1150 | 1200 | 1250 |
L | 383.5 | 433.5 | 483.5 | 533.5 | 583.5 | 633.5 | 683.5 | 733.5 | 783.5 | 833.5 | 883.5 | 933.5 | 983.5 | 1033.5 | 1083.5 | 1133.5 | 1183.5 | 1233.5 | 1283.5 | 1333.5 | 1383.5 | 1433.5 | 1483.5 | 1533.5 |
A | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 20 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 |
M | 0 | 0 | 0 | 0 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 | 5 |
N | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 | 14 | 16 | 16 | 16 | 16 |
KG | 10.03 | 11.07 | 11.84 | 12.61 | 13.38 | 14.15 | 14.92 | 15.69 | 16.47 | 17.24 | 18.01 | 18.78 | 19.55 | 20.32 | 21.09 | 21.86 | 22.63 | 23.4 | 24.18 | 24.95 | 25.72 | 26.49 | 27.26 | 28.03 |
Drive Method | Ball Screw | |
Ball Screw | Accuracy grade | C7 |
O.D. (mm) | Φ20 | |
Body width (mm) | 170 | |
High Rigidity Linear Guide (mm) | W20xH15 | |
Drive Power (W) | 400/750 | |
Operating Environment | General |
Part Number | ![]() | ![]() (50m increments) | ![]() Motor Position | ![]() Motor Brand | ![]() Motor Power | ![]() Sensor Position | Repetitive Positioning Accuracy (mm) | Max. Payload (kg) | Max. Speed (mm/sec) | Rated Thrust (N) | ||
![]() | Horizontal Use | Vertical Use | 400W | 750W | ||||||||
E-MTH17 | 5 | 100~1250 | BC (Motor Direct Connection) BM (Motor On Lower Side) BL (Motor On Left Side) BR (Motor On Right Side) | M (Mitsubishi) P (Panasonic) Y (Yaskawa) T (Delta Electronics) Z (Prepared by Customer) | 40 (400W) 75 (750W) | C (External Motor Side) D (External Motor Opposite Side) | ±0.01 | 120 | 40 | 250 | 1388 | 2563 |
10 | 110 | 30 | 500 | 694 | 1281 | |||||||
20 | 75 | 14 | 1000 | 374 | 640 |
Part Number | Lead (mm) | Motor power (W) | Max. Movement Speed (mm/sec) | |||||||||||||||||||||||
100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | 1100 | 1150 | 1200 | 1250 | |||
E-MTH17 | 5 | 400 | 250 | 225 | 200 | 175 | 150 | |||||||||||||||||||
10 | 500 | 450 | 400 | 350 | 300 | |||||||||||||||||||||
20 | 1000 | 900 | 800 | 700 | 600 | |||||||||||||||||||||
5 | 750 | 250 | 225 | 200 | 175 | 150 | ||||||||||||||||||||
10 | 500 | 450 | 400 | 350 | 300 | |||||||||||||||||||||
20 | 1000 | 900 | 800 | 700 | 600 |
Accessories | Accessory Name | Part Number | Quantity | |||
Sensor | C-MSX672N-2M | 3 | ||||
Motor connection method | BC | Coupling (mm) | 10x14 Motor Side (400W) | 17x19 Motor Side (750W) | 1 | |
BL/BR/BM | Screw End Timing Pulley | 5GT-25 Teeth | 1 | |||
Motor End Timing Pulley | 5GT-25 Teeth | 1 | ||||
BM | Timing Belt | 315-5GT-15 | 1 | |||
BL/BR | Timing Belt | 385-5GT-15 | 1 |
Horizontal Installation | A | B | C | |
Lead 5 | 70kg | 3235 | 349 | 408 |
90kg | 2482 | 263 | 306 | |
120kg | 1850 | 187 | 217 | |
Lead 10 | 65kg | 1911 | 338 | 373 |
85kg | 1445 | 248 | 276 | |
110kg | 1102 | 182 | 202 | |
Lead 20 | 35kg | 1666 | 547 | 538 |
55kg | 1030 | 331 | 328 | |
75kg | 733 | 231 | 230 |
Wall Installation | A | B | C | |
Lead 5 | 75kg | 377 | 322 | 2988 |
95kg | 288 | 246 | 2333 | |
120kg | 218 | 187 | 1850 | |
Lead 10 | 60kg | 408 | 368 | 2092 |
80kg | 296 | 266 | 1554 | |
110kg | 202 | 182 | 1102 | |
Lead 20 | 30kg | 633 | 644 | 1961 |
50kg | 365 | 369 | 1143 | |
75kg | 230 | 231 | 733 |
Vertical Installation | A | C | |
Lead 5 | 20kg | 1368 | 1368 |
30kg | 911 | 911 | |
40kg | 683 | 683 | |
Lead 10 | 15kg | 1618 | 1618 |
25kg | 970 | 970 | |
30kg | 808 | 808 | |
Lead 20 | 10kg | 1922 | 1922 |
14kg | 1377 | 1377 |
Horizontal Installation | |
MY | 1032 |
MP | 1034 |
MR | 908 |
Brand | Motor Code | With/Without Brake | Motor Power | Power Voltage | Servo Motor Model | Servo Drive Model |
Mitsubishi | M75 | Without Brake (Horizontal Use) | 750W | 220V | HG-KR73 | MR-J4-70A |
With Brake (Vertical Use) | HG-KR73B | |||||
M40 | Without Brake (Horizontal Use) | 400W | 220V | HG-KR43 | MR-J4-40A | |
With Brake (Vertical Use) | HG-KR43B | |||||
Panasonic | P75 | Without Brake (Horizontal Use) | 750W | 220V | MSMF082L1U | MADLN35SG |
With Brake (Vertical Use) | MSMF082L1V | |||||
P40 | Without Brake (Horizontal Use) | 400W | 220V | MSMF042L1U | MADLN25SG | |
With Brake (Vertical Use) | MSMF042L1V | |||||
Yaskawa | Y75 | Without Brake (Horizontal Use) | 750W | 220V | ||
With Brake (Vertical Use) | ||||||
Y40 | Without Brake (Horizontal Use) | 400W | 220V | SGM7J04AFC6S | SGD7S1R6A00A002 | |
With Brake (Vertical Use) | SGM7J04AFC6E | |||||
Delta | T75 | Without Brake (Horizontal Use) | 750W | 220V | ECMA-C20807RS | ASD-B20721-B |
With Brake (Vertical Use) | ECMA-C20807SS | |||||
T40 | Without Brake (Horizontal Use) | 400W | 220V | ECMA-C20604RS | ASD-B20421-B | |
With Brake (Vertical Use) | ECMA-C20604SS |
Part Number |
---|
E-MTH17 |
E-MTH17-L5-[50-1250/50]-[BC,BL,BM,BR]-M[40,75]-[C,D] |
E-MTH17-L5-[50-1250/50]-[BC,BL,BM,BR]-P[40,75]-[C,D] |
E-MTH17-L5-[50-1250/50]-[BC,BL,BM,BR]-T[40,75]-[C,D] |
E-MTH17-L5-[50-1250/50]-[BC,BL,BM,BR]-Y[40,75]-[C,D] |
E-MTH17-L5-[50-1250/50]-[BC,BL,BM,BR]-Z-[C,D] |
E-MTH17-L10-[50-1250/50]-[BC,BL,BM,BR,M]-M[40,75]-[C,D] |
E-MTH17-L10-[50-1250/50]-[BC,BL,BM,BR,M]-P[40,75]-[C,D] |
E-MTH17-L10-[50-1250/50]-[BC,BL,BM,BR,M]-T[40,75]-[C,D] |
E-MTH17-L10-[50-1250/50]-[BC,BL,BM,BR,M]-Y[40,75]-[C,D] |
E-MTH17-L10-[50-1250/50]-[BC,BL,BM,BR,M]-Z-[C,D] |
E-MTH17-L20-[50-1250/50]-[BC,BL,BM,BR]-M[40,75]-[C,D] |
E-MTH17-L20-[50-1250/50]-[BC,BL,BM,BR]-P[40,75]-[C,D] |
E-MTH17-L20-[50-1250/50]-[BC,BL,BM,BR]-T[40,75]-[C,D] |
E-MTH17-L20-[50-1250/50]-[BC,BL,BM,BR]-Y[40,75]-[C,D] |
E-MTH17-L20-[50-1250/50]-[BC,BL,BM,BR]-Z-[C,D] |
E-MTH17-L40-[50-1250/50]-[BC,BL,BM,BR]-M[40,75]-[C,D] |
E-MTH17-L40-[50-1250/50]-[BC,BL,BM,BR]-P[40,75]-[C,D] |
E-MTH17-L40-[50-1250/50]-[BC,BL,BM,BR]-T[40,75]-[C,D] |
E-MTH17-L40-[50-1250/50]-[BC,BL,BM,BR]-Y[40,75]-[C,D] |
E-MTH17-L40-[50-1250/50]-[BC,BL,BM,BR]-Z-[C,D] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Lead | Lead | Effective Stroke (mm) | Motor Position | Motor Brand & Power | Sensor Position |
---|---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Available | Quote | - | - | - | - | - | - | |
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 5 | 5 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M40 Mitsubishi 400W / M75 Mitsubishi 750W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 5 | 5 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P40 Panasonic 400W / P75 Panasonic 750W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 5 | 5 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T40 Delta 400W / T75 Delta 750W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 5 | 5 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y40 Yaskawa 400W / Y75 Yaskawa 750W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 5 | 5 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Selected by Customer | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 10 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M40 Mitsubishi 400W / M75 Mitsubishi 750W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 10 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P40 Panasonic 400W / P75 Panasonic 750W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 10 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T40 Delta 400W / T75 Delta 750W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 10 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y40 Yaskawa 400W / Y75 Yaskawa 750W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 10 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Selected by Customer | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 20 | 20 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M40 Mitsubishi 400W / M75 Mitsubishi 750W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 20 | 20 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P40 Panasonic 400W / P75 Panasonic 750W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 20 | 20 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T40 Delta 400W / T75 Delta 750W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 20 | 20 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y40 Yaskawa 400W / Y75 Yaskawa 750W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 20 | 20 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Selected by Customer | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 40 | 40 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M40 Mitsubishi 400W / M75 Mitsubishi 750W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 40 | 40 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P40 Panasonic 400W / P75 Panasonic 750W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 40 | 40 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T40 Delta 400W / T75 Delta 750W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 40 | 40 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y40 Yaskawa 400W / Y75 Yaskawa 750W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 40 | 40 | 50 ~ 1250 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Selected by Customer | C Motor Side / D Motor Opposite Side |
Loading...
Type | Slider | Drive Method | Rolled Ball Screw | Main Body, Peripheral Components | Main Body |
---|---|---|---|---|---|
Positioning Repeatability(µm) | ±10 | Cable | Not Provided | Number of Tables | 1 pc. |
How can we improve?
How can we improve?