(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Single Axis Robots E-MCH12 series, Screw Drive, Fully-sealed type for clean environment from MISUMI.
- Economy series Aluminum Alloy Actuators with integrated ball screws and guides for precise production processes (±0.01 accuracy).
- Simple design and installation for user-friendly operation.
- Compact, lightweight, and versatile for various applications.
- High rigidity for stable operation.
- Low noise operation for a comfortable work environment.
- Complete set of fittings provided for seamless setup.
- Main unit only; motor sold separately.
- Strokes exceeding 600mm may cause ball screw deflection. Adjust operating speed accordingly to prevent issues.
Components | Body | Guide | Screw | Nut | Slide Block | Cover |
![]() | Aluminum Alloy | Carbon Steel | Bearing Steel | SCM415 | Aluminum Alloy | Aluminum Alloy |
![]() | Anodized | - | - | - | Anodized | Anodized |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 |
L | 369 | 419 | 469 | 519 | 569 | 619 | 669 | 719 | 769 | 819 | 869 | 919 | 969 | 1019 | 1069 | 1119 | 1169 | 1219 | 1269 | 1319 |
A | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 |
M | 0 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 |
N | 4 | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 |
KG | 6.77 | 7.2 | 7.62 | 8.04 | 8.47 | 8.89 | 9.31 | 9.73 | 10.16 | 10.58 | 11 | 11.43 | 11.85 | 12.27 | 12.7 | 13.12 | 13.54 | 13.96 | 14.39 | 14.81 |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 |
L | 367 | 417 | 467 | 517 | 567 | 617 | 667 | 717 | 767 | 817 | 867 | 917 | 967 | 1017 | 1067 | 1117 | 1167 | 1217 | 1269 | 1317 |
A | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 |
M | 0 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 |
N | 4 | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 |
KG | 6.77 | 7.2 | 7.62 | 8.04 | 8.47 | 8.89 | 9.31 | 9.73 | 10.16 | 10.58 | 11 | 11.43 | 11.85 | 12.27 | 12.7 | 13.12 | 13.54 | 13.96 | 14.39 | 14.81 |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 |
L | 412 | 462 | 512 | 562 | 612 | 662 | 712 | 762 | 812 | 862 | 912 | 962 | 1012 | 1062 | 1112 | 1262 | 1212 | 1362 | 1312 | 1462 |
A | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 |
M | 0 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 |
N | 4 | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 |
KG | 6.77 | 7.2 | 7.62 | 8.04 | 8.47 | 8.89 | 9.31 | 9.73 | 10.16 | 10.58 | 11 | 11.43 | 11.85 | 12.27 | 12.7 | 13.12 | 13.54 | 13.96 | 14.39 | 14.81 |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 |
L | 412 | 462 | 512 | 562 | 612 | 662 | 712 | 762 | 812 | 862 | 912 | 962 | 1012 | 1062 | 1112 | 1262 | 1212 | 1362 | 1312 | 1462 |
A | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 |
M | 0 | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 |
N | 4 | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 |
KG | 6.77 | 7.2 | 7.62 | 8.04 | 8.47 | 8.89 | 9.31 | 9.73 | 10.16 | 10.58 | 11 | 11.43 | 11.85 | 12.27 | 12.7 | 13.12 | 13.54 | 13.96 | 14.39 | 14.81 |
Drive Method | Ball Screw | |
Ball Screw | Accuracy grade | C7 |
O.D. (mm) | Φ16 | |
Body width (mm) | 102 | |
High Rigidity Linear Guide (mm) | W12xH7.5 | |
Drive Power | 100/200 | |
Operating Environment | Clean |
Part Number | ![]() | ![]() (50m increments) | ![]() Motor Position | ![]() Motor Brand | ![]() Motor Power | ![]() Sensor Position | Repetitive Positioning Accuracy (mm) | Max. Payload (kg) | Max. Speed (mm/sec) | Rated Thrust (N) | ||
![]() | Horizontal Use | Vertical Use | 100W | 200W | ||||||||
E-MCH12 | 5 | 100~1050 | BC (Motor Direct Connection) BM (Motor On Lower Side) BL (Motor On Left Side) BR (Motor On Right Side) | M (Mitsubishi) P (Panasonic) Y (Yaskawa) T (Delta Electronics) Z (Prepared by Customer) | 10 (100W) 20 (200W) | C (External Motor Side) D (External Motor Opposite Side) | ±0.01 | 50 | 12 | 250 | 341 | 683 |
10 | 30 | 8 | 500 | 170 | 341 | |||||||
20 | 18 | 3 | 1000 | 85 | 174 |
Part Number | Lead (mm) | Motor Power (W) | Max. Movement Speed (mm/sec) | |||||||||||||||||||
100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | |||
E-MCH12 | 5 | 100 | 250 | 225 | 200 | 175 | 150 | 125 | 100 | |||||||||||||
10 | 500 | 450 | 400 | 350 | 300 | 250 | 200 | |||||||||||||||
20 | 1000 | 900 | 800 | 700 | 600 | 500 | 400 | |||||||||||||||
5 | 200 | 250 | 225 | 200 | 175 | 150 | 125 | 100 | ||||||||||||||
10 | 500 | 450 | 400 | 350 | 300 | 250 | 200 | |||||||||||||||
20 | 1000 | 900 | 800 | 700 | 600 | 500 | 400 |
Accessories | Accessory Name | Part Number | |||
Sensor | C-MSX672N-2M | ||||
Motor connection method | BC | Coupling (mm) | 7x8 Motor Side (100W) | 10*14(*11) Motor Side (200W) | |
BL/BR/BM | Screw End Timing Pulley | 5GT-25 Teeth | |||
Motor End Timing Pulley | 5GT-25 Teeth | ||||
BM | Timing Belt | 275-5GT-15 | |||
BL/BR | Timing Belt | 300-5GT-15 |
Horizontal Installation | A | B | C | |
Lead 5 | 30kg | 882 | 65 | 78 |
40kg | 606 | 43 | 51 | |
50kg | 437 | 29 | 35 | |
Lead 10 | 15kg | 875 | 138 | 157 |
25kg | 485 | 73 | 83 | |
30kg | 386 | 56 | 64 | |
Lead 20 | 5kg | 1160 | 384 | 386 |
10kg | 561 | 180 | 181 | |
18kg | 288 | 88 | 89 |
Wall Installation | A | B | C | |
Lead 5 | 25kg | 100 | 84 | 1102 |
35kg | 63 | 52 | 725 | |
55kg | 35 | 29 | 43 | |
Lead 10 | 10kg | 250 | 221 | 1311 |
20kg | 110 | 97 | 633 | |
30kg | 64 | 56 | 385 | |
Lead 20 | 5kg | 317 | 316 | 955 |
12kg | 147 | 144 | 455 | |
18kg | 89 | 88 | 288 |
Vertical Installation | A | C | |
Lead 5 | 5kg | 544 | 544 |
8kg | 341 | 341 | |
12kg | 277 | 277 | |
Lead 10 | 4kg | 606 | 606 |
8kg | 303 | 303 | |
Lead 20 | 2kg | 961 | 961 |
3kg | 939 | 639 |
Horizontal Installation | |
MY | 150 |
MP | 150 |
MR | 130 |
Brand | Motor Code | With/Without Brake | Motor Power | Power Voltage | Servo Motor Model | Servo Drive Model |
Mitsubishi | M20 | Without Brake (Horizontal Use) | 200W | 220V | HG-KR23 | MR-J4-20A |
With Brake (Vertical Use) | HG-KR23B | |||||
M10 | Without Brake (Horizontal Use) | 100W | 220V | HG-KR12 | MR-J4-10A | |
With Brake (Vertical Use) | HG-KR13B | |||||
Panasonic | P20 | Without Brake (Horizontal Use) | 200W | 220V | MSMF022L1U | MADLN15SG |
With Brake (Vertical Use) | MSMF022L1V | |||||
P10 | Without Brake (Horizontal Use) | 100W | 220V | MSMF012L1U | MADLN05SG | |
With Brake (Vertical Use) | MSMF012L1V | |||||
Yaskawa | Y20 | Without Brake (Horizontal Use) | 200W | 220V | SGM7J02AFC6S | SGD7S1R6A00A002 |
With Brake (Vertical Use) | SGM7J02AFC6E | |||||
Y10 | Without Brake (Horizontal Use) | 100W | 220V | SGM7J01AFC6S | SGD7S1R90A00A002 | |
With Brake (Vertical Use) | SGM7J01AFC6E | |||||
Delta | T20 | Without Brake (Horizontal Use) | 200W | 220V | ECMA-C20602RS | ASD-B20421-B |
With Brake (Vertical Use) | ECMA-C20602SS | |||||
T10 | Without Brake (Horizontal Use) | 100W | 220V | ECMA-C20104RS | ASD-B20121-B | |
With Brake (Vertical Use) | ECMA-C20104SS |
Part Number |
---|
E-MCH12-L5-[50-1100/50]-[BC,BL,BM,BR]-M[10,20]-[C,D] |
E-MCH12-L5-[50-1100/50]-[BC,BL,BM,BR]-P[10,20]-[C,D] |
E-MCH12-L5-[50-1100/50]-[BC,BL,BM,BR]-T[10,20]-[C,D] |
E-MCH12-L5-[50-1100/50]-[BC,BL,BM,BR]-Y[10,20]-[C,D] |
E-MCH12-L5-[50-1100/50]-[BC,BL,BM,BR]-Z-[C,D] |
E-MCH12-L10-[50-1100/50]-[BC,BL,BM,BR]-M[10,20]-[C,D] |
E-MCH12-L10-[50-1100/50]-[BC,BL,BM,BR]-P[10,20]-[C,D] |
E-MCH12-L10-[50-1100/50]-[BC,BL,BM,BR]-T[10,20]-[C,D] |
E-MCH12-L10-[50-1100/50]-[BC,BL,BM,BR]-Y[10,20]-[C,D] |
E-MCH12-L10-[50-1100/50]-[BC,BL,BM,BR]-Z-[C,D] |
E-MCH12-L20-[50-1100/50]-[BC,BL,BM,BR]-M[10,20]-[C,D] |
E-MCH12-L20-[50-1100/50]-[BC,BL,BM,BR]-P[10,20]-[C,D] |
E-MCH12-L20-[50-1100/50]-[BC,BL,BM,BR]-T[10,20]-[C,D] |
E-MCH12-L20-[50-1100/50]-[BC,BL,BM,BR]-Y[10,20]-[C,D] |
E-MCH12-L20-[50-1100/50]-[BC,BL,BM,BR]-Z-[C,D] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Lead | Lead | Effective Stroke (mm) | Motor Position | Motor Brand & Power | Sensor Position |
---|---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 5 | 5 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M10 Mitsubishi 100W / M20 Mitsubishi 200W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 5 | 5 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P10 Panasonic 100W / P20 Panasonic 200W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 5 | 5 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T10 Delta 100W / T20 Delta 200W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 5 | 5 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y10 Yaskawa 100W / Y20 Yaskawa 200W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 5 | 5 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 10 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M10 Mitsubishi 100W / M20 Mitsubishi 200W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 10 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P10 Panasonic 100W / P20 Panasonic 200W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 10 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T10 Delta 100W / T20 Delta 200W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 10 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y10 Yaskawa 100W / Y20 Yaskawa 200W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 10 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 20 | 20 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M10 Mitsubishi 100W / M20 Mitsubishi 200W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 20 | 20 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P10 Panasonic 100W / P20 Panasonic 200W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 20 | 20 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T10 Delta 100W / T20 Delta 200W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 20 | 20 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y10 Yaskawa 100W / Y20 Yaskawa 200W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 20 | 20 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side |
Loading...
Type | Slider | Drive Method | Rolled Ball Screw | Main Body, Peripheral Components | Main Body |
---|---|---|---|---|---|
Positioning Repeatability(µm) | ±10 | Environmental Spec. | Clean Spec. | Cable | Not Provided |
Number of Tables | 1 pc. |
How can we improve?
How can we improve?