(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Single Axis Robots E-MCB5 Precision Belt Drive, Fully-Sealed type for clean Environment from MISUMI.
- Economy series Aluminum Alloy Actuators integrating timing belts and guides for efficient production.
- Simple design and installation for user-friendly operation.
- Complete supporting accessories provided for comprehensive setup.
- High precision of ±0.04 mm ensures accurate and reliable performance.
- Motor acceleration & deceleration setting at 0.5 sec for controlled operations.
- Motor not included must be purchased separately.
- Not suitable for vertical use due to product limitations.
Components | Body | Guide | Timing Belt | Timing Pulley | Slide Block | Cover |
![]() | Aluminum Alloy | Carbon Steel | Rubber | 45 Steel | Aluminum Alloy | Aluminum Alloy |
![]() | Anodized | - | - | Nickel Plated | Anodized | Anodized |
Part Number | ![]() | ![]() (50m increments) | ![]() Motor Position | ![]() Motor Brand | ![]() Motor Power | ![]() | Repetitive Positioning Accuracy (mm) | Max. Payload (kg) | Max. Speed (mm/sec) | Rated Thrust (N) | |
![]() | Horizontal Use | Vertical Use | |||||||||
E-MCB5 | 40 | 50~800 | BW (Motor On Upper Side) BM (Motor On Lower Side) | M (Mitsubishi) P (Panasonic) Y (Yaskawa) T (Delta Electronics) Z (Prepared by Customer) | 10 (100W) | C (External Motor Side) D (External Motor Opposite Side) | ±0.04 | 3 | - | 2000 | 42 |
Part Number | Lead (mm) | Reducer | Max. Movement Speed (mm/sec) | ||||
50 | 200 | 400 | 600 | 800 | |||
E-MCB5 | 40 | Not Provided | 2000 |
Part Number |
---|
E-MCB5-L32-[100-800/50]-[BM,BW]-M10-[C,D] |
E-MCB5-L32-[100-800/50]-[BM,BW]-P10-[C,D] |
E-MCB5-L32-[100-800/50]-[BM,BW]-T10-[C,D] |
E-MCB5-L32-[100-800/50]-[BM,BW]-Y10-[C,D] |
E-MCB5-L32-[100-800/50]-[BM,BW]-Z-[C,D] |
E-MCB5-L40-[100-800/50]-[BM,BW]-M10-[C,D] |
E-MCB5-L40-[100-800/50]-[BM,BW]-P10-[C,D] |
E-MCB5-L40-[100-800/50]-[BM,BW]-T10-[C,D] |
E-MCB5-L40-[100-800/50]-[BM,BW]-Y10-[C,D] |
E-MCB5-L40-[100-800/50]-[BM,BW]-Z-[C,D] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Lead | Lead | Effective Stroke (mm) | Motor Position | Motor Brand & Power | Sensor Position |
---|---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 32 | 32 | 100 ~ 800 | BM Motor On Lower Side / BW Motor On Upper Side | M10 Mitsubishi 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 32 | 32 | 100 ~ 800 | BM Motor On Lower Side / BW Motor On Upper Side | P10 Panasonic 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 32 | 32 | 100 ~ 800 | BM Motor On Lower Side / BW Motor On Upper Side | T10 Delta 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 32 | 32 | 100 ~ 800 | BM Motor On Lower Side / BW Motor On Upper Side | Y10 Yaskawa 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 32 | 32 | 100 ~ 800 | BM Motor On Lower Side / BW Motor On Upper Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 40 | 40 | 100 ~ 800 | BM Motor On Lower Side / BW Motor On Upper Side | M10 Mitsubishi 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 40 | 40 | 100 ~ 800 | BM Motor On Lower Side / BW Motor On Upper Side | P10 Panasonic 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 40 | 40 | 100 ~ 800 | BM Motor On Lower Side / BW Motor On Upper Side | T10 Delta 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 40 | 40 | 100 ~ 800 | BM Motor On Lower Side / BW Motor On Upper Side | Y10 Yaskawa 100W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 40 | 40 | 100 ~ 800 | BM Motor On Lower Side / BW Motor On Upper Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side |
Loading...
Type | Slider | Drive Method | Belt | Main Body, Peripheral Components | Main Body |
---|---|---|---|---|---|
Positioning Repeatability(µm) | ±40 | Environmental Spec. | Clean Spec. | Cable | Not Provided |
Number of Tables | 1 pc. |
How can we improve?
How can we improve?