(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Single Axis Robots E-MCB14 Precision Belt Drive, Fully-Sealed type for clean Environment from MISUMI.
- Economy series Aluminum Alloy Actuators integrating timing belts and guides for efficient production.
- Simple design and installation for user-friendly operation.
- Complete supporting accessories provided for comprehensive setup.
- High precision of ±0.04 mm ensures accurate and reliable performance.
- Motor acceleration & deceleration setting at 0.5 sec for controlled operations.
- Motor not included must be purchased separately.
- Not suitable for vertical use due to product limitations.
Components | Body | Guide | Timing Belt | Timing Pulley | Slide Block | Cover |
![]() | Aluminum Alloy | Carbon Steel | Urethane | 45 Steel | Aluminum Alloy | Aluminum Alloy |
![]() | Anodized | - | - | Nickel Plated | Anodized | Anodized |
Part Number | ![]() | ![]() (50m increments) | ![]() Motor Position | ![]() Motor Brand | ![]() Motor Power | ![]() Sensor Position | Repetitive Positioning Accuracy (mm) | Max. Payload (kg) | Max. Speed (mm/sec) | Rated Thrust (N) | |
![]() | Horizontal Use | Vertical Use | |||||||||
E-MCB14 | 40 | 100~3050 | L (Motor On Left Side) R (Motor On Right Side) LD (Motor On Lower Left Side) RD (Motor On Lower Right Side) LU (Motor On Upper Left Side) RU (Motor On Upper Right Side) | M (Mitsubishi) P (Panasonic) Y (Yaskawa) T (Delta Electronics) Z (Prepared by Customer) | 20 (200W) | C (External Motor Side) D (External Motor Opposite Side) | ±0.04 | 25 | - | 2000 | 100 |
Part Number | Lead (mm) | Reducer | Max. Movement Speed (mm/sec) | ||||||||||||||||
100 | 400 | 600 | 800 | 1000 | 1200 | 1400 | 1600 | 1800 | 2000 | 2150 | 2300 | 2450 | 2600 | 2750 | 2900 | 3050 | |||
E-MCB14 | 40 | Provided | 2000 |
Part Number |
---|
E-MCB14-L40-[100-3050/50]-[L,LD,LU,R,RD,RU]-M20-[C,D] |
E-MCB14-L40-[100-3050/50]-[L,LD,LU,R,RD,RU]-P20-[C,D] |
E-MCB14-L40-[100-3050/50]-[L,LD,LU,R,RD,RU]-T20-[C,D] |
E-MCB14-L40-[100-3050/50]-[L,LD,LU,R,RD,RU]-Y20-[C,D] |
E-MCB14-L40-[100-3050/50]-[L,LD,LU,R,RD,RU]-Z-[C,D] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Effective Stroke (mm) | Motor Position | Motor Brand & Power | Sensor Position |
---|---|---|---|---|---|---|---|---|---|
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 100 ~ 3050 | L Motor On Left Side / LD Motor On Lower Left Side / LU Motor On Upper Left Side / R Motor On Right Side / RD Motor On Lower Right Side / RU Motor On Upper Right Side | M20 Mitsubishi 200W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 100 ~ 3050 | L Motor On Left Side / LD Motor On Lower Left Side / LU Motor On Upper Left Side / R Motor On Right Side / RD Motor On Lower Right Side / RU Motor On Upper Right Side | P20 Panasonic 200W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 100 ~ 3050 | L Motor On Left Side / LD Motor On Lower Left Side / LU Motor On Upper Left Side / R Motor On Right Side / RD Motor On Lower Right Side / RU Motor On Upper Right Side | T20 Delta 200W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 100 ~ 3050 | L Motor On Left Side / LD Motor On Lower Left Side / LU Motor On Upper Left Side / R Motor On Right Side / RD Motor On Lower Right Side / RU Motor On Upper Right Side | Y20 Yaskawa 200W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELEC ACTUATOR COMPACT | 1 Piece(s) | Quote | 100 ~ 3050 | L Motor On Left Side / LD Motor On Lower Left Side / LU Motor On Upper Left Side / R Motor On Right Side / RD Motor On Lower Right Side / RU Motor On Upper Right Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side |
Loading...
Type | Slider | Drive Method | Belt | Main Body, Peripheral Components | Main Body |
---|---|---|---|---|---|
Positioning Repeatability(µm) | ±40 | Environmental Spec. | Clean Spec. | Cable | Not Provided |
Number of Tables | 1 pc. | Lead | 40 | Lead | 40 |
How can we improve?
How can we improve?