(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
ø10 or Less 0 0.5 mm
ø12 or More 0 -0.8 mm
50 or Less ±1.5 mm
55 or More ±2.5 mm
Closed Ends (Both Ends Not Ground*)
Closed Ends (Both Ends Ground)
Type | Body Material | Cleaning Method | ||||||
Max. Deflection (Fmax.) | ||||||||
F = L × 70% | F = L × 75% | F = L × 60% | F = L × 45% | [M] Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-UV | SL-UY | SL-UR | SL-UF | SUS304−WPB (Spring constant ±10%) | Degreasing | General environment | Anti-rust packing | General environment |
SH-UV | SH-UY | SH-UR | SH-UF | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-UV | SHD-UY | SHD-UR | SHD-UF | Electrolytic polishing + precision cleaning |
Part Number |
SL-UY4-25 |
SH-UR13-60 |
SHD-UF8-70 |
Part Number | d | Solid Length (Reference Value) | F max. | N{kgf} max. | Fa% | ||
Type | D−L | ||||||
SL-UV SH-UV SHD-UV | 3− | 5 | 0.15 | 1.1 | 4 | 0.18 {0.018} | 70 |
10 | 0.18 | 2.5 | 7 | 0.35 {0.036} | |||
15 | 0.18 | 2.5 | 11 | 0.53 {0.054} | |||
20 | 0.20 | 3.3 | 14 | 0.70 {0.071} | |||
25 | 0.23 | 6.2 | 18 | 0.88 {0.089} | |||
30 | 0.23 | 6.2 | 21 | 1.05 {0.107} | |||
4− | 5 | 0.18 | 1.2 | 4 | 0.18 {0.018} | ||
10 | 0.20 | 1.7 | 7 | 0.35 {0.036} | |||
15 | 0.23 | 3.0 | 11 | 0.53 {0.054} | |||
20 | 0.23 | 3.0 | 14 | 0.70 {0.071} | |||
25 | 0.26 | 4.9 | 18 | 0.88 {0.089} | |||
30 | 0.26 | 4.9 | 21 | 1.05 {0.107} | |||
5− | 5 | 0.20 | 1.2 | 4 | 0.18 {0.018} | ||
10 | 0.23 | 1.8 | 7 | 0.35 {0.036} | |||
15 | 0.26 | 2.9 | 11 | 0.53 {0.054} | |||
20 | 0.29 | 4.5 | 14 | 0.70 {0.071} | |||
25 | 0.29 | 4.5 | 18 | 0.88 {0.089} | |||
30 | 0.29 | 4.5 | 21 | 1.05 {0.107} | |||
6− | 10 | 0.26 | 2.0 | 7 | 0.35 {0.036} | ||
15 | 0.30 | 3.3 | 11 | 0.53 {0.054} | |||
20 | 0.30 | 3.3 | 14 | 0.70 {0.071} | |||
25 | 0.35 | 6.5 | 18 | 0.88 {0.089} | |||
30 | 0.35 | 6.5 | 21 | 1.05 {0.107} | |||
35 | 0.35 | 6.5 | 25 | 1.23 {0.125} | |||
40 | 0.35 | 6.5 | 28 | 1.40 {0.143} | |||
8− | 10 | 0.30 | 1.9 | 7 | 0.35 {0.036} | ||
15 | 0.35 | 3.2 | 11 | 0.53 {0.054} | |||
20 | 0.35 | 3.2 | 14 | 0.70 {0.071} | |||
25 | 0.40 | 5.6 | 18 | 0.88 {0.089} | |||
30 | 0.40 | 5.6 | 21 | 1.05 {0.107} | |||
35 | 0.40 | 5.6 | 25 | 1.23 {0.125} | |||
40 | 0.45 | 9.3 | 28 | 1.40 {0.143} | |||
45 | 0.45 | 9.3 | 32 | 1.58 {0.161} | |||
50 | 0.45 | 9.3 | 35 | 1.75 {0.179} | |||
10− | 10 | 0.35 | 2.2 | 7 | 0.35 {0.036} | ||
15 | 0.40 | 3.4 | 11 | 0.53 {0.054} | |||
20 | 0.40 | 3.4 | 14 | 0.70 {0.071} | |||
25 | 0.45 | 5.4 | 18 | 0.88 {0.090} | |||
30 | 0.45 | 5.4 | 21 | 1.05 {0.107} | |||
35 | 0.50 | 8.4 | 25 | 1.23 {0.125} | |||
40 | 0.50 | 8.4 | 28 | 1.40 {0.143} | |||
45 | 0.55 | 12.8 | 32 | 1.58 {0.161} | |||
50 | 0.55 | 12.8 | 35 | 1.75 {0.179} |
Part Number | d | Solid Length (Reference Value) | F max. | N{kgf} max. | Fa% | |
Type | D−L | |||||
SL-UY SH-UY SHD-UY | 2-5 | 0.13 | 1.5 | 3 | 0.15 {0.015} | 60 |
10 | 0.13 | 1.5 | 6 | 0.29 {0.03} | ||
15 | 0.15 | 2.7 | 9 | 0.44 {0.045} | ||
20 | 0.15 | 2.7 | 12 | 0.59 {0.06} | ||
25 | 0.18 | 6.3 | 15 | 0.74 {0.075} | ||
30 | 0.18 | 6.3 | 18 | 0.88 {0.09} | ||
3-5 | 0.16 | 0.92 | 3.75 | 0.37 {0.0375} | 75 | |
10 | 0.2 | 2 | 7.5 | 0.74 {0.075} | ||
15 | 0.23 | 3.45 | 11.25 | 1.10 {0.1125} | ||
20 | 0.23 | 3.45 | 15 | 1.47 {0.15} | ||
25 | 0.26 | 6.24 | 15 | 1.47 {0.15} | 60 | |
30 | 0.26 | 6.24 | 18 | 1.77 {0.18} | ||
4-5 | 0.2 | 1.05 | 3.75 | 0.37 {0.0375} | 75 | |
10 | 0.23 | 1.84 | 7.5 | 0.74 {0.075} | ||
15 | 0.26 | 2.86 | 11.25 | 1.10 {0.1125} | ||
20 | 0.29 | 4.64 | 15 | 1.47 {0.15} | ||
25 | 0.3 | 5.4 | 18.75 | 1.84 {0.1875} | ||
30 | 0.3 | 5.4 | 22.5 | 2.26 {0.23} | ||
5-5 | 0.23 | 1.15 | 3.75 | 0.37 {0.0375} | 75 | |
10 | 0.26 | 1.82 | 7.5 | 0.74 {0.075} | ||
15 | 0.3 | 3.15 | 11.25 | 1.10 {0.1125} | ||
20 | 0.3 | 3.15 | 15 | 1.47 {0.15} | ||
25 | 0.32 | 4.16 | 18.75 | 1.84 {0.1875} | ||
30 | 0.32 | 4.16 | 22.5 | 2.26 {0.23} | ||
35 | 0.35 | 6 | 26.25 | 2.55 {0.26} | ||
40 | 0.35 | 6 | 30 | 2.94 {0.3} |
Part Number | d | Solid Length (Reference Value) | F max. | N{kgf} max. | Fa% | |
Type | D−L | |||||
SL-UY SH-UY SHD-UY | 6-5 | 0.26 | 1.24 | 3.5 | 0.34 {0.035} | 70 |
10 | 0.3 | 2.1 | 7.5 | 0.74 {0.075} | 75 | |
15 | 0.32 | 2.64 | 11.25 | 1.10 {0.1125} | ||
20 | 0.35 | 3.85 | 15 | 1.47 {0.15} | ||
25 | 0.38 | 5.32 | 18.75 | 1.84 {0.1875} | ||
30 | 0.4 | 6.8 | 22.5 | 2.21 {0.225} | ||
35 | 0.4 | 6.8 | 26.25 | 2.55 {0.26} | ||
40 | 0.4 | 6.8 | 30 | 2.94 {0.3} | ||
8-10 | 0.35 | 2.19 | 7.5 | 0.74 {0.075} | 75 | |
15 | 0.4 | 3.4 | 11.25 | 1.10 {0.1125} | ||
20 | 0.4 | 3.4 | 15 | 1.47 {0.15} | ||
25 | 0.45 | 5.4 | 18.75 | 1.84 {0.1875} | ||
30 | 0.45 | 5.4 | 22.5 | 2.21 {0.225} | ||
35 | 0.5 | 8.3 | 26.25 | 2.55 {0.26} | ||
40 | 0.5 | 8.3 | 30 | 2.94 {0.3} | ||
45 | 0.5 | 8.3 | 33.75 | 3.33 {0.34} | ||
50 | 0.55 | 12.7 | 35 | 3.43 {0.35} | 70 | |
10-10 | 0.5 | 3.25 | 6 | 1.18 {0.12} | 60 | |
15 | 0.5 | 3.25 | 11.25 | 2.21 {0.225} | 75 | |
20 | 0.55 | 4.4 | 15 | 2.94 {0.3} | ||
25 | 0.55 | 4.4 | 18.75 | 3.68 {0.375} | ||
30 | 0.6 | 6.15 | 22.5 | 4.41 {0.45} | ||
35 | 0.6 | 6.3 | 26.25 | 5.10 {0.52} | ||
40 | 0.6 | 6.3 | 30 | 5.88 {0.6} | ||
45 | 0.65 | 8.45 | 33.75 | 6.62 {0.675} | ||
50 | 0.65 | 8.45 | 37.5 | 7.35 {0.75} | ||
12-15 | 0.55 | 3.3 | 11.25 | 2.206 {0.225} | 75 | |
20 | 0.55 | 3.3 | 15 | 2.942 {0.3} | ||
25 | 0.6 | 4.2 | 18.75 | 3.68 {0.375} | ||
30 | 0.65 | 5.53 | 22.5 | 4.41 {0.45} | ||
35 | 0.65 | 5.53 | 26.25 | 5.15 {0.525} | ||
40 | 0.7 | 7.35 | 30 | 5.88 {0.6} | ||
45 | 0.7 | 7.35 | 33.75 | 6.62 {0.675} | ||
50 | 0.7 | 7.35 | 37.5 | 7.35 {0.75} | ||
60 | 0.8 | 13.6 | 45 | 8.83 {0.9} | ||
70 | 0.8 | 13.6 | 52.5 | 10.30 {1.05} | ||
80 | 0.8 | 13.6 | 60 | 11.77 {1.2} | ||
13-15 | 0.6 | 3.75 | 10.5 | 2.06 {0.21} | 70 | |
20 | 0.6 | 3.75 | 15 | 2.94 {0.3} | 75 | |
25 | 0.65 | 4.9 | 18.75 | 3.68 {0.375} | ||
30 | 0.65 | 4.9 | 22.5 | 4.41 {0.45} | ||
35 | 0.7 | 6.3 | 26.25 | 5.15 {0.525} | ||
40 | 0.75 | 8.25 | 30 | 5.88 {0.6} | ||
45 | 0.75 | 8.25 | 33.75 | 6.62 {0.675} | ||
50 | 0.8 | 11.2 | 37.5 | 7.35 {0.75} | ||
60 | 0.8 | 11.2 | 45 | 8.83 {0.9} | ||
70 | 0.85 | 14.45 | 52.5 | 10.30 {1.05} | ||
80 | 0.85 | 14.45 | 60 | 11.77 {1.2} | ||
16-15 | 0.7 | 4.2 | 9 | 1.77 {0.18} | 60 | |
20 | 0.7 | 4.2 | 15 | 2.94 {0.3} | 75 | |
25 | 0.7 | 4.2 | 18.75 | 3.68 {0.375} | ||
30 | 0.75 | 5.44 | 22.5 | 4.41 {0.45} | ||
35 | 0.8 | 6.8 | 26.25 | 5.15 {0.525} | ||
40 | 0.8 | 6.8 | 30 | 5.88 {0.6} | ||
45 | 0.85 | 8.5 | 33.75 | 6.62 {0.675} | ||
50 | 0.9 | 10.8 | 37.5 | 7.35 {0.75} | ||
60 | 0.9 | 10.8 | 45 | 8.83 {0.9} | ||
70 | 1 | 17 | 52.5 | 10.30 {1.05} | ||
80 | 1 | 17 | 60 | 11.77 {1.2} | ||
20-20 | 0.9 | 5.4 | 12 | 3.53 {0.36} | 60 | |
25 | 0.9 | 5.4 | 18.75 | 5.49 {0.56} | 75 | |
30 | 0.9 | 5.4 | 22.5 | 6.62 {0.675} | ||
35 | 1 | 7.5 | 26.25 | 7.65 {0.78} | ||
40 | 1 | 7.5 | 30 | 8.83 {0.9} | ||
45 | 1 | 7.5 | 33.75 | 9.90 {1.01} | ||
50 | 1.1 | 11 | 37.5 | 11.03 {1.125} | ||
60 | 1.1 | 11 | 45 | 13.24 {1.35} | ||
70 | 1.2 | 15.6 | 52.5 | 15.45 {1.58} | ||
80 | 1.2 | 15.6 | 60 | 17.65 {1.8} |
Part Number | d | Solid Length (Reference Value) | F max. | N{kgf} max. | Fa% | |
Type | D−L | |||||
SL-UR SH-UR SHD-UR | 2-5 | 0.18 | 2 | 2.5 | 0.49 {0.05} | 50 |
10 | 0.18 | 2 | 5 | 0.98 {0.1} | ||
15 | 0.23 | 6 | 7.5 | 1.5 {0.15} | ||
20 | 0.23 | 6 | 10 | 2.0 {0.2} | ||
25 | 0.26 | 11.2 | 12.5 | 2.5 {0.25} | ||
30 | 0.26 | 11.2 | 15 | 2.9 {0.3} | ||
3-5 | 0.23 | 1.6 | 3 | 0.9 {0.09} | 60 | |
10 | 0.25 | 2.1 | 6 | 1.8 {0.18} | ||
15 | 0.3 | 4.5 | 9 | 2.6 {0.27} | ||
20 | 0.3 | 4.5 | 12 | 3.5 {0.36} | ||
25 | 0.32 | 6.4 | 15 | 4.4 {0.45} | ||
30 | 0.32 | 6.4 | 18 | 5.3 {0.54} | ||
35 | 0.35 | 9.8 | 21 | 6.2 {0.63} | ||
40 | 0.35 | 9.8 | 24 | 7.1 {0.72} | ||
4-5 | 0.26 | 1.4 | 3 | 0.9 {0.09} | 60 | |
10 | 0.29 | 2 | 6 | 1.8 {0.18} | ||
15 | 0.32 | 3 | 9 | 2.6 {0.27} | ||
20 | 0.38 | 6.1 | 12 | 3.5 {0.36} | ||
25 | 0.38 | 6.1 | 15 | 4.4 {0.45} | ||
30 | 0.4 | 8 | 18 | 5.3 {0.54} | ||
35 | 0.4 | 8 | 21 | 6.2 {0.63} | ||
40 | 0.45 | 14.4 | 24 | 7.1 {0.72} | ||
45 | 0.45 | 14.4 | 27 | 7.9 {0.81} | ||
50 | 0.45 | 14.4 | 30 | 8.8 {0.9} | ||
60 | 0.5 | 23 | 36 | 10.6 {1.08} | ||
5-5 | 0.3 | 1.65 | 3 | 0.9 {0.09} | 60 | |
10 | 0.35 | 2.71 | 6 | 1.8 {0.18} | ||
15 | 0.38 | 3.61 | 9 | 2.6 {0.27} | ||
20 | 0.38 | 3.61 | 12 | 3.5 {0.36} | ||
25 | 0.45 | 7.43 | 15 | 4.4 {0.45} | ||
30 | 0.45 | 7.43 | 18 | 5.3 {0.54} | ||
35 | 0.5 | 12.25 | 21 | 6.2 {0.63} | ||
40 | 0.5 | 12.25 | 24 | 7.1 {0.72} | ||
45 | 0.5 | 12.25 | 27 | 7.9 {0.81} | ||
50 | 0.55 | 19.53 | 30 | 8.8 {0.9} | ||
60 | 0.55 | 19.53 | 36 | 10.6 {1.08} | ||
6-5 | 0.32 | 1.5 | 3 | 0.9 {0.09} | 60 | |
10 | 0.4 | 3 | 6 | 1.8 {0.18} | ||
15 | 0.4 | 3 | 9 | 2.6 {0.27} | ||
20 | 0.5 | 7 | 12 | 3.5 {0.36} | ||
25 | 0.5 | 7 | 15 | 4.4 {0.45} | ||
30 | 0.5 | 7 | 18 | 5.3 {0.54} | ||
35 | 0.55 | 11 | 21 | 6.2 {0.63} | ||
40 | 0.55 | 11 | 24 | 7.1 {0.72} | ||
45 | 0.6 | 17.4 | 27 | 7.9 {0.81} | ||
50 | 0.6 | 17.4 | 30 | 8.8 {0.9} | ||
60 | 0.65 | 23.4 | 36 | 10.6 {1.08} | ||
70 | 0.65 | 23.4 | 42 | 12.4 {1.26} | ||
8-10 | 0.45 | 2.6 | 6 | 1.8 {0.18} | 60 | |
15 | 0.5 | 3.6 | 9 | 2.6 {0.27} | ||
20 | 0.5 | 3.6 | 12 | 3.5 {0.36} | ||
25 | 0.55 | 5.9 | 15 | 4.4 {0.45} | ||
30 | 0.65 | 10.4 | 18 | 5.3 {0.54} | ||
35 | 0.65 | 10.4 | 21 | 6.2 {0.63} | ||
40 | 0.7 | 15.4 | 24 | 7.1 {0.72} | ||
45 | 0.75 | 21 | 22 | 6.3 {0.66} | 50 | |
50 | 0.75 | 21 | 27 | 7.8 {0.81} | 55 | |
60 | 0.8 | 27.6 | 31 | 8.9 {0.93} | 52 | |
70 | 0.8 | 27.6 | 40 | 11.6 {1.20} | 57 | |
80 | 0.8 | 27.6 | 48 | 14.1 {1.44} | 60 |
Part Number | d | Solid Length (Reference Value) | F max. | N{kgf} max. | Fa% | |
Type | D−L | |||||
SL-UR SH-UR SHD-UR | 10-10 | 0.55 | 3.3 | 6 | 1.8 {0.18} | 60 |
15 | 0.6 | 4.2 | 9 | 2.6 {0.27} | ||
20 | 0.65 | 6.2 | 12 | 3.5 {0.36} | ||
25 | 0.65 | 6.2 | 15 | 4.4 {0.45} | ||
30 | 0.7 | 8.4 | 18 | 5.3 {0.54} | ||
35 | 0.7 | 8.4 | 21 | 6.2 {0.63} | ||
40 | 0.7 | 8.4 | 24 | 7.1 {0.72} | ||
45 | 0.8 | 15.2 | 27 | 7.9 {0.81} | ||
50 | 0.8 | 15.2 | 30 | 8.8 {0.9} | ||
60 | 0.85 | 20.4 | 36 | 10.6 {1.08} | ||
70 | 0.85 | 20.4 | 42 | 12.4 {1.26} | ||
80 | 0.85 | 20.4 | 48 | 14.1 {1.44} | ||
12-15 | 0.6 | 3.5 | 9 | 2.6 {0.27} | 60 | |
20 | 0.7 | 5.6 | 12 | 3.5 {0.36} | ||
25 | 0.7 | 5.6 | 15 | 4.4 {0.45} | ||
30 | 0.8 | 9.6 | 18 | 5.3 {0.54} | ||
35 | 0.8 | 9.6 | 21 | 6.2 {0.63} | ||
40 | 0.8 | 9.6 | 24 | 7.1 {0.72} | ||
45 | 0.9 | 16.2 | 27 | 7.9 {0.81} | ||
50 | 0.9 | 16.2 | 30 | 8.8 {0.9} | ||
60 | 0.9 | 16.2 | 36 | 10.6 {1.08} | ||
70 | 1 | 26 | 42 | 12.4 {1.26} | ||
80 | 1 | 26 | 48 | 14.1 {1.44} | ||
13-15 | 0.7 | 4.7 | 9 | 2.6 {0.27} | 60 | |
20 | 0.7 | 4.7 | 12 | 3.5 {0.36} | ||
25 | 0.8 | 8 | 15 | 4.4 {0.45} | ||
30 | 0.8 | 8 | 18 | 5.3 {0.54} | ||
35 | 0.8 | 8 | 21 | 6.2 {0.63} | ||
40 | 0.9 | 12.8 | 24 | 7.1 {0.72} | ||
45 | 0.9 | 12.8 | 27 | 7.9 {0.81} | ||
50 | 0.9 | 12.8 | 30 | 8.8 {0.9} | ||
60 | 1 | 21 | 36 | 10.6 {1.08} | ||
70 | 1 | 21 | 42 | 12.4 {1.26} | ||
80 | 1 | 21 | 48 | 14.1 {1.44} | ||
16-15 | 0.75 | 4.3 | 9 | 2.6 {0.27} | 60 | |
20 | 0.8 | 5.4 | 12 | 3.5 {0.36} | ||
25 | 0.9 | 7.7 | 15 | 4.4 {0.45} | ||
30 | 0.9 | 7.7 | 18 | 5.3 {0.54} | ||
35 | 1 | 12 | 21 | 6.2 {0.63} | ||
40 | 1 | 12 | 24 | 7.1 {0.72} | ||
45 | 1 | 12 | 27 | 7.9 {0.81} | ||
50 | 1.1 | 19 | 30 | 8.8 {0.9} | ||
60 | 1.1 | 19 | 36 | 10.6 {1.08} | ||
70 | 1.2 | 26.4 | 42 | 12.4 {1.26} | ||
80 | 1.2 | 26.4 | 48 | 14.1 {1.44} | ||
20-20 | 1 | 6 | 12 | 5.9 {0.6} | 60 | |
25 | 1.1 | 7.7 | 15 | 7.4 {0.75} | ||
30 | 1.1 | 7.7 | 18 | 8.8 {0.9} | ||
35 | 1.2 | 10.8 | 21 | 10.3 {1.05} | ||
40 | 1.2 | 10.8 | 24 | 11.8 {1.2} | ||
45 | 1.3 | 14.3 | 27 | 13.2 {1.35} | ||
50 | 1.3 | 14.3 | 30 | 14.7 {1.5} | ||
60 | 1.4 | 19.6 | 36 | 17.7 {1.8} | ||
70 | 1.4 | 19.6 | 42 | 20.6 {2.1} | ||
80 | 1.5 | 27 | 48 | 23.5 {2.4} |
Part Number | d | Solid Length (Reference Value) | F max. | N{kgf} max. | |
Type | D−L | ||||
SL-UF SH-UF SHD-UF | 2-5* | 0.2 | 2.35 | 2.25 | 0.66 {0.068} |
10* | 0.2 | 2.35 | 4.5 | 1.3 {0.14} | |
15* | 0.26 | 7.8 | 6.7 | 2.0 {0.20} | |
20* | 0.26 | 7.8 | 9 | 2.7 {0.27} | |
25* | 0.29 | 13.6 | 11.2 | 3.3 {0.34} | |
30* | 0.29 | 13.6 | 13.5 | 4.0 {0.41} | |
3-5* | 0.26 | 1.8 | 2.25 | 1.1 {0.11} | |
10* | 0.32 | 4.5 | 4.5 | 2.2 {0.22} | |
15* | 0.32 | 4.5 | 6.7 | 3.2 {0.33} | |
20* | 0.35 | 6.3 | 9 | 4.4 {0.45} | |
25* | 0.35 | 6.3 | 11.2 | 5.5 {0.56} | |
30* | 0.4 | 12.4 | 13.5 | 6.6 {0.67} | |
35* | 0.4 | 12.4 | 15.7 | 7.6 {0.78} | |
40* | 0.4 | 12.4 | 18 | 8.8 {0.9} | |
4-5* | 0.32 | 2 | 2.25 | 1.1 {0.11} | |
10* | 0.35 | 3 | 4.5 | 2.2 {0.22} | |
15* | 0.4 | 5.2 | 6.7 | 3.2 {0.33} | |
20* | 0.4 | 5.2 | 9 | 4.4 {0.45} | |
25* | 0.45 | 9.5 | 11.2 | 5.5 {0.56} | |
30* | 0.45 | 9.5 | 13.5 | 6.6 {0.67} | |
35* | 0.5 | 15.5 | 15.7 | 7.6 {0.78} | |
40* | 0.5 | 15.5 | 18 | 8.8 {0.9} | |
45* | 0.5 | 15.5 | 20 | 9.8 {1} | |
50* | 0.5 | 15.5 | 22.5 | 10.8 {1.1} | |
60* | 0.55 | 22.6 | 27 | 12.7 {1.3} | |
5-5* | 0.35 | 2.01 | 2.25 | 1.1 {0.11} | |
10* | 0.4 | 3.2 | 4.5 | 2.2 {0.23} | |
15* | 0.4 | 3.2 | 6.75 | 3.3 {0.34} | |
20* | 0.45 | 4.95 | 9 | 4.4 {0.45} | |
25* | 0.45 | 4.95 | 11.25 | 5.5 {0.56} | |
30* | 0.5 | 7.75 | 13.5 | 6.7 {0.68} | |
35* | 0.5 | 7.75 | 15.75 | 7.7 {0.79} | |
40 | 0.6 | 19.5 | 18 | 8.8 {0.9} | |
45 | 0.6 | 19.5 | 20.25 | 10 {1.01} | |
50 | 0.6 | 19.5 | 22.5 | 11.2 {1.13} | |
60 | 0.65 | 27.95 | 27 | 13.4 {1.35} | |
6-5* | 0.4 | 2.2 | 2.25 | 1.1 {0.11} | |
10* | 0.5 | 5 | 4.5 | 2.2 {0.22} | |
15* | 0.55 | 7.7 | 6.7 | 3.2 {0.33} | |
20* | 0.55 | 7.7 | 9 | 4.4 {0.45} | |
25 | 0.6 | 10.8 | 11.2 | 5.5 {0.56} | |
30 | 0.65 | 15.6 | 13.5 | 6.6 {0.67} | |
35 | 0.65 | 15.6 | 15.7 | 7.6 {0.78} | |
40 | 0.65 | 15.6 | 18 | 8.8 {0.9} | |
45 | 0.65 | 15.6 | 20 | 9.8 {1} | |
50 | 0.7 | 23.1 | 22.5 | 10.8 {1.1} | |
60 | 0.7 | 23.1 | 27 | 12.7 {1.3} | |
70 | 0.75 | 30.8 | 31.5 | 14.7 {1.5} | |
8-10 | 0.6 | 5.4 | 4.5 | 2.2 {0.22} | |
15 | 0.65 | 7.2 | 6.7 | 3.2 {0.33} | |
20 | 0.7 | 10.5 | 9 | 4.4 {0.45} | |
25 | 0.7 | 10.5 | 11.2 | 5.5 {0.56} | |
30 | 0.75 | 13.5 | 13.5 | 6.6 {0.67} | |
35 | 0.75 | 13.5 | 15.7 | 7.6 {0.78} | |
40 | 0.8 | 18.4 | 18 | 8.8 {0.9} | |
45 | 0.8 | 18.4 | 20 | 9.8 {1} | |
50 | 0.8 | 18.4 | 22.5 | 10.8 {1.1} | |
60 | 0.85 | 26.4 | 27 | 12.7 {1.3} | |
70 | 0.85 | 26.4 | 31.5 | 14.7 {1.5} | |
80 | 0.85 | 26.4 | 36 | 17.7 {1.8} |
Part Number | d | Solid Length (Reference Value) | F max. | N{kgf} max. | |
Type | D−L | ||||
SL-UF SH-UF SHD-UF | 10-10 | 0.65 | 4.6 | 4.5 | 2.2 {0.22} |
15 | 0.65 | 4.6 | 6.7 | 3.2 {0.33} | |
20 | 0.8 | 9.6 | 9 | 4.4 {0.45} | |
25 | 0.8 | 9.6 | 11.2 | 5.5 {0.56} | |
30 | 0.85 | 12.8 | 13.5 | 6.6 {0.67} | |
35 | 0.85 | 12.8 | 15.7 | 7.6 {0.78} | |
40 | 0.9 | 17 | 18 | 8.8 {0.9} | |
45 | 0.9 | 17 | 20 | 9.8 {1} | |
50 | 0.9 | 17 | 22.5 | 10.8 {1.1} | |
60 | 1 | 28 | 27 | 12.7 {1.3} | |
70 | 1 | 28 | 31.5 | 14.7 {1.5} | |
80 | 1 | 28 | 36 | 17.7 {1.8} | |
12-15 | 0.8 | 6.8 | 6.7 | 3.2 {0.33} | |
20 | 0.8 | 6.8 | 9 | 4.4 {0.45} | |
25 | 0.8 | 6.8 | 11.2 | 5.5 {0.56} | |
30 | 0.9 | 10.8 | 13.5 | 6.6 {0.67} | |
35 | 1 | 17 | 15.7 | 7.6 {0.78} | |
40 | 1 | 17 | 18 | 8.8 {0.9} | |
45 | 1 | 17 | 20 | 9.8 {1} | |
50 | 1.1 | 26.4 | 22.5 | 10.8 {1.1} | |
60 | 1.1 | 26.4 | 27 | 12.7 {1.3} | |
70 | 1.1 | 26.4 | 31.5 | 14.7 {1.5} | |
80 | 1.2 | 39.6 | 36 | 17.7 {1.8} | |
13-15 | 0.8 | 5.6 | 6.7 | 3.2 {0.33} | |
20 | 0.8 | 5.6 | 9 | 4.4 {0.45} | |
25 | 0.85 | 7.2 | 11.2 | 5.5 {0.56} | |
30 | 1 | 14 | 13.5 | 6.6 {0.67} | |
35 | 1 | 14 | 15.7 | 7.6 {0.78} | |
40 | 1 | 14 | 18 | 8.8 {0.9} | |
45 | 1.1 | 21.5 | 20 | 9.8 {1} | |
50 | 1.1 | 21.5 | 22.5 | 10.8 {1.1} | |
60 | 1.1 | 21.5 | 27 | 12.7 {1.3} | |
70 | 1.2 | 30 | 31.5 | 14.7 {1.5} | |
80 | 1.2 | 30 | 36 | 17.7 {1.8} | |
16-15 | 0.9 | 5.6 | 6.7 | 3.2 {0.33} | |
20 | 1 | 7.7 | 9 | 4.4 {0.45} | |
25 | 1 | 7.7 | 11.2 | 5.5 {0.56} | |
30 | 1.1 | 12.1 | 13.5 | 6.6 {0.67} | |
35 | 1.1 | 12.1 | 15.7 | 7.6 {0.78} | |
40 | 1.2 | 18 | 18 | 8.8 {0.9} | |
45 | 1.2 | 18 | 20 | 9.8 {1} | |
50 | 1.2 | 18 | 22.5 | 10.8 {1.1} | |
60 | 1.3 | 26 | 27 | 12.7 {1.3} | |
70 | 1.3 | 26 | 31.5 | 14.7 {1.5} | |
80 | 1.4 | 35 | 36 | 17.7 {1.8} | |
20-20 | 1.2 | 7.2 | 9 | 8.8 {0.9} | |
25 | 1.3 | 9.1 | 11.3 | 11.1 {1.13} | |
30 | 1.4 | 11.9 | 13.5 | 13.2 {1.35} | |
35 | 1.4 | 11.9 | 15.8 | 15.5 {1.58} | |
40 | 1.5 | 15.8 | 18 | 17.7 {1.8} | |
45 | 1.5 | 15.8 | 20.3 | 19.9 {2.03} | |
50 | 1.6 | 20.8 | 22.5 | 22.1 {2.25} | |
60 | 1.6 | 20.8 | 27 | 26.5 {2.7} | |
70 | 1.7 | 26.4 | 31.5 | 30.9 {3.15} | |
80 | 1.7 | 26.4 | 36 | 35.3 {3.6} |
Type | SL-UV | SL-UY | SL-UR | SL-UF | SL-UM | SL-UH | |||||||||||||
SH-UV | SH-UY | SH-UR | SH-UF | SH-UM | SH-UH | ||||||||||||||
D | SHD-UV | SHD-UY | SHD-UR | SHD-UF | SHD-UM | SHD-UH | |||||||||||||
2 | 0.05 {0.005} | 0.2 {0.02} | 0.3 {0.03} | ||||||||||||||||
3 | 0.05 {0.005} | 0.098 {0.01} | 0.29 {0.03} | 0.49 {0.05} | |||||||||||||||
4 | 2 {0.2} | 2.9 {0.3} | |||||||||||||||||
5 | |||||||||||||||||||
6 | 2.9 {0.3} | 5.9 {0.6} | |||||||||||||||||
8 | |||||||||||||||||||
10 | 0.2 {0.02} | ||||||||||||||||||
12 | |||||||||||||||||||
13 | 9.8 {1.0} | ||||||||||||||||||
16 | |||||||||||||||||||
20 | 0.3 {0.03} | 0.5 {0.05} | 0.98 {0.1} | 4.9 {0.5} | 14.7 {1.5} | ||||||||||||||
Fmax. | F = L × 70% | F = L × Fa% | F = L × Fa% | F = L × 45% | F = L × Fa% | F = L × Fa% |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-UF3-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Free Length L (mm) | Outer Dia. D (or D1) (Ø) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Solid Length (mm) | Cleaning Method | Allowable Displacement (mm) | End Face State | Maximum Height when Loaded (Free Length, Allowable Deflection) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 180.86 | CLEAN_SPRING | 1 Piece(s) | Available | 7 Day(s) | 5 | 3 | 0.49 | ~1.50 | 1.1 | 0.26 | 1.8 | Precision Cleaning | 2.25 | No Grinding | 2.75 |
Loading...
Type | Round Wire | Characteristics/Applications | RoHS Compliant (10 Substances) | Environmentally friendly | RoHS Compliant (10 Substances) |
---|
Please check the type/dimensions/specifications of the part SH-UF3-5 in the [Cleaned & Packaged] Round Wire Coil Spring - O.D. Referenced, Stainless Steel, UY/UR/UF series.
Part Number |
---|
SH-UF10-25 |
SH-UF10-30 |
SH-UF10-35 |
SH-UF4-10 |
SH-UF4-15 |
SH-UF4-20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Free Length L (mm) | Outer Dia. D (or D1) (Ø) | Spring Constant (N/mm) | Allowable Load (Configurable Range) (N) | Max. Load (N) | Wire Dia. (Ø) | Solid Length (mm) | Cleaning Method | Allowable Displacement (mm) | End Face State | Maximum Height when Loaded (Free Length, Allowable Deflection) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 203.83 | 1 Piece(s) | Available | 7 Day(s) | 25 | 10 | 0.49 | 4.51~8.50 | 5.5 | 0.8 | 9.6 | Precision Cleaning | 11.2 | With Grinding | 13.8 | |
฿ 203.83 | 1 Piece(s) | Available | 7 Day(s) | 30 | 10 | 0.49 | 4.51~8.50 | 6.6 | 0.85 | 12.8 | Precision Cleaning | 13.5 | With Grinding | 16.5 | |
฿ 203.83 | 1 Piece(s) | Available | 7 Day(s) | 35 | 10 | 0.49 | 4.51~8.50 | 7.6 | 0.85 | 12.8 | Precision Cleaning | 15.7 | With Grinding | 19.3 | |
฿ 189.47 | 1 Piece(s) | Available | 7 Day(s) | 10 | 4 | 0.49 | 1.51~4.50 | 2.2 | 0.35 | 3 | Precision Cleaning | 4.5 | No Grinding | 5.5 | |
฿ 189.47 | 1 Piece(s) | Available | 7 Day(s) | 15 | 4 | 0.49 | 1.51~4.50 | 3.2 | 0.4 | 5.2 | Precision Cleaning | 6.7 | No Grinding | 8.3 | |
฿ 189.47 | 1 Piece(s) | Available | 7 Day(s) | 20 | 4 | 0.49 | 1.51~4.50 | 4.4 | 0.4 | 5.2 | Precision Cleaning | 9 | No Grinding | 11 |
How can we improve?
How can we improve?