(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||
Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-CHBS | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment |
SH-CHBS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-CHBS | Electrolytic polishing + precision cleaning |
Part Number |
SL-CHBS6-12 |
SH-CHBS8-15 |
SHD-CHBS10-20 |
M × P | A (Min.) | (B) | C (Min.) | D | H |
3 × 0.5 | 6.5 | 4 | 3 | 17 | 9 |
4 × 0.7 | 8 | 6 | 4 | 21 | 11 |
5 × 0.8 | |||||
6 × 1.0 | 10 | 7 | 4.5 | 27 | 13 |
8 × 1.25 | 13 | 10 | 6 | 31 | 16 |
10 × 1.5 | 16 | 12 | 7.5 | 36 | 18 |
Part Number | |||
Type | M | — | L |
SL-CHBS SH-CHBS SHD-CHBS | 3 | — | 6 |
8 | |||
10 | |||
12 | |||
4 | — | 8 | |
10 | |||
15 | |||
20 | |||
25 | |||
30 | |||
5 | — | 8 | |
10 | |||
12 | |||
15 | |||
20 | |||
25 | |||
30 | |||
6 | — | 10 | |
12 | |||
15 | |||
20 | |||
25 | |||
30 | |||
35 | |||
40 | |||
50 | |||
8 | — | 12 | |
15 | |||
20 | |||
25 | |||
30 | |||
35 | |||
40 | |||
45 | |||
50 | |||
10 | — | 20 | |
30 | |||
40 | |||
50 |
Working Environment: General environment
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Application |
---|---|---|---|---|---|---|---|---|---|---|
฿ 203.83 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 6 | 0.5 | - | Standard / For Clean Environment | |
฿ 203.83 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 0.5 | - | Standard / For Clean Environment | |
฿ 203.83 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 10 | 0.5 | - | Standard / For Clean Environment | |
฿ 203.83 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 12 | 0.5 | - | Standard / For Clean Environment | |
฿ 177.99 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 8 | 0.7 | - | Standard / For Clean Environment | |
฿ 175.12 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 10 | 0.7 | - | Standard / For Clean Environment | |
฿ 175.12 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 12 | 0.7 | - | Standard / For Clean Environment | |
฿ 175.12 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 15 | 0.7 | - | Standard / For Clean Environment | |
฿ 175.12 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 20 | 0.7 | - | Standard / For Clean Environment | |
฿ 186.60 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 25 | 0.7 | - | Standard / For Clean Environment | |
฿ 186.60 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 30 | 0.7 | - | Standard / For Clean Environment | |
฿ 177.99 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 8 | 0.8 | - | Standard / For Clean Environment | |
฿ 177.99 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 10 | 0.8 | - | Standard / For Clean Environment | |
฿ 183.73 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 12 | 0.8 | - | Standard / For Clean Environment | |
฿ 180.86 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 15 | 0.8 | - | Standard / For Clean Environment | |
฿ 180.86 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 20 | 0.8 | - | Standard / For Clean Environment | |
฿ 186.60 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 25 | 0.8 | - | Standard / For Clean Environment | |
฿ 195.22 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 30 | 0.8 | - | Standard / For Clean Environment | |
฿ 195.22 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 35 | 0.8 | - | Standard / For Clean Environment | |
฿ 203.83 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 10 | 1 | - | Standard / For Clean Environment | |
฿ 203.83 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 12 | 1 | - | Standard / For Clean Environment | |
฿ 206.70 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 15 | 1 | - | Standard / For Clean Environment | |
฿ 206.70 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 20 | 1 | - | Standard / For Clean Environment | |
฿ 209.57 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 25 | 1 | - | Standard / For Clean Environment | |
฿ 212.44 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 30 | 1 | - | Standard / For Clean Environment | |
฿ 221.05 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 35 | 1 | - | Standard / For Clean Environment | |
฿ 223.92 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 40 | 1 | - | Standard / For Clean Environment | |
฿ 235.41 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 50 | 1 | - | Standard / For Clean Environment | |
฿ 238.28 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 12 | 1.25 | - | Standard / For Clean Environment | |
฿ 241.15 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 15 | 1.25 | - | Standard / For Clean Environment | |
฿ 244.02 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 20 | 1.25 | - | Standard / For Clean Environment | |
฿ 249.76 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 25 | 1.25 | - | Standard / For Clean Environment | |
฿ 252.63 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 30 | 1.25 | - | Standard / For Clean Environment | |
฿ 269.86 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 35 | 1.25 | - | Standard / For Clean Environment | |
฿ 275.60 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 40 | 1.25 | - | Standard / For Clean Environment | |
฿ 287.08 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 45 | 1.25 | - | Standard / For Clean Environment | |
฿ 287.08 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 50 | 1.25 | - | Standard / For Clean Environment | |
฿ 289.95 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | - | - | Standard / For Clean Environment | |
฿ 289.95 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 10 | 30 | - | - | Standard / For Clean Environment | |
฿ 289.95 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 10 | 40 | - | - | Standard / For Clean Environment | |
฿ 289.95 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 10 | 50 | - | - | Standard / For Clean Environment | |
฿ 218.18 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 6 | 0.5 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 218.18 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 0.5 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 218.18 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 10 | 0.5 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 218.18 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 12 | 0.5 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 192.34 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 8 | 0.7 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 189.47 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 10 | 0.7 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 189.47 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 12 | 0.7 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 189.47 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 15 | 0.7 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 189.47 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 20 | 0.7 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 200.96 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 25 | 0.7 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 200.96 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 30 | 0.7 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 192.34 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 8 | 0.8 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 192.34 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 10 | 0.8 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 198.09 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 12 | 0.8 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 195.22 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 15 | 0.8 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 195.22 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 20 | 0.8 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 200.96 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 25 | 0.8 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 209.57 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 30 | 0.8 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 209.57 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 5 | 35 | 0.8 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 218.18 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 10 | 1 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 218.18 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 12 | 1 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 221.05 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 15 | 1 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 221.05 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 20 | 1 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 223.92 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 25 | 1 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 226.79 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 30 | 1 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 235.41 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 35 | 1 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 238.28 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 40 | 1 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 249.76 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 6 | 50 | 1 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 252.63 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 12 | 1.25 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 255.50 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 15 | 1.25 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 258.37 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 20 | 1.25 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 264.11 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 25 | 1.25 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 266.99 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 30 | 1.25 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 284.21 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 35 | 1.25 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 289.95 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 40 | 1.25 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 301.44 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 45 | 1.25 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 301.44 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 8 | 50 | 1.25 | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 304.31 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 10 | 20 | - | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 304.31 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 10 | 30 | - | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 304.31 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 10 | 40 | - | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 304.31 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 10 | 50 | - | Not Provided | Standard / For Vacuum Equipment / For Clean Environment | |
฿ 157.89 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 6 | 0.5 | - | Standard | |
฿ 157.89 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 8 | 0.5 | - | Standard | |
฿ 157.89 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 10 | 0.5 | - | Standard | |
฿ 157.89 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 3 | 12 | 0.5 | - | Standard | |
฿ 132.06 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 8 | 0.7 | - | Standard | |
฿ 129.19 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 10 | 0.7 | - | Standard | |
฿ 129.19 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 12 | 0.7 | - | Standard | |
฿ 129.19 | CLEAN_WING BOLTS | 1 Piece(s) | Available | 7 Day(s) | 4 | 15 | 0.7 | - | Standard |
Loading...
Detailed Shape | Wing | Mounting Hole Shape | Not Provided | Material | A5056 |
---|---|---|---|---|---|
Tip Shape | Flat End | Basic Shape | Lifting Eyebolts | Thread Type | Metric Coarse |
Additional Shape | Standard | Sales Unit | Low Quantity (Available beginning with 1 pc.) | Material Certificate | Available |
Material Certificate: Material | SUS304 Equivalent |
How can we improve?
How can we improve?