[Clean & Pack] Hex Socket Head Cap Screw with Spring Washer

Brand :
MISUMI

Caution

  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)    : Part Number SL-□□
·Precision cleaning (Degassing double packing)    : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing): Part Number SHD-□□
Product Part NumberCleaning MethodPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Process
SL-□□DegreasingAnti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
SH-□□Precision cleaningDegassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□Electrolytic polishing + precision cleaningDegassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

TypeBody MaterialCleaning Method
ScrewWashersCleaning MethodCleaning EnvironmentPackaging TypePacking Environment
MaterialSurface TreatmentStrength Class
SL-SCBZSUSXM7Barrel,
Passivated
A2-70
JIS 0209 (6g)
Spring Washer
JIS B 1251
DegreasingGeneral environmentAnti-rust packingGeneral environment
SH-SCBZPrecision cleaningClass 1,000Degassing double packingClass 10
SHD-SCBZElectrolytic polishing + precision cleaning
Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part Number
SL-SCBZ3-6
SH-SCBZ6-20
SHD-SCBZ8-25
M × PAEBC(a)
3 × 0.55.532.55.52.4
4 × 0.774373.5
5 × 0.88.5548.54.3
6 × 1.0106511.55.1
8 × 1.25138614.56.2
(a) is the max length (reference) between the head surface and the complete thread.
Part Number
TypeM−L
SL-SCBZ

SH-SCBZ

SHD-SCBZ
3−6
 8
 10
 12
4−8
 10
 12
 15
 20
5−10
 12
 15
 16
 20
6−12
 15
 16
 20
 25
8−20
 25
For orders larger than the indicated quantity, please check with WOS.
Cleaning Process
·Degreasing (Part Number: SL-□□)

Working Environment: General environment

Alkaline warm pure water 
Ultrasonic pure water
cleaning after cleaning
with pure water
 
*3 times
 Dry Anti-rust single packing
·Precision cleaning (Part Number: SH-□□)
    

Working Environment: Class 1,000

 

Working Environment: Class 10

Hydrocarbon cleaning
Ro water cleaning
 Wash with pure
water (10 MΩ·cm) after
high-pressure water
jet cleaning (Ro water)
 Use pure water
(13 MΩ·cm)
 Use nitrogen blow 
Conducted on a clean
bench in a Class 10
clean environment
·Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
      

Working Environment: Class 1,000

 

Working Environment: Class 10

Hydrocarbon cleaning
Ro water cleaning
 Electrolytic polishing
with an electrolytic
polishing layer according
to the material
 Wash with pure
water (10 MΩ·cm) after
high-pressure water
jet cleaning (Ro water)
 Use warm pure water
(13 MΩ·cm)
 Use nitrogen blow 
Conducted on a clean
bench in a Class 10
clean environment
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ]Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat