(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||
Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-CHNS | SUS304 Equivalent | Degreasing | General environment | Anti-rust packing | General environment |
SH-CHNS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-CHNS | Electrolytic polishing + precision cleaning |
Part Number |
SL-CHNS4 |
SH-CHNS6 |
SHD-CHNS10 |
Part Number | P | A (Min.) | (B) | C (Min.) | D | H | |
Type | M | ||||||
SL-CHNS SH-CHNS SHD-CHNS | 3 | 0.5 | 7.5 | 4 | 3 | 17 | 9 |
4 | 0.7 | 8 | 6 | 4 | 21 | 11 | |
5 | 0.8 | 8 | 6 | 4 | 21 | 11 | |
6 | 1 | 10 | 7 | 4.5 | 27 | 13 | |
8 | 1.25 | 13 | 10 | 6 | 31 | 16 | |
10 | 1.5 | 16 | 16 | 9 | 36 | 18 | |
12 | 1.75 | 20 | 16 | 9 | 48 | 23 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Material | Stainless Steel | Surface Treatment | Not Provided | Thread Type | Metric Coarse |
---|---|---|---|---|---|
Sales Unit | Low Quantity (Available beginning with 1 pc.) | Surface Treatment (Details) | Not Provided | Material Certificate | Available |
Material Certificate: Material | SUS304 Equivalent |
Please check the type/dimensions/specifications of the part SH-CHNS3 in the [Clean & Pack] Wing Nut series.
Part Number |
---|
SH-CHNS10 |
SH-CHNS12 |
SH-CHNS4 |
SH-CHNS5 |
SH-CHNS6 |
SH-CHNS8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread (M) | Applications, Functions | Pitch (mm) |
---|---|---|---|---|---|---|---|
฿ 249.76 | 1 Piece(s) | Available | 7 Day(s) | 10 | - | 1.5 | |
฿ 333.01 | 1 Piece(s) | Available | 7 Day(s) | 12 | - | 1.75 | |
฿ 223.92 | 1 Piece(s) | Available | 7 Day(s) | 4 | - | 0.7 | |
฿ 229.67 | 1 Piece(s) | Available | 7 Day(s) | 5 | - | 0.8 | |
฿ 232.54 | 1 Piece(s) | Available | 7 Day(s) | 6 | - | 1 | |
฿ 235.41 | 1 Piece(s) | Available | 7 Day(s) | 8 | - | 1.25 |
How can we improve?
How can we improve?