(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | ||||
Material | Hardness | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-RTWS | SUS304−CSP | 36 to 44HRC | Degreasing | General environment | Anti-rust packing | General environment |
SH-RTWS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-RTWS | Electrolytic polishing + precision cleaning |
Part Number |
SL-RTWS10 |
SH-RTWS20 |
SHD-RTWS30 |
Part Number | Retaining Ring | Reference: | Applicable Bore (Reference) | ||||||||||||
Type | No. | D3 | t | b (Approx.) | a (Approx.) | d0 (Min.) | d4 | d1 | d2 | m | n (Min.) | ||||
Tolerance | Tolerance | Tolerance | Tolerance | ||||||||||||
SL-RTWS SH-RTWS SHD-RTWS | 10 | 10.7 | ±0.18 | 1 | ±0.05 | 1.5 | 2.8 | 1.2 | 4 | 10 | 10.4 | +0.11 0 | 1.15 | +0.14 0 | 1.5 |
11 | 11.8 | 3 | 4 | 11 | 11.4 | ||||||||||
12 | 13 | 1.7 | 3.1 | 1.5 | 5 | 12 | 12.5 | ||||||||
13 | 14.1 | 3.1 | 6 | 13 | 13.6 | ||||||||||
14 | 15.1 | 1.9 | 3.6 | 1.7 | 7 | 14 | 14.6 | ||||||||
15 | 16.2 | 3.6 | 8 | 15 | 15.7 | ||||||||||
16 | 17.3 | 3.7 | 8 | 16 | 16.8 | ||||||||||
17 | 18.3 | ±0.2 | 3.8 | 9 | 17 | 17.8 | |||||||||
19 | 20.5 | 2.5 | 4 | 2 | 11 | 19 | 20 | +0.21 0 | |||||||
20 | 21.5 | 4 | 12 | 20 | 21 | ||||||||||
21 | 22.5 | 4.1 | 12 | 21 | 22 | ||||||||||
22 | 23.5 | 4.1 | 13 | 22 | 23 | ||||||||||
24 | 25.9 | 1.2 | ±0.06 | 4.3 | 15 | 24 | 25.2 | 1.35 | |||||||
25 | 26.9 | 3 | 4.4 | 16 | 25 | 26.2 | |||||||||
26 | 27.9 | 4.6 | 16 | 26 | 27.2 | ||||||||||
28 | 30.1 | ±0.25 | 4.6 | 18 | 28 | 29.4 | |||||||||
30 | 32.1 | 4.7 | 20 | 30 | 31.4 | +0.25 0 | |||||||||
32 | 34.4 | 3.5 | 5.2 | 2.5 | 21 | 32 | 33.7 | ||||||||
35 | 37.8 | 1.5 | 5.2 | 24 | 35 | 37 | 1.65 | 2 | |||||||
37 | 39.8 | 5.2 | 26 | 37 | 39 | ||||||||||
40 | 43.5 | ±0.4 | 1.75 | ±0.07 | 4 | 5.7 | 28 | 40 | 42.5 | 1.9 | |||||
42 | 45.5 | 5.8 | 30 | 42 | 44.5 | ||||||||||
45 | 48.5 | 4.5 | 5.9 | 33 | 45 | 47.5 | |||||||||
47 | 50.5 | ±0.45 | 6.1 | 34 | 47 | 49.5 | |||||||||
52 | 56.2 | 2 | 5.1 | 6.5 | 39 | 52 | 55 | +0.3 0 | 2.2 | ||||||
55 | 59.2 | 6.5 | 41 | 55 | 58 | ||||||||||
60 | 64.2 | 5.5 | 6.8 | 46 | 60 | 63 | |||||||||
62 | 66.2 | 6.9 | 48 | 62 | 65 | ||||||||||
68 | 72.5 | 2.5 | ±0.08 | 6 | 7.4 | 53 | 68 | 71 | 2.7 | 2.5 | |||||
72 | 76.5 | 6.6 | 7.4 | 57 | 72 | 75 | |||||||||
80 | 85.5 | ±0.55 | 7 | 8 | 64 | 80 | 83.5 | +0.35 0 | |||||||
Working Environment: General environment
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-RTWS14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 103.35 | CLEAN_RETAINING RING | 1 Piece(s) | Available | 7 Day(s) | 14 | 14 | 14.6 | 14 |
Loading...
Type | Retained with Inner Ring | Shape | Standard Type (C-Ring) | Material | Stainless Steel |
---|---|---|---|---|---|
Retaining Ring Type | Retained with Inner Ring | Mounting Method Type | Standard | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
Product Type | Retaining Ring | Material Certificate | Available |
Please check the type/dimensions/specifications of the part SH-RTWS14 in the [Clean & Pack] Retaining Ring C Type (Internal) series.
Part Number |
---|
SH-RTWS11 |
SH-RTWS12 |
SH-RTWS13 |
SH-RTWS15 |
SH-RTWS16 |
SH-RTWS17 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 103.35 | 1 Piece(s) | Available | 7 Day(s) | 11 | 11 | 11.4 | 11 | |
฿ 103.35 | 1 Piece(s) | Available | 7 Day(s) | 12 | 12 | 12.5 | 12 | |
฿ 103.35 | 1 Piece(s) | Available | 7 Day(s) | 13 | 13 | 13.6 | 13 | |
฿ 103.35 | 1 Piece(s) | Available | 7 Day(s) | 15 | 15 | 15.7 | 15 | |
฿ 103.35 | 1 Piece(s) | Available | 7 Day(s) | 16 | 16 | 16.8 | 16 | |
฿ 103.35 | 1 Piece(s) | Available | 7 Day(s) | 17 | 17 | 17.8 | 17 |
How can we improve?
How can we improve?