(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
● Press Fit
(Round)
(Diamond)
[ ! ] When D = P
(1) Round Shape has no relief.
(L + B) is general tolerance.
(2) Diamond Shape has a relief.
When D < 3
a = 0.5
d = D - 0.1
When D ≥ 3
a = 1.0
d = D - 0.2
Type | [M] Material | [S] Surface Treatment | [H] Hardness | Cleaning Method | ||||
Round | Diamond | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
SL-SKFA | SL-SKFD | SUS304 | — | — | Degreasing | General environment | Anti-rust packing | General environment |
SH-SKFA | SH-SKFD | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||
SHD-SKFA | SHD-SKFD | Electrolytic polishing + precision cleaning | ||||||
SL-HKFA | SL-HKFD | SUS304 | Hard Chrome Plating | Plating Hardness: 750 HV or more | Degreasing | General environment | Anti-rust packing | General environment |
SH-HKFA | SH-HKFD | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | P | — | L | — | B | — | E | — | A | ||||||
Type | Config. | D, P Tolerance | D | |||||||||||||
SL-SKF | A | GG | 6 | — | P10.00 | — | L6 | — | B3.0 | — | E5.0 | — | A30 | |||
SH-SKF | A | GG | 10 | — | P12.00 | — | L10 | — | B5.0 | — | E5.0 | — | A30 | |||
SHD-SKF | D | HH | 12 | — | P15.00 | — | L15 | — | B10 | — | E6.0 | — | A30 |
D or P | Standard Grade | Precision Grade | |||||
M | P | G | H | S | A | B | |
m6 | p6 | g6 | h7 | — | — | — | |
1.00 〜 3.00 | +0.008 +0.002 | +0.012 +0.006 | −0.002 −0.008 | 0 −0.010 | 0 −0.01 | +0.005 0 | 0 −0.005 |
3.01 〜 6.00 | +0.012 +0.004 | +0.020 +0.012 | −0.004 −0.012 | 0 −0.012 | |||
6.01 〜 10.00 | +0.015 +0.006 | +0.024 +0.015 | −0.005 −0.014 | 0 −0.015 | |||
10.01 〜 18.00 | +0.018 +0.007 | +0.029 +0.018 | −0.006 −0.017 | 0 −0.018 | |||
18.01 〜 30.00 | +0.021 +0.008 | +0.035 +0.022 | −0.007 −0.020 | 0 −0.021 | |||
Part Number | P 0.01 mm Increments | L 1 mm Increments | B 0.1 mm Increments | E 0.1 mm Increments | A Selection | C | (W) | ||||
Type | Config. | D Tol. Selection | P Tolerance Selection | D | |||||||
SL-SKF SH-SKF SHD-SKF SL-HKF* SH-HKF* | A (Round) D (Diamond) | M P G H * A * B | S M P G H * A * B | 1 | 1.00 to 3.00 | 2· 3 | 1.5 to 5.0 | 0.5 to 15.0 | 15 30 45 60 | 0.1 | 0.6 |
(1.50 to 2.50) | |||||||||||
2 | 2.00 to 6.00 (4.00) | 2 to 6 | 1.5 to 15.0 (10.0) | 0.5 | 1.2 | ||||||
3 | 3.00 to 8.00 | 3 to 10 | 1.5 to 15.0 (10.0) | 0.5 | 1.5 | ||||||
4 | 4.00 to 8.00 | 3 (4)Up to 14 | 1.5 to 15.0 (10.0) | 1 | 1.8 | ||||||
5 | 5.00 to 10.00 | 5 to 15 | 1.5 to 15.0 (10.0) | 1 | 2.2 | ||||||
6 | 6.00 to 10.00 | 5 to 15 | 1.5 to 30.0 (15.0) | 1 | 3 | ||||||
8 | 8.00 to 15.00 | 5 (6)Up to 16 | 1.5 to 30.0 (15.0) | 1.5 | 3.5 | ||||||
10 | 10.00 to 17.00 | 5 (10)Up to 20 | 3.0 to 30.0 (25.0) | 2 | 4 | ||||||
12 | 12.00 to 18.00 | 6 (10)Up to 24 | 3.0 to 30.0 (25.0) | 2 | 5 | ||||||
13 | 13.00 to 20.00 | 7 (12)Up to 26 | 5.0 to 30.0 (25.0) | 2 | 5.5 | ||||||
16 | 16.00 to 27.00 | 8 (15)Up to 32 | 5.0 to 30.0 | 3 | 7 | ||||||
20 | 20.00 to 30.00 | 10 (15)Up to 40 | 5.0 to 30.0 | 3 | 9 |
Alterations Code | Alteration Details | Application Conditions | Ordering Example | ||||||||||||
MH | Adds a tapped hole | [ ! ] Applicable when D ≥ 6 [ ! ] B ≥ ℓ2 + 4 [ ! ] M + 2 ≤ P - 2tanA [NG] Not applicable to Tapped
| SL-SKFAMS6-P10.00-L10-B10.0-E5.0-A30-MH | ||||||||||||
GDC | Insertion Guide | [NG] Not applicable to D ≤ 2 [NG] Not applicable to Threaded
| SL-SKFAMS6-P10.00-L10-B10.0-E5.0-A30-GDC | ||||||||||||
RC | Stem R Alterations | Changes the relief to R0.5 [ ! ] Applicable when P - D ≥ 2 | SL-SKFAMS6-P10.00-L10-B10.0-E5.0-A30-RC | ||||||||||||
AC | Adds an air vent (air-vent groove) | [NG] Not applicable to Threaded | SL-SKFAMS6-P10.00-L10-B10.0-E5.0-A30-AC |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Alkaline warm pure water | Pure water cleaning followed by ultrasonic pure water cleaning *3 times | Dry | Anti-rust single packing |
Working Environment: | Working Environment: | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: | Working Environment: | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [!] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-HKFAGG1-P[1-3/0.01]-L[2-3/1]-B[1.5-5/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGG2-P[2-6/0.01]-L[2-6/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGG3-P[3-8/0.01]-L[3-10/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGG4-P[4-8/0.01]-L[3-14/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGG5-P[5-10/0.01]-L[5-15/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGG6-P[6-10/0.01]-L[5-15/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGG8-P[8-15/0.01]-L[5-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGG10-P[10-17/0.01]-L[5-20/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGG12-P[12-18/0.01]-L[6-24/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGG13-P[13-20/0.01]-L[7-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGG16-P[16-27/0.01]-L[8-32/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGG20-P[20-30/0.01]-L[10-40/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGH1-P[1-3/0.01]-L[2-3/1]-B[1.5-5/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGH2-P[2-6/0.01]-L[2-6/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGH3-P[3-8/0.01]-L[3-10/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGH4-P[4-8/0.01]-L[3-14/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGH5-P[5-10/0.01]-L[5-15/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGH6-P[6-10/0.01]-L[5-15/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGH8-P[8-15/0.01]-L[5-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGH10-P[10-17/0.01]-L[5-20/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGH12-P[12-18/0.01]-L[6-24/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGH13-P[13-20/0.01]-L[7-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGH16-P[16-27/0.01]-L[8-32/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGH20-P[20-30/0.01]-L[10-40/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGM1-P[1-3/0.01]-L[2-3/1]-B[1.5-5/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGM2-P[2-6/0.01]-L[2-6/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGM3-P[3-8/0.01]-L[3-10/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGM4-P[4-8/0.01]-L[3-14/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGM5-P[5-10/0.01]-L[5-15/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGM6-P[6-10/0.01]-L[5-15/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGM8-P[8-15/0.01]-L[5-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGM10-P[10-17/0.01]-L[5-20/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGM12-P[12-18/0.01]-L[6-24/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGM13-P[13-20/0.01]-L[7-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGM16-P[16-27/0.01]-L[8-32/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGM20-P[20-30/0.01]-L[10-40/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGP1-P[1-3/0.01]-L[2-3/1]-B[1.5-5/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGP2-P[2-6/0.01]-L[2-6/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGP3-P[3-8/0.01]-L[3-10/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGP4-P[4-8/0.01]-L[3-14/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGP5-P[5-10/0.01]-L[5-15/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGP6-P[6-10/0.01]-L[5-15/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGP8-P[8-15/0.01]-L[5-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGP10-P[10-17/0.01]-L[5-20/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGP12-P[12-18/0.01]-L[6-24/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGP13-P[13-20/0.01]-L[7-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGP16-P[16-27/0.01]-L[8-32/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGP20-P[20-30/0.01]-L[10-40/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGS1-P[1-3/0.01]-L[2-3/1]-B[1.5-5/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGS2-P[2-6/0.01]-L[2-6/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGS3-P[3-8/0.01]-L[3-10/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGS4-P[4-8/0.01]-L[3-14/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGS5-P[5-10/0.01]-L[5-15/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGS6-P[6-10/0.01]-L[5-15/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGS8-P[8-15/0.01]-L[5-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGS10-P[10-17/0.01]-L[5-20/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGS12-P[12-18/0.01]-L[6-24/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGS13-P[13-20/0.01]-L[7-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGS16-P[16-27/0.01]-L[8-32/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAGS20-P[20-30/0.01]-L[10-40/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHG1-P[1-3/0.01]-L[2-3/1]-B[1.5-5/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHG2-P[2-6/0.01]-L[2-6/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHG3-P[3-8/0.01]-L[3-10/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHG4-P[4-8/0.01]-L[3-14/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHG5-P[5-10/0.01]-L[5-15/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHG6-P[6-10/0.01]-L[5-15/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHG8-P[8-15/0.01]-L[5-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHG10-P[10-17/0.01]-L[5-20/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHG12-P[12-18/0.01]-L[6-24/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHG13-P[13-20/0.01]-L[7-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHG16-P[16-27/0.01]-L[8-32/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHG20-P[20-30/0.01]-L[10-40/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHH1-P[1-3/0.01]-L[2-3/1]-B[1.5-5/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHH2-P[2-6/0.01]-L[2-6/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHH3-P[3-8/0.01]-L[3-10/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHH4-P[4-8/0.01]-L[3-14/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHH5-P[5-10/0.01]-L[5-15/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHH6-P[6-10/0.01]-L[5-15/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHH8-P[8-15/0.01]-L[5-16/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHH10-P[10-17/0.01]-L[5-20/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHH12-P[12-18/0.01]-L[6-24/1]-B[3-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHH13-P[13-20/0.01]-L[7-26/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHH16-P[16-27/0.01]-L[8-32/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHH20-P[20-30/0.01]-L[10-40/1]-B[5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHM1-P[1-3/0.01]-L[2-3/1]-B[1.5-5/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHM2-P[2-6/0.01]-L[2-6/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHM3-P[3-8/0.01]-L[3-10/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHM4-P[4-8/0.01]-L[3-14/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHM5-P[5-10/0.01]-L[5-15/1]-B[1.5-15/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
SH-HKFAHM6-P[6-10/0.01]-L[5-15/1]-B[1.5-30/0.1]-E[0.5-15/0.1]-A[15,30,45,60] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Environmentally friendly | Characteristics/Applications | Insertion Guide Tip Shape | Surface Treatment | Locating Side Outer Dia. P (Ø) (mm) | Locating Side O.D. Tolerance | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Cleaning Method | Locating Section Length B (mm) | Locating Section Length B (mm) | A (°) | E (mm) | Material Certificate: Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 1 ~ 3 | g6 | 1 | g6 | Precision Cleaning | 2 ~ 3 | 1.5 ~ 5 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 2 ~ 6 | g6 | 2 | g6 | Precision Cleaning | 2 ~ 6 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 3 ~ 8 | g6 | 3 | g6 | Precision Cleaning | 3 ~ 10 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 4 ~ 8 | g6 | 4 | g6 | Precision Cleaning | 3 ~ 14 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 5 ~ 10 | g6 | 5 | g6 | Precision Cleaning | 5 ~ 15 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 6 ~ 10 | g6 | 6 | g6 | Precision Cleaning | 5 ~ 15 | 1.5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 8 ~ 15 | g6 | 8 | g6 | Precision Cleaning | 5 ~ 16 | 1.5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 10 ~ 17 | g6 | 10 | g6 | Precision Cleaning | 5 ~ 20 | 3 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 12 ~ 18 | g6 | 12 | g6 | Precision Cleaning | 6 ~ 24 | 3 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 13 ~ 20 | g6 | 13 | g6 | Precision Cleaning | 7 ~ 26 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 16 ~ 27 | g6 | 16 | g6 | Precision Cleaning | 8 ~ 32 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 20 ~ 30 | g6 | 20 | g6 | Precision Cleaning | 10 ~ 40 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 1 ~ 3 | h7 | 1 | g6 | Precision Cleaning | 2 ~ 3 | 1.5 ~ 5 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 2 ~ 6 | h7 | 2 | g6 | Precision Cleaning | 2 ~ 6 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 3 ~ 8 | h7 | 3 | g6 | Precision Cleaning | 3 ~ 10 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 4 ~ 8 | h7 | 4 | g6 | Precision Cleaning | 3 ~ 14 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 5 ~ 10 | h7 | 5 | g6 | Precision Cleaning | 5 ~ 15 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 6 ~ 10 | h7 | 6 | g6 | Precision Cleaning | 5 ~ 15 | 1.5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 8 ~ 15 | h7 | 8 | g6 | Precision Cleaning | 5 ~ 16 | 1.5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 10 ~ 17 | h7 | 10 | g6 | Precision Cleaning | 5 ~ 20 | 3 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 12 ~ 18 | h7 | 12 | g6 | Precision Cleaning | 6 ~ 24 | 3 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 13 ~ 20 | h7 | 13 | g6 | Precision Cleaning | 7 ~ 26 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 16 ~ 27 | h7 | 16 | g6 | Precision Cleaning | 8 ~ 32 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 20 ~ 30 | h7 | 20 | g6 | Precision Cleaning | 10 ~ 40 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 1 ~ 3 | m6 | 1 | g6 | Precision Cleaning | 2 ~ 3 | 1.5 ~ 5 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 2 ~ 6 | m6 | 2 | g6 | Precision Cleaning | 2 ~ 6 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 3 ~ 8 | m6 | 3 | g6 | Precision Cleaning | 3 ~ 10 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 4 ~ 8 | m6 | 4 | g6 | Precision Cleaning | 3 ~ 14 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 5 ~ 10 | m6 | 5 | g6 | Precision Cleaning | 5 ~ 15 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 6 ~ 10 | m6 | 6 | g6 | Precision Cleaning | 5 ~ 15 | 1.5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 8 ~ 15 | m6 | 8 | g6 | Precision Cleaning | 5 ~ 16 | 1.5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 10 ~ 17 | m6 | 10 | g6 | Precision Cleaning | 5 ~ 20 | 3 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 12 ~ 18 | m6 | 12 | g6 | Precision Cleaning | 6 ~ 24 | 3 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 13 ~ 20 | m6 | 13 | g6 | Precision Cleaning | 7 ~ 26 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 16 ~ 27 | m6 | 16 | g6 | Precision Cleaning | 8 ~ 32 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 20 ~ 30 | m6 | 20 | g6 | Precision Cleaning | 10 ~ 40 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 1 ~ 3 | p6 | 1 | g6 | Precision Cleaning | 2 ~ 3 | 1.5 ~ 5 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 2 ~ 6 | p6 | 2 | g6 | Precision Cleaning | 2 ~ 6 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 3 ~ 8 | p6 | 3 | g6 | Precision Cleaning | 3 ~ 10 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 4 ~ 8 | p6 | 4 | g6 | Precision Cleaning | 3 ~ 14 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 5 ~ 10 | p6 | 5 | g6 | Precision Cleaning | 5 ~ 15 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 6 ~ 10 | p6 | 6 | g6 | Precision Cleaning | 5 ~ 15 | 1.5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 8 ~ 15 | p6 | 8 | g6 | Precision Cleaning | 5 ~ 16 | 1.5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 10 ~ 17 | p6 | 10 | g6 | Precision Cleaning | 5 ~ 20 | 3 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 12 ~ 18 | p6 | 12 | g6 | Precision Cleaning | 6 ~ 24 | 3 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 13 ~ 20 | p6 | 13 | g6 | Precision Cleaning | 7 ~ 26 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 16 ~ 27 | p6 | 16 | g6 | Precision Cleaning | 8 ~ 32 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 20 ~ 30 | p6 | 20 | g6 | Precision Cleaning | 10 ~ 40 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 1 ~ 3 | 0/-0.01 | 1 | g6 | Precision Cleaning | 2 ~ 3 | 1.5 ~ 5 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 2 ~ 6 | 0/-0.01 | 2 | g6 | Precision Cleaning | 2 ~ 6 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 3 ~ 8 | 0/-0.01 | 3 | g6 | Precision Cleaning | 3 ~ 10 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 4 ~ 8 | 0/-0.01 | 4 | g6 | Precision Cleaning | 3 ~ 14 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 5 ~ 10 | 0/-0.01 | 5 | g6 | Precision Cleaning | 5 ~ 15 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 6 ~ 10 | 0/-0.01 | 6 | g6 | Precision Cleaning | 5 ~ 15 | 1.5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 8 ~ 15 | 0/-0.01 | 8 | g6 | Precision Cleaning | 5 ~ 16 | 1.5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 10 ~ 17 | 0/-0.01 | 10 | g6 | Precision Cleaning | 5 ~ 20 | 3 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 12 ~ 18 | 0/-0.01 | 12 | g6 | Precision Cleaning | 6 ~ 24 | 3 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 13 ~ 20 | 0/-0.01 | 13 | g6 | Precision Cleaning | 7 ~ 26 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 16 ~ 27 | 0/-0.01 | 16 | g6 | Precision Cleaning | 8 ~ 32 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 20 ~ 30 | 0/-0.01 | 20 | g6 | Precision Cleaning | 10 ~ 40 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 1 ~ 3 | g6 | 1 | h7 | Precision Cleaning | 2 ~ 3 | 1.5 ~ 5 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 2 ~ 6 | g6 | 2 | h7 | Precision Cleaning | 2 ~ 6 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 3 ~ 8 | g6 | 3 | h7 | Precision Cleaning | 3 ~ 10 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 4 ~ 8 | g6 | 4 | h7 | Precision Cleaning | 3 ~ 14 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 5 ~ 10 | g6 | 5 | h7 | Precision Cleaning | 5 ~ 15 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 6 ~ 10 | g6 | 6 | h7 | Precision Cleaning | 5 ~ 15 | 1.5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 8 ~ 15 | g6 | 8 | h7 | Precision Cleaning | 5 ~ 16 | 1.5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 10 ~ 17 | g6 | 10 | h7 | Precision Cleaning | 5 ~ 20 | 3 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 12 ~ 18 | g6 | 12 | h7 | Precision Cleaning | 6 ~ 24 | 3 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 13 ~ 20 | g6 | 13 | h7 | Precision Cleaning | 7 ~ 26 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 16 ~ 27 | g6 | 16 | h7 | Precision Cleaning | 8 ~ 32 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 20 ~ 30 | g6 | 20 | h7 | Precision Cleaning | 10 ~ 40 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 1 ~ 3 | h7 | 1 | h7 | Precision Cleaning | 2 ~ 3 | 1.5 ~ 5 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 2 ~ 6 | h7 | 2 | h7 | Precision Cleaning | 2 ~ 6 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 3 ~ 8 | h7 | 3 | h7 | Precision Cleaning | 3 ~ 10 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 4 ~ 8 | h7 | 4 | h7 | Precision Cleaning | 3 ~ 14 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 5 ~ 10 | h7 | 5 | h7 | Precision Cleaning | 5 ~ 15 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 6 ~ 10 | h7 | 6 | h7 | Precision Cleaning | 5 ~ 15 | 1.5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 8 ~ 15 | h7 | 8 | h7 | Precision Cleaning | 5 ~ 16 | 1.5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 10 ~ 17 | h7 | 10 | h7 | Precision Cleaning | 5 ~ 20 | 3 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 12 ~ 18 | h7 | 12 | h7 | Precision Cleaning | 6 ~ 24 | 3 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 13 ~ 20 | h7 | 13 | h7 | Precision Cleaning | 7 ~ 26 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 16 ~ 27 | h7 | 16 | h7 | Precision Cleaning | 8 ~ 32 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 20 ~ 30 | h7 | 20 | h7 | Precision Cleaning | 10 ~ 40 | 5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 1 ~ 3 | m6 | 1 | h7 | Precision Cleaning | 2 ~ 3 | 1.5 ~ 5 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 2 ~ 6 | m6 | 2 | h7 | Precision Cleaning | 2 ~ 6 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 3 ~ 8 | m6 | 3 | h7 | Precision Cleaning | 3 ~ 10 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 4 ~ 8 | m6 | 4 | h7 | Precision Cleaning | 3 ~ 14 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 5 ~ 10 | m6 | 5 | h7 | Precision Cleaning | 5 ~ 15 | 1.5 ~ 15 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | RoHS Compliant (10 Substances) | Clean Washed | Round | [Hard Chrome Plating] Hard Chrome Plating | 6 ~ 10 | m6 | 6 | h7 | Precision Cleaning | 5 ~ 15 | 1.5 ~ 30 | 15 ~ 60 | 0.5 ~ 15 | Hard Chrome Plating |
Loading...
Basic Shape | Large Head | Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Not Provided |
---|---|---|---|---|---|
Mounting Side Shape | Straight (Press-Fit) | Heat Treatment | Not Provided | Material | SUS304 |
Material Certificate | Available | Material Certificate: Materials | SUS304 |
How can we improve?
How can we improve?