(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
● Round
● Diamond
a = 1.0
d = D - 0.2
[ ! ] Relief dimensions are reference values.
Tip Shape | |
A Config. | [ ! ]ℓ1=R- [ ! ]R ≥ P/2 |
B Config. | " ! " ℓ2 = P - G 2tan30° Reference: 2tan30° ≒ 1.15 [ ! ]G ≤ P [ ! ] When G = P, add about C0.2 chamfering |
C Config. | " ! " ℓ3 = P 2 ÷ tan30° + R - (R ÷ sin30°) [ ! ]R ≤ P/2 Reference: tan30° ≒0.577 sin30° = 0.5 |
[!] When L < Pitch × 2, the incomplete threaded portion (Pitch × 2) is included in M × 1.5.
[ ! ] SUS304 products may not be polished and have no centering hole.
P, L, B Configurable | P, L, B, ML Configurable | [M] Material | [S] Surface Treatment | [H] Hardness | Cleaning Method | |||||
Round | Diamond | Round | Diamond | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
SL-LPAS | SL-LPDAS | SL-LPASL | SL-LPDASL | SUS304 | — | — | Degreasing | General environment | Anti-rust packing | General environment |
SH-LPAS | SH-LPDAS | SH-LPASL | SH-LPDASL | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||
SHD-LPAS | SHD-LPDAS | SHD-LPASL | SHD-LPDASL | Electrolytic polishing + precision cleaning | ||||||
SL-LPAD | SL-LPDAD | SL-LPADL | SL-LPDADL | SUS304 | Hard Chrome Plating | Plating Hardness: 750 HV or more | Degreasing | General environment | Anti-rust packing | General environment |
SHD-LPAD | SHD-LPDAD | SHD-LPADL | SHD-LPDADL | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | P | — | B | — | R | — | G | — | L | — | ML |
SL-LPASA5 | — | P10.00 | — | B12.0 | — | R6 | — | L5 | ||||
SH-LPASB10 | — | P15.00 | — | B17.0 | — | G10 | — | L10 | ||||
SHD-LPASLB8 | — | P9.50 | — | B15.0 | — | G10 | — | L7 | — | ML10 |
Part Number | P 0.01 mm Increments | B 0.1 mm Increments | R 1 mm Increments | G 1 mm Increments | L 1 mm Increments | ML (M × 1.5) | M (Coarse) | Thread Pitch | * Tightening Torque N・cm | (W) | ||||
Type | Tip Config. | D | D Dimension Tolerance g6 | |||||||||||
Shape A, Shape C only | Shape B only | |||||||||||||
(Round) SL-LPAS SH-LPAS SHD-LPAS SL-LPAD SHD-LPAD | (Diamond) SL-LPDAS SH-LPDAS SHD-LPDAS SL-LPDAD SHD-LPDAD | A B C | 3 | −0.002 −0.008 | 4.00 to 8.00 | 3.5 to 25.0 (10.0) | 0 to 10 | 4.5 | M3 | 0.5 | 98 | 1.5 | ||
4 | −0.004 −0.012 | 5.00 to 9.00 | 3.5 to 25.0 (10.0) | 6 | M4 | 0.7 | 225 | 1.8 | ||||||
5 | 6.00 to 10.00 | 3.5 to 30.0 (10.0) | Shape A | 7.5 | M5 | 0.8 | 461 | 2.2 | ||||||
6 | 7.00 to 12.00 | 3.5 to 40.0 (12.0) | R ≥ P/2 | Shape B | 9 | M6 | 1 | 784 | 3 | |||||
8 | −0.005 −0.014 | 9.00 to 15.00 | 3.5 to 40.0 (15.0) | G ≤ P | 12 | M8 | 1.25 | 1911 | 3.5 | |||||
10 | 11.00 to 20.00 | 5.0 to 50.0 (20.0) | Shape C | 0 to 20 | 15 | M10 | 1.5 | 3783 | 4 | |||||
12 | −0.006 −0.017 | 13.00 to 20.00 | 5.0 to 50.0 (20.0) | R ≤ P/2 | 18 | M12 | 1.75 | 6605 | 5 | |||||
16 | 17.00 to 27.00 | 5.0 to 50.0 (20.0) | 0 to 25 | 24 | M16 | 2 | 16366 | 7 | ||||||
20 | −0.007 −0.020 | 21.00 to 30.00 | 5.0 to 50.0 (20.0) | 30 | M20 | 2.5 | 32928 | 9 |
Alterations Code | Alteration Details | Application Conditions | Ordering Example |
SC | Adds Wrench Flats | SC = 1 mm Increments [ ! ]P-3 ≤ SC ≤ P-1,SC ≥ D [ ! ] When B ≤ 11, adds wrench flats on the tip [NG] Not applicable to Diamond Shape | SL-LPASA5-P10.00-B12.0-R6-L5-SC8 |
LAC | Adds a wrench hole (⌀3.5) | ø3.5 Hole Machining [ ! ] Applicable when B ≥ 10, P ≥ 8 [NG] Not applicable to Diamond Shape | SL-LPASA5-P10.00-B12.0-R6-L5-LAC |
LTE | Adds a wrench hole (⌀2.5) | ø2.5 Hole Machining [ ! ] Applicable when B ≥ 8, 7 ≤ P ≤ 15 [NG] Not applicable to Diamond Shape | SL-LPASA5-P10.00-B12.0-R6-L5-LTE |
DRC | Screwdriver Slot | [ ! ] Width 0.8 mm Depth 1 mm | SL-LPASA5-P10.00-B12.0-R6-L5-DRC |
MC | Changes the thread diameter | [ ! ]D/3 ≤ MC < D [ ! ]MC ≥ 3 [ ! ] The incomplete threaded portion (Pitch × 2) is included. | SL-LPASA5-P10.00-B12.0-R6-L5-MC4 |
NNC | Adds Relief | [ ! ] Applicable when L = 0 | SL-LPASA5-P10.00-B12.0-R6-L0-NNC |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Alkaline warm pure water | Pure water cleaning followed by ultrasonic pure water cleaning *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [!] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-LPADA3-P[4-8/0.01]-B[3.5-25/0.1]-R[2-500/1]-L[0-12/1] |
SH-LPADA4-P[5-9/0.01]-B[3.5-25/0.1]-R[2-500/1]-L[0-12/1] |
SH-LPADA5-P[6-10/0.01]-B[3.5-30/0.1]-R[3-500/1]-L[0-15/1] |
SH-LPADA6-P[7-12/0.01]-B[3.5-40/0.1]-R[4-500/1]-L[0-15/1] |
SH-LPADA8-P[9-15/0.01]-B[3.5-40/0.1]-R[5-500/1]-L[0-15/1] |
SH-LPADA10-P[11-20/0.01]-B[5-50/0.1]-R[6-500/1]-L[0-20/1] |
SH-LPADA12-P[13-20/0.01]-B[5-50/0.1]-R[9-500/1]-L[0-20/1] |
SH-LPADA16-P[17-27/0.01]-B[5-50/0.1]-R[9-500/1]-L[0-25/1] |
SH-LPADA20-P[21-30/0.01]-B[5-50/0.1]-R[11-500/1]-L[0-25/1] |
SH-LPADB3-P[4-8/0.01]-B[3.5-25/0.1]-G[1-8/1]-L[0-12/1] |
SH-LPADB4-P[5-9/0.01]-B[3.5-25/0.1]-G[1-9/1]-L[0-12/1] |
SH-LPADB5-P[6-10/0.01]-B[3.5-30/0.1]-G[1-10/1]-L[0-15/1] |
SH-LPADB6-P[7-12/0.01]-B[3.5-40/0.1]-G[1-12/1]-L[0-15/1] |
SH-LPADB8-P[9-15/0.01]-B[3.5-40/0.1]-G[1-15/1]-L[0-15/1] |
SH-LPADB10-P[11-20/0.01]-B[5-50/0.1]-G[1-20/1]-L[0-20/1] |
SH-LPADB12-P[13-20/0.01]-B[5-50/0.1]-G[1-20/1]-L[0-20/1] |
SH-LPADB16-P[17-27/0.01]-B[5-50/0.1]-G[1-27/1]-L[0-25/1] |
SH-LPADB20-P[21-30/0.01]-B[5-50/0.1]-G[1-30/1]-L[0-25/1] |
SH-LPADC3-P[4-8/0.01]-B[3.5-25/0.1]-R[1-4/1]-L[0-12/1] |
SH-LPADC4-P[5-9/0.01]-B[3.5-25/0.1]-R[1-4/1]-L[0-12/1] |
SH-LPADC5-P[6-10/0.01]-B[3.5-30/0.1]-R[1-5/1]-L[0-15/1] |
SH-LPADC6-P[7-12/0.01]-B[3.5-40/0.1]-R[1-6/1]-L[0-15/1] |
SH-LPADC8-P[9-15/0.01]-B[3.5-40/0.1]-R[1-7/1]-L[0-15/1] |
SH-LPADC10-P[11-20/0.01]-B[5-50/0.1]-R[1-10/1]-L[0-20/1] |
SH-LPADC12-P[13-20/0.01]-B[5-50/0.1]-R[1-10/1]-L[0-20/1] |
SH-LPADC16-P[17-27/0.01]-B[5-50/0.1]-R[1-13/1]-L[0-25/1] |
SH-LPADC20-P[21-30/0.01]-B[5-50/0.1]-R[1-15/1]-L[0-25/1] |
SH-LPASA3-P[4-8/0.01]-B[3.5-25/0.1]-R[2-500/1]-L[0-12/1] |
SH-LPASA4-P[5-9/0.01]-B[3.5-25/0.1]-R[2-500/1]-L[0-12/1] |
SH-LPASA5-P[6-10/0.01]-B[3.5-30/0.1]-R[3-500/1]-L[0-15/1] |
SH-LPASA6-P[7-12/0.01]-B[3.5-40/0.1]-R[3-500/1]-L[0-15/1] |
SH-LPASA8-P[9-15/0.01]-B[3.5-40/0.1]-R[4-500/1]-L[0-15/1] |
SH-LPASA10-P[11-20/0.01]-B[5-50/0.1]-R[5-500/1]-L[0-20/1] |
SH-LPASA12-P[13-20/0.01]-B[5-50/0.1]-R[6-500/1]-L[0-20/1] |
SH-LPASA16-P[17-27/0.01]-B[5-50/0.1]-R[8-500/1]-L[0-25/1] |
SH-LPASA20-P[21-30/0.01]-B[5-50/0.1]-R[10-500/1]-L[0-25/1] |
SH-LPASB3-P[4-8/0.01]-B[3.5-25/0.1]-G[1-8/1]-L[0-12/1] |
SH-LPASB4-P[5-9/0.01]-B[3.5-25/0.1]-G[1-9/1]-L[0-12/1] |
SH-LPASB5-P[6-10/0.01]-B[3.5-30/0.1]-G[1-10/1]-L[0-15/1] |
SH-LPASB6-P[7-12/0.01]-B[3.5-40/0.1]-G[1-12/1]-L[0-15/1] |
SH-LPASB8-P[9-15/0.01]-B[3.5-40/0.1]-G[1-15/1]-L[0-15/1] |
SH-LPASB10-P[11-20/0.01]-B[5-50/0.1]-G[1-20/1]-L[0-20/1] |
SH-LPASB12-P[13-20/0.01]-B[5-50/0.1]-G[1-20/1]-L[0-20/1] |
SH-LPASB16-P[17-27/0.01]-B[5-50/0.1]-G[1-27/1]-L[0-25/1] |
SH-LPASB20-P[21-30/0.01]-B[5-50/0.1]-G[1-30/1]-L[0-25/1] |
SH-LPASC3-P[4-8/0.01]-B[3.5-25/0.1]-R[1-4/1]-L[0-10/1] |
SH-LPASC4-P[5-9/0.01]-B[3.5-25/0.1]-R[1-4/1]-L[0-10/1] |
SH-LPASC5-P[6-10/0.01]-B[3.5-30/0.1]-R[1-5/1]-L[0-10/1] |
SH-LPASC6-P[7-12/0.01]-B[3.5-40/0.1]-R[1-6/1]-L[0-10/1] |
SH-LPASC8-P[9-15/0.01]-B[3.5-40/0.1]-R[1-7/1]-L[0-10/1] |
SH-LPASC10-P[11-20/0.01]-B[5-50/0.1]-R[1-10/1]-L[0-20/1] |
SH-LPASC12-P[13-20/0.01]-B[5-50/0.1]-R[1-10/1]-L[0-20/1] |
SH-LPASC16-P[17-27/0.01]-B[5-50/0.1]-R[1-13/1]-L[0-25/1] |
SH-LPASC20-P[21-30/0.01]-B[5-50/0.1]-R[1-15/1]-L[0-25/1] |
SHD-LPASA3-P[4-8/0.01]-B[3.5-25/0.1]-R[2-500/1]-L[0-12/1] |
SHD-LPASA4-P[5-9/0.01]-B[3.5-25/0.1]-R[2-500/1]-L[0-12/1] |
SHD-LPASA5-P[6-10/0.01]-B[3.5-30/0.1]-R[3-500/1]-L[0-15/1] |
SHD-LPASA6-P[7-12/0.01]-B[3.5-40/0.1]-R[3-500/1]-L[0-15/1] |
SHD-LPASA8-P[9-15/0.01]-B[3.5-40/0.1]-R[4-500/1]-L[0-15/1] |
SHD-LPASA10-P[11-20/0.01]-B[5-50/0.1]-R[5-500/1]-L[0-20/1] |
SHD-LPASA12-P[13-20/0.01]-B[5-50/0.1]-R[6-500/1]-L[0-20/1] |
SHD-LPASA16-P[17-27/0.01]-B[5-50/0.1]-R[8-500/1]-L[0-25/1] |
SHD-LPASA20-P[21-30/0.01]-B[5-50/0.1]-R[10-500/1]-L[0-25/1] |
SHD-LPASB3-P[4-8/0.01]-B[3.5-25/0.1]-G[1-8/1]-L[0-12/1] |
SHD-LPASB4-P[5-9/0.01]-B[3.5-25/0.1]-G[1-9/1]-L[0-12/1] |
SHD-LPASB5-P[6-10/0.01]-B[3.5-30/0.1]-G[1-10/1]-L[0-15/1] |
SHD-LPASB6-P[7-12/0.01]-B[3.5-40/0.1]-G[1-12/1]-L[0-15/1] |
SHD-LPASB8-P[9-15/0.01]-B[3.5-40/0.1]-G[1-15/1]-L[0-15/1] |
SHD-LPASB10-P[11-20/0.01]-B[5-50/0.1]-G[1-20/1]-L[0-20/1] |
SHD-LPASB12-P[13-20/0.01]-B[5-50/0.1]-G[1-20/1]-L[0-20/1] |
SHD-LPASB16-P[17-27/0.01]-B[5-50/0.1]-G[1-27/1]-L[0-25/1] |
SHD-LPASB20-P[21-30/0.01]-B[5-50/0.1]-G[1-30/1]-L[0-25/1] |
SHD-LPASC3-P[4-8/0.01]-B[3.5-25/0.1]-R[1-4/1]-L[0-10/1] |
SHD-LPASC4-P[5-9/0.01]-B[3.5-25/0.1]-R[1-4/1]-L[0-10/1] |
SHD-LPASC5-P[6-10/0.01]-B[3.5-30/0.1]-R[1-5/1]-L[0-10/1] |
SHD-LPASC6-P[7-12/0.01]-B[3.5-40/0.1]-R[1-6/1]-L[0-10/1] |
SHD-LPASC8-P[9-15/0.01]-B[3.5-40/0.1]-R[1-7/1]-L[0-10/1] |
SHD-LPASC10-P[11-20/0.01]-B[5-50/0.1]-R[1-10/1]-L[0-20/1] |
SHD-LPASC12-P[13-20/0.01]-B[5-50/0.1]-R[1-10/1]-L[0-20/1] |
SHD-LPASC16-P[17-27/0.01]-B[5-50/0.1]-R[1-13/1]-L[0-25/1] |
SHD-LPASC20-P[21-30/0.01]-B[5-50/0.1]-R[1-15/1]-L[0-25/1] |
SL-LPADA3-P[4-8/0.01]-B[3.5-25/0.1]-R[2-500/1]-L[0-12/1] |
SL-LPADA4-P[5-9/0.01]-B[3.5-25/0.1]-R[2-500/1]-L[0-12/1] |
SL-LPADA5-P[6-10/0.01]-B[3.5-30/0.1]-R[3-500/1]-L[0-15/1] |
SL-LPADA6-P[7-12/0.01]-B[3.5-40/0.1]-R[4-500/1]-L[0-15/1] |
SL-LPADA8-P[9-15/0.01]-B[3.5-40/0.1]-R[5-500/1]-L[0-15/1] |
SL-LPADA10-P[11-20/0.01]-B[5-50/0.1]-R[6-500/1]-L[0-20/1] |
SL-LPADA12-P[13-20/0.01]-B[5-50/0.1]-R[9-500/1]-L[0-20/1] |
SL-LPADA16-P[17-27/0.01]-B[5-50/0.1]-R[9-500/1]-L[0-25/1] |
SL-LPADA20-P[21-30/0.01]-B[5-50/0.1]-R[11-500/1]-L[0-25/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Insertion Guide Tip Shape | Insertion Guide Tip Type | Surface Treatment | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Cleaning Method | Mounting Section Length L (mm) | Locating Section Length B (mm) | G (mm) | R (mm) | Material Certificate: Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | R | [Hard Chrome Plating] Hard Chrome Plating | 4 ~ 8 | 3 | Precision Cleaning | 0 ~ 12 | 3.5 ~ 25 | - | 2 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | R | [Hard Chrome Plating] Hard Chrome Plating | 5 ~ 9 | 4 | Precision Cleaning | 0 ~ 12 | 3.5 ~ 25 | - | 2 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | R | [Hard Chrome Plating] Hard Chrome Plating | 6 ~ 10 | 5 | Precision Cleaning | 0 ~ 15 | 3.5 ~ 30 | - | 3 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | R | [Hard Chrome Plating] Hard Chrome Plating | 7 ~ 12 | 6 | Precision Cleaning | 0 ~ 15 | 3.5 ~ 40 | - | 4 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | R | [Hard Chrome Plating] Hard Chrome Plating | 9 ~ 15 | 8 | Precision Cleaning | 0 ~ 15 | 3.5 ~ 40 | - | 5 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | R | [Hard Chrome Plating] Hard Chrome Plating | 11 ~ 20 | 10 | Precision Cleaning | 0 ~ 20 | 5 ~ 50 | - | 6 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | R | [Hard Chrome Plating] Hard Chrome Plating | 13 ~ 20 | 12 | Precision Cleaning | 0 ~ 20 | 5 ~ 50 | - | 9 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | R | [Hard Chrome Plating] Hard Chrome Plating | 17 ~ 27 | 16 | Precision Cleaning | 0 ~ 25 | 5 ~ 50 | - | 9 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | R | [Hard Chrome Plating] Hard Chrome Plating | 21 ~ 30 | 20 | Precision Cleaning | 0 ~ 25 | 5 ~ 50 | - | 11 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | Tapered | [Hard Chrome Plating] Hard Chrome Plating | 4 ~ 8 | 3 | Precision Cleaning | 0 ~ 12 | 3.5 ~ 25 | 1 ~ 8 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | Tapered | [Hard Chrome Plating] Hard Chrome Plating | 5 ~ 9 | 4 | Precision Cleaning | 0 ~ 12 | 3.5 ~ 25 | 1 ~ 9 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | Tapered | [Hard Chrome Plating] Hard Chrome Plating | 6 ~ 10 | 5 | Precision Cleaning | 0 ~ 15 | 3.5 ~ 30 | 1 ~ 10 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | Tapered | [Hard Chrome Plating] Hard Chrome Plating | 7 ~ 12 | 6 | Precision Cleaning | 0 ~ 15 | 3.5 ~ 40 | 1 ~ 12 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | Tapered | [Hard Chrome Plating] Hard Chrome Plating | 9 ~ 15 | 8 | Precision Cleaning | 0 ~ 15 | 3.5 ~ 40 | 1 ~ 15 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | Tapered | [Hard Chrome Plating] Hard Chrome Plating | 11 ~ 20 | 10 | Precision Cleaning | 0 ~ 20 | 5 ~ 50 | 1 ~ 20 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | Tapered | [Hard Chrome Plating] Hard Chrome Plating | 13 ~ 20 | 12 | Precision Cleaning | 0 ~ 20 | 5 ~ 50 | 1 ~ 20 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | Tapered | [Hard Chrome Plating] Hard Chrome Plating | 17 ~ 27 | 16 | Precision Cleaning | 0 ~ 25 | 5 ~ 50 | 1 ~ 27 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | Tapered | [Hard Chrome Plating] Hard Chrome Plating | 21 ~ 30 | 20 | Precision Cleaning | 0 ~ 25 | 5 ~ 50 | 1 ~ 30 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | Taper R | [Hard Chrome Plating] Hard Chrome Plating | 4 ~ 8 | 3 | Precision Cleaning | 0 ~ 12 | 3.5 ~ 25 | - | 1 ~ 4 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | Taper R | [Hard Chrome Plating] Hard Chrome Plating | 5 ~ 9 | 4 | Precision Cleaning | 0 ~ 12 | 3.5 ~ 25 | - | 1 ~ 4 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | Taper R | [Hard Chrome Plating] Hard Chrome Plating | 6 ~ 10 | 5 | Precision Cleaning | 0 ~ 15 | 3.5 ~ 30 | - | 1 ~ 5 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | Taper R | [Hard Chrome Plating] Hard Chrome Plating | 7 ~ 12 | 6 | Precision Cleaning | 0 ~ 15 | 3.5 ~ 40 | - | 1 ~ 6 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | Taper R | [Hard Chrome Plating] Hard Chrome Plating | 9 ~ 15 | 8 | Precision Cleaning | 0 ~ 15 | 3.5 ~ 40 | - | 1 ~ 7 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | Taper R | [Hard Chrome Plating] Hard Chrome Plating | 11 ~ 20 | 10 | Precision Cleaning | 0 ~ 20 | 5 ~ 50 | - | 1 ~ 10 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | Taper R | [Hard Chrome Plating] Hard Chrome Plating | 13 ~ 20 | 12 | Precision Cleaning | 0 ~ 20 | 5 ~ 50 | - | 1 ~ 10 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | Taper R | [Hard Chrome Plating] Hard Chrome Plating | 17 ~ 27 | 16 | Precision Cleaning | 0 ~ 25 | 5 ~ 50 | - | 1 ~ 13 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | Taper R | [Hard Chrome Plating] Hard Chrome Plating | 21 ~ 30 | 20 | Precision Cleaning | 0 ~ 25 | 5 ~ 50 | - | 1 ~ 15 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | R | Not Provided | 4 ~ 8 | 3 | Precision Cleaning | 0 ~ 12 | 3.5 ~ 25 | - | 2 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | R | Not Provided | 5 ~ 9 | 4 | Precision Cleaning | 0 ~ 12 | 3.5 ~ 25 | - | 2 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | R | Not Provided | 6 ~ 10 | 5 | Precision Cleaning | 0 ~ 15 | 3.5 ~ 30 | - | 3 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | R | Not Provided | 7 ~ 12 | 6 | Precision Cleaning | 0 ~ 15 | 3.5 ~ 40 | - | 3 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | R | Not Provided | 9 ~ 15 | 8 | Precision Cleaning | 0 ~ 15 | 3.5 ~ 40 | - | 4 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | R | Not Provided | 11 ~ 20 | 10 | Precision Cleaning | 0 ~ 20 | 5 ~ 50 | - | 5 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | R | Not Provided | 13 ~ 20 | 12 | Precision Cleaning | 0 ~ 20 | 5 ~ 50 | - | 6 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | R | Not Provided | 17 ~ 27 | 16 | Precision Cleaning | 0 ~ 25 | 5 ~ 50 | - | 8 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | R | Not Provided | 21 ~ 30 | 20 | Precision Cleaning | 0 ~ 25 | 5 ~ 50 | - | 10 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Tapered | Not Provided | 4 ~ 8 | 3 | Precision Cleaning | 0 ~ 12 | 3.5 ~ 25 | 1 ~ 8 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Tapered | Not Provided | 5 ~ 9 | 4 | Precision Cleaning | 0 ~ 12 | 3.5 ~ 25 | 1 ~ 9 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Tapered | Not Provided | 6 ~ 10 | 5 | Precision Cleaning | 0 ~ 15 | 3.5 ~ 30 | 1 ~ 10 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Tapered | Not Provided | 7 ~ 12 | 6 | Precision Cleaning | 0 ~ 15 | 3.5 ~ 40 | 1 ~ 12 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Tapered | Not Provided | 9 ~ 15 | 8 | Precision Cleaning | 0 ~ 15 | 3.5 ~ 40 | 1 ~ 15 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Tapered | Not Provided | 11 ~ 20 | 10 | Precision Cleaning | 0 ~ 20 | 5 ~ 50 | 1 ~ 20 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Tapered | Not Provided | 13 ~ 20 | 12 | Precision Cleaning | 0 ~ 20 | 5 ~ 50 | 1 ~ 20 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Tapered | Not Provided | 17 ~ 27 | 16 | Precision Cleaning | 0 ~ 25 | 5 ~ 50 | 1 ~ 27 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Tapered | Not Provided | 21 ~ 30 | 20 | Precision Cleaning | 0 ~ 25 | 5 ~ 50 | 1 ~ 30 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Taper R | Not Provided | 4 ~ 8 | 3 | Precision Cleaning | 0 ~ 10 | 3.5 ~ 25 | - | 1 ~ 4 | - | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Taper R | Not Provided | 5 ~ 9 | 4 | Precision Cleaning | 0 ~ 10 | 3.5 ~ 25 | - | 1 ~ 4 | - | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Taper R | Not Provided | 6 ~ 10 | 5 | Precision Cleaning | 0 ~ 10 | 3.5 ~ 30 | - | 1 ~ 5 | - | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Taper R | Not Provided | 7 ~ 12 | 6 | Precision Cleaning | 0 ~ 10 | 3.5 ~ 40 | - | 1 ~ 6 | - | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Taper R | Not Provided | 9 ~ 15 | 8 | Precision Cleaning | 0 ~ 10 | 3.5 ~ 40 | - | 1 ~ 7 | - | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Taper R | Not Provided | 11 ~ 20 | 10 | Precision Cleaning | 0 ~ 20 | 5 ~ 50 | - | 1 ~ 10 | - | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Taper R | Not Provided | 13 ~ 20 | 12 | Precision Cleaning | 0 ~ 20 | 5 ~ 50 | - | 1 ~ 10 | - | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Taper R | Not Provided | 17 ~ 27 | 16 | Precision Cleaning | 0 ~ 25 | 5 ~ 50 | - | 1 ~ 13 | - | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Taper R | Not Provided | 21 ~ 30 | 20 | Precision Cleaning | 0 ~ 25 | 5 ~ 50 | - | 1 ~ 15 | - | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | R | Not Provided | 4 ~ 8 | 3 | Electrolytic Polishing + Precision Cleaning | 0 ~ 12 | 3.5 ~ 25 | - | 2 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | R | Not Provided | 5 ~ 9 | 4 | Electrolytic Polishing + Precision Cleaning | 0 ~ 12 | 3.5 ~ 25 | - | 2 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | R | Not Provided | 6 ~ 10 | 5 | Electrolytic Polishing + Precision Cleaning | 0 ~ 15 | 3.5 ~ 30 | - | 3 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | R | Not Provided | 7 ~ 12 | 6 | Electrolytic Polishing + Precision Cleaning | 0 ~ 15 | 3.5 ~ 40 | - | 3 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | R | Not Provided | 9 ~ 15 | 8 | Electrolytic Polishing + Precision Cleaning | 0 ~ 15 | 3.5 ~ 40 | - | 4 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | R | Not Provided | 11 ~ 20 | 10 | Electrolytic Polishing + Precision Cleaning | 0 ~ 20 | 5 ~ 50 | - | 5 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | R | Not Provided | 13 ~ 20 | 12 | Electrolytic Polishing + Precision Cleaning | 0 ~ 20 | 5 ~ 50 | - | 6 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | R | Not Provided | 17 ~ 27 | 16 | Electrolytic Polishing + Precision Cleaning | 0 ~ 25 | 5 ~ 50 | - | 8 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | R | Not Provided | 21 ~ 30 | 20 | Electrolytic Polishing + Precision Cleaning | 0 ~ 25 | 5 ~ 50 | - | 10 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Tapered | Not Provided | 4 ~ 8 | 3 | Electrolytic Polishing + Precision Cleaning | 0 ~ 12 | 3.5 ~ 25 | 1 ~ 8 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Tapered | Not Provided | 5 ~ 9 | 4 | Electrolytic Polishing + Precision Cleaning | 0 ~ 12 | 3.5 ~ 25 | 1 ~ 9 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Tapered | Not Provided | 6 ~ 10 | 5 | Electrolytic Polishing + Precision Cleaning | 0 ~ 15 | 3.5 ~ 30 | 1 ~ 10 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Tapered | Not Provided | 7 ~ 12 | 6 | Electrolytic Polishing + Precision Cleaning | 0 ~ 15 | 3.5 ~ 40 | 1 ~ 12 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Tapered | Not Provided | 9 ~ 15 | 8 | Electrolytic Polishing + Precision Cleaning | 0 ~ 15 | 3.5 ~ 40 | 1 ~ 15 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Tapered | Not Provided | 11 ~ 20 | 10 | Electrolytic Polishing + Precision Cleaning | 0 ~ 20 | 5 ~ 50 | 1 ~ 20 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Tapered | Not Provided | 13 ~ 20 | 12 | Electrolytic Polishing + Precision Cleaning | 0 ~ 20 | 5 ~ 50 | 1 ~ 20 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Tapered | Not Provided | 17 ~ 27 | 16 | Electrolytic Polishing + Precision Cleaning | 0 ~ 25 | 5 ~ 50 | 1 ~ 27 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Tapered | Not Provided | 21 ~ 30 | 20 | Electrolytic Polishing + Precision Cleaning | 0 ~ 25 | 5 ~ 50 | 1 ~ 30 | - | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Taper R | Not Provided | 4 ~ 8 | 3 | Electrolytic Polishing + Precision Cleaning | 0 ~ 10 | 3.5 ~ 25 | - | 1 ~ 4 | - | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Taper R | Not Provided | 5 ~ 9 | 4 | Electrolytic Polishing + Precision Cleaning | 0 ~ 10 | 3.5 ~ 25 | - | 1 ~ 4 | - | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Taper R | Not Provided | 6 ~ 10 | 5 | Electrolytic Polishing + Precision Cleaning | 0 ~ 10 | 3.5 ~ 30 | - | 1 ~ 5 | - | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Taper R | Not Provided | 7 ~ 12 | 6 | Electrolytic Polishing + Precision Cleaning | 0 ~ 10 | 3.5 ~ 40 | - | 1 ~ 6 | - | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Taper R | Not Provided | 9 ~ 15 | 8 | Electrolytic Polishing + Precision Cleaning | 0 ~ 10 | 3.5 ~ 40 | - | 1 ~ 7 | - | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Taper R | Not Provided | 11 ~ 20 | 10 | Electrolytic Polishing + Precision Cleaning | 0 ~ 20 | 5 ~ 50 | - | 1 ~ 10 | - | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Taper R | Not Provided | 13 ~ 20 | 12 | Electrolytic Polishing + Precision Cleaning | 0 ~ 20 | 5 ~ 50 | - | 1 ~ 10 | - | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Taper R | Not Provided | 17 ~ 27 | 16 | Electrolytic Polishing + Precision Cleaning | 0 ~ 25 | 5 ~ 50 | - | 1 ~ 13 | - | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Taper R | Not Provided | 21 ~ 30 | 20 | Electrolytic Polishing + Precision Cleaning | 0 ~ 25 | 5 ~ 50 | - | 1 ~ 15 | - | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | R | [Hard Chrome Plating] Hard Chrome Plating | 4 ~ 8 | 3 | Degreasing | 0 ~ 12 | 3.5 ~ 25 | - | 2 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | R | [Hard Chrome Plating] Hard Chrome Plating | 5 ~ 9 | 4 | Degreasing | 0 ~ 12 | 3.5 ~ 25 | - | 2 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | R | [Hard Chrome Plating] Hard Chrome Plating | 6 ~ 10 | 5 | Degreasing | 0 ~ 15 | 3.5 ~ 30 | - | 3 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | R | [Hard Chrome Plating] Hard Chrome Plating | 7 ~ 12 | 6 | Degreasing | 0 ~ 15 | 3.5 ~ 40 | - | 4 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | R | [Hard Chrome Plating] Hard Chrome Plating | 9 ~ 15 | 8 | Degreasing | 0 ~ 15 | 3.5 ~ 40 | - | 5 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | R | [Hard Chrome Plating] Hard Chrome Plating | 11 ~ 20 | 10 | Degreasing | 0 ~ 20 | 5 ~ 50 | - | 6 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | R | [Hard Chrome Plating] Hard Chrome Plating | 13 ~ 20 | 12 | Degreasing | 0 ~ 20 | 5 ~ 50 | - | 9 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | R | [Hard Chrome Plating] Hard Chrome Plating | 17 ~ 27 | 16 | Degreasing | 0 ~ 25 | 5 ~ 50 | - | 9 ~ 500 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | R | [Hard Chrome Plating] Hard Chrome Plating | 21 ~ 30 | 20 | Degreasing | 0 ~ 25 | 5 ~ 50 | - | 11 ~ 500 | Hard Chrome Plating |
Loading...
Basic Shape | Large Head | Environmentally friendly | RoHS Compliant (10 Substances) | Characteristics/Applications | Clean Washed |
---|---|---|---|---|---|
Insertion Guide Specifications | Not Provided | Mounting Side Shape | Threaded | Heat Treatment | Not Provided |
Material | SUS304 | Locating Side O.D. Tolerance | 0/-0.01 | Mounting Side Tolerance | g6 |
Material Certificate | Available | Material Certificate: Materials | SUS304 |
How can we improve?
How can we improve?