(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
(Round)
(Diamond)
* The insertion guide is applicable to tolerance p6 only.
[ ! ] SUS304 products may not be polished and have no centering hole.
When D < 3
a = 0.5
d = D - 0.1
[ ! ] Relief dimensions are reference values.
When D ≥ 3
a = 1.0
d = D - 0.2
P Fixed | P, L, B Configurable | Body Material | Cleaning Method | |||||||
Type | D Tolerance, Shape | Type | D Tolerance, Shape | [M] Material | [S] Surface Treatment | [H] Hardness | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-SJP | [Round] BB (m6) BPB (p6) [Diamond] DB (m6) DPB (p6) | SL-SFP | [Round] BA (m6) BPA (p6) BG (g6) [Diamond] BD (m6) BPD (p6) DG (g6) | SUS304* | — | — | Degreasing | General environment | Anti-rust packing | General environment |
SH-SJP | SH-SFP | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |||||
SHD-SJP | SDH-SFP | Electrolytic polishing + precision cleaning | ||||||||
SL-HJP | SL-HFP | SUS304 | Hard Chrome Plating | Plating Hardness: HV750 or more | Degreasing | General environment | Anti-rust packing | General environment | ||
SH-HJP | SH-HFP | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 |
Part Number | — | P | — | L | — | B | ||||
Type | D Tol. | D | ||||||||
Config. | ||||||||||
SL-SJP | BB | 6 | — | 10 | ||||||
SH-HJP | BPB | 8 | — | 12 | ||||||
SHD-SFP | BG | 10 | — | P12.02 | — | L10 | — | B3.2 |
Part Number | P Selection | L | B | C | m | ℓ | (W) | |||||||||||||||||
Type | D Tolerance, Shape | D | D Dimension Tolerance | |||||||||||||||||||||
m6 | p6 | |||||||||||||||||||||||
SL-SJP SH-SJP SHD-SJP SL-HJP SH-HJP | [Round] BB (m6) BPB (p6) [Diamond] DB (m6) DPB (p6) [ ! ] Applicable when D ≥ 2 | 1 | +0.008 +0.002 | +0.012 +0.006 | 2 | 3 | 3 | 0.1 | 0.5 | 0 | — | |||||||||||||
2 | 3 | 4 | 4 | 0.5 | 1 | 1.2 | ||||||||||||||||||
3 | 4 | 5 | 6 | 5 | 5 | 2 | 1 | 1.5 | ||||||||||||||||
4 | +0.012 +0.004 | +0.020 +0.012 | 5 | 6 | 6 | 1 | 3 | 1.8 | ||||||||||||||||
5 | 6 | 8 | 10 | 2.2 | ||||||||||||||||||||
6 | 8 | 10 | 8 | 3 | ||||||||||||||||||||
8 | +0.015 +0.006 | +0.024 +0.015 | 10 | 12 | 13 | 15 | 1.5 | 4 | 3.5 | |||||||||||||||
10 | 12 | 13 | 15 | 10 | 2 | 4 | ||||||||||||||||||
12 | +0.018 +0.007 | +0.029 +0.018 | 13 | 15 | 16 | 5 | ||||||||||||||||||
13 | 15 | 16 | 22 | 2 | 5.5 | |||||||||||||||||||
16 | 20 | 25 | 3 | 5 | 7 | |||||||||||||||||||
20 | +0.021 +0.008 | +0.035 +0.022 | 25 | 30 | 30 | 15 | 9 | |||||||||||||||||
Part Number | P | L | B | C | m | ℓ | (W) | |||||
Type | D Tolerance, Shape | D | D Dimension Tolerance | 0.01 mm Increments | 1 mm Increments | 0.1 mm Increments | ||||||
m6 | p6 | g6 | ||||||||||
SL-SFP SH-SFP SHD-SFP SL-HFP SH-HFP | [Round] BA (m6) BPA (p6) BG (g6) [Diamond] BD (m6) BPD (p6) DG (g6) | 1 | +0.008 +0.002 | +0.012 +0.006 | -0.002 -0.008 | 1.20 (1.50)Up to 3.00 (2.50) | 2·3 | 1.0 to 5.0 | 0.1 | 0.5 | 0 | 0.6 |
2 | 2.50 to 6.00 (4.00) | 2 to 6 | 1.0 to 15.0 (10.0) | 0.5 | 1 | 1.2 | ||||||
3 | 3.50 to 8.00 | 3 to 10 | 1.0 to 15.0 (10.0) | 2 | 1 | 1.5 | ||||||
4 | 0.016 | +0.020 +0.012 | -0.004 -0.012 | 4.50 to 8.00 | 3 (4)Up to 14 | 1.0 to 15.0 (10.0) | 1 | 3 | 1.8 | |||
5 | 5.50 to 10.00 | 5 to 15 | 1.0 to 15.0 (10.0) | 2.2 | ||||||||
6 | 6.50 to 10.00 | 5 to 15 | 1.0 to 30.0 (25.0) | 3 | ||||||||
8 | +0.015 +0.006 | +0.024 +0.015 | -0.005 -0.014 | 8.50 to 15.00 | 5 (6)Up to 16 | 1.0 to 30.0 (25.0) | 1.5 | 4 | 3.5 | |||
10 | 11.00 to 17.00 | 5 (10)Up to 20 | 3.0 to 30.0 (25.0) | 2 | 4 | |||||||
12 | +0.018 +0.007 | +0.029 +0.018 | -0.006 -0.017 | 13.00 to 18.00 | 6 (10)Up to 24 | 3.0 to 30.0 (25.0) | 5 | |||||
13 | 14.00 to 20.00 | 7 (12)Up to 26 | 5.0 to 30.0 (25.0) | 2 | 5.5 | |||||||
16 | 17.00 to 27.00 | 8 (15)Up to 32 | 5.0 to 30.0 | 3 | 5 | 7 | ||||||
20 | +0.021 +0.008 | +0.035 +0.022 | -0.007 -0.020 | 22.00 to 30.00 | 10 (15)Up to 40 | 5.0 to 30.0 | 9 |
Config. | D | P | Mass (g) Ref. Value |
SUS304 Equivalent | |||
Round | 1 | 2 | 0.09 |
2 | 3 | 0.27 | |
4 | 0.4 | ||
3 | 4 | 0.79 | |
5 | 1.07 | ||
6 | 1.41 | ||
4 | 5 | 1.44 | |
6 | 1.86 | ||
5 | 6 | 2.93 | |
8 | 3.98 | ||
6 | 8 | 5.48 | |
10 | 7.28 | ||
8 | 10 | 11.05 | |
12 | 13.26 | ||
13 | 14.52 | ||
10 | 12 | 18.46 | |
13 | 20.03 | ||
15 | 23.55 | ||
12 | 13 | 24.18 | |
15 | 27.69 | ||
16 | 29.64 | ||
13 | 15 | 37.48 | |
16 | 39.43 | ||
16 | 20 | 60.49 | |
25 | 74.62 | ||
20 | 25 | 134.24 | |
30 | 160.14 | ||
Diamond | 2 | 3 | 0.18 |
4 | 0.29 | ||
3 | 4 | 0.55 | |
5 | 0.77 | ||
6 | 1.05 | ||
4 | 5 | 1.01 | |
6 | 1.34 | ||
5 | 6 | 2.29 | |
8 | 3.14 | ||
6 | 8 | 3.94 | |
10 | 5.36 | ||
8 | 10 | 8.81 | |
12 | 10.58 | ||
13 | 11.61 | ||
10 | 12 | 14.62 | |
13 | 15.87 | ||
15 | 18.75 | ||
12 | 13 | 18.98 | |
15 | 21.69 | ||
16 | 23.24 | ||
13 | 15 | 30.88 | |
16 | 32.39 | ||
16 | 20 | 49.29 | |
25 | 60.62 | ||
20 | 25 | 107.24 | |
30 | 127.74 |
Alterations Code | Alteration Details | Application Conditions | Ordering Example | |||||||||||||||||||||||||||||||||
MH | Adds a tapped hole | [ ! ] Applicable when D ≥ 6 [ ! ] B ≥ ℓ2 + 4 [!] M + 2 ≤ P - 2 × m × tan15° (≒0.27) [NG] Combination with NTK is not available
| SL-SFPBPA10-P11.01-L12-B6.4-MH | |||||||||||||||||||||||||||||||||
NTK | Adds a removal tap hole | [ ! ] Applicable when D ≥ 6 [ ! ] Effective tap length of D depends on B dimension configurable range. [ ! ] When L + B + m ≤ M × 3, the tapped holes go through. [ ! ] When L + B + m ≤ M × 5,
| SL-SFPBPA10-P11.01-L12-B6.4-MTK | |||||||||||||||||||||||||||||||||
TC | Length of Tapered Point | Changes the m dimension. TC = 1 mm Increments [!] B + m ≥ TC + 2 (Straight Section min. 2 mm) [ ! ] Applicable when P ≥ 2.00 [ ! ] P/2-TC × tan15° (≒0.27) > 0.5 [ ! ] B dimension changes when TC is specified.
| SL-SFPBPA10-P11.01-L12-B6.4-TC5 | |||||||||||||||||||||||||||||||||
RC | Stem R Alterations | Changes the relief to R0.5. [ ! ] Applicable when P - D ≥ 2 | SL-SFPBPA10-P11.01-L12-B6.4-RC |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Alkaline warm pure water | Pure water cleaning followed by ultrasonic pure water cleaning *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | High-pressure jet washing (Ro water) followed by pure water (10 MΩ·cm) cleaning | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [!] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-HFPBA1-P[1.2-3/0.01]-L[2-3/1]-B[1-5/0.1] |
SH-HFPBA2-P[2.5-6/0.01]-L[2-6/1]-B[1-15/0.1] |
SH-HFPBA3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1] |
SH-HFPBA4-P[4.5-8/0.01]-L[3-14/1]-B[1-15/0.1] |
SH-HFPBA5-P[5.5-10/0.01]-L[5-15/1]-B[1-15/0.1] |
SH-HFPBA6-P[6.5-10/0.01]-L[5-15/1]-B[1-30/0.1] |
SH-HFPBA8-P[8.5-15/0.01]-L[5-16/1]-B[1-30/0.1] |
SH-HFPBA10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1] |
SH-HFPBA12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1] |
SH-HFPBA13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1] |
SH-HFPBA16-P[17-27/0.01]-L[8-32/1]-B[5-30/0.1] |
SH-HFPBA20-P[22-30/0.01]-L[10-40/1]-B[5-30/0.1] |
SH-HFPBG1-P[1.2-3/0.01]-L[2-3/1]-B[1-5/0.1] |
SH-HFPBG2-P[2.5-6/0.01]-L[2-6/1]-B[1-15/0.1] |
SH-HFPBG3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1] |
SH-HFPBG4-P[4.5-8/0.01]-L[3-14/1]-B[1-15/0.1] |
SH-HFPBG5-P[5.5-10/0.01]-L[5-15/1]-B[1-15/0.1] |
SH-HFPBG6-P[6.5-10/0.01]-L[5-15/1]-B[1-30/0.1] |
SH-HFPBG8-P[8.5-15/0.01]-L[5-16/1]-B[1-30/0.1] |
SH-HFPBG10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1] |
SH-HFPBG12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1] |
SH-HFPBG13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1] |
SH-HFPBG16-P[17-27/0.01]-L[8-32/1]-B[5-30/0.1] |
SH-HFPBG20-P[22-30/0.01]-L[10-40/1]-B[5-30/0.1] |
SH-HFPBPA1-P[1.2-3/0.01]-L[2-3/1]-B[1-5/0.1] |
SH-HFPBPA2-P[2.5-6/0.01]-L[2-6/1]-B[1-15/0.1] |
SH-HFPBPA3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1] |
SH-HFPBPA4-P[4.5-8/0.01]-L[3-14/1]-B[1-15/0.1] |
SH-HFPBPA5-P[5.5-10/0.01]-L[5-15/1]-B[1-15/0.1] |
SH-HFPBPA6-P[6.5-10/0.01]-L[5-15/1]-B[1-30/0.1] |
SH-HFPBPA8-P[8.5-15/0.01]-L[5-16/1]-B[1-30/0.1] |
SH-HFPBPA10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1] |
SH-HFPBPA12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1] |
SH-HFPBPA13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1] |
SH-HFPBPA16-P[17-27/0.01]-L[8-32/1]-B[5-30/0.1] |
SH-HFPBPA20-P[22-30/0.01]-L[10-40/1]-B[5-30/0.1] |
SH-HJPBB1-2 |
SH-HJPBB2-[3,4] |
SH-HJPBB3-[4,5,6] |
SH-HJPBB4-[5,6] |
SH-HJPBB5-[6,8] |
SH-HJPBB6-[8,10] |
SH-HJPBB8-[10,12,13] |
SH-HJPBB10-[12,13,15] |
SH-HJPBB12-[13,15,16] |
SH-HJPBB13-[15,16] |
SH-HJPBB16-[20,25] |
SH-HJPBB20-[25,30] |
SH-HJPBPB1-2 |
SH-HJPBPB2-[3,4] |
SH-HJPBPB3-[4,5,6] |
SH-HJPBPB4-[5,6] |
SH-HJPBPB5-[6,8] |
SH-HJPBPB6-[8,10] |
SH-HJPBPB8-[10,12,13] |
SH-HJPBPB10-[12,13,15] |
SH-HJPBPB12-[13,15,16] |
SH-HJPBPB13-[15,16] |
SH-HJPBPB16-[20,25] |
SH-HJPBPB20-[25,30] |
SH-SFPBA1-P[1.2-3/0.01]-L[2-3/1]-B[1-5/0.1] |
SH-SFPBA2-P[2.5-6/0.01]-L[2-6/1]-B[1-15/0.1] |
SH-SFPBA3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1] |
SH-SFPBA4-P[4.5-8/0.01]-L[3-14/1]-B[1-15/0.1] |
SH-SFPBA5-P[5.5-10/0.01]-L[5-15/1]-B[1-15/0.1] |
SH-SFPBA6-P[6.5-10/0.01]-L[5-15/1]-B[1-30/0.1] |
SH-SFPBA8-P[8.5-15/0.01]-L[5-16/1]-B[1-30/0.1] |
SH-SFPBA10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1] |
SH-SFPBA12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1] |
SH-SFPBA13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1] |
SH-SFPBA16-P[17-27/0.01]-L[8-32/1]-B[5-30/0.1] |
SH-SFPBA20-P[22-30/0.01]-L[10-40/1]-B[5-30/0.1] |
SH-SFPBG1-P[1.2-3/0.01]-L[2-3/1]-B[1-5/0.1] |
SH-SFPBG2-P[2.5-6/0.01]-L[2-6/1]-B[1-15/0.1] |
SH-SFPBG3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1] |
SH-SFPBG4-P[4.5-8/0.01]-L[3-14/1]-B[1-15/0.1] |
SH-SFPBG5-P[5.5-10/0.01]-L[5-15/1]-B[1-15/0.1] |
SH-SFPBG6-P[6.5-10/0.01]-L[5-15/1]-B[1-30/0.1] |
SH-SFPBG8-P[8.5-15/0.01]-L[5-16/1]-B[1-30/0.1] |
SH-SFPBG10-P[11-17/0.01]-L[5-20/1]-B[3-30/0.1] |
SH-SFPBG12-P[13-18/0.01]-L[6-24/1]-B[3-30/0.1] |
SH-SFPBG13-P[14-20/0.01]-L[7-26/1]-B[5-30/0.1] |
SH-SFPBG16-P[17-27/0.01]-L[8-32/1]-B[5-30/0.1] |
SH-SFPBG20-P[22-30/0.01]-L[10-40/1]-B[5-30/0.1] |
SH-SFPBPA1-P[1.2-3/0.01]-L[2-3/1]-B[1-5/0.1] |
SH-SFPBPA2-P[2.5-6/0.01]-L[2-6/1]-B[1-15/0.1] |
SH-SFPBPA3-P[3.5-8/0.01]-L[3-10/1]-B[1-15/0.1] |
SH-SFPBPA4-P[4.5-8/0.01]-L[3-14/1]-B[1-15/0.1] |
SH-SFPBPA5-P[5.5-10/0.01]-L[5-15/1]-B[1-15/0.1] |
SH-SFPBPA6-P[6.5-10/0.01]-L[5-15/1]-B[1-30/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Insertion Guide Tip Shape | Surface Treatment | Material | Locating Side Outer Dia. P (Ø) (mm) | Mounting Side Outer Dia. D (Ø) | Mounting Side Tolerance | Cleaning Method | Mounting Section Length L (mm) | Locating Section Length B (mm) | Dimension Configurable Type | Material Certificate: Materials | Material Certificate: Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 1.2 ~ 3 | 1 | m6 | Precision Cleaning | 2 ~ 3 | 1 ~ 5 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 2.5 ~ 6 | 2 | m6 | Precision Cleaning | 2 ~ 6 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 3.5 ~ 8 | 3 | m6 | Precision Cleaning | 3 ~ 10 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 4.5 ~ 8 | 4 | m6 | Precision Cleaning | 3 ~ 14 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 5.5 ~ 10 | 5 | m6 | Precision Cleaning | 5 ~ 15 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 6.5 ~ 10 | 6 | m6 | Precision Cleaning | 5 ~ 15 | 1 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 8.5 ~ 15 | 8 | m6 | Precision Cleaning | 5 ~ 16 | 1 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 11 ~ 17 | 10 | m6 | Precision Cleaning | 5 ~ 20 | 3 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 13 ~ 18 | 12 | m6 | Precision Cleaning | 6 ~ 24 | 3 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 14 ~ 20 | 13 | m6 | Precision Cleaning | 7 ~ 26 | 5 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 17 ~ 27 | 16 | m6 | Precision Cleaning | 8 ~ 32 | 5 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 22 ~ 30 | 20 | m6 | Precision Cleaning | 10 ~ 40 | 5 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 1.2 ~ 3 | 1 | g6 | Precision Cleaning | 2 ~ 3 | 1 ~ 5 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 2.5 ~ 6 | 2 | g6 | Precision Cleaning | 2 ~ 6 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 3.5 ~ 8 | 3 | g6 | Precision Cleaning | 3 ~ 10 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 4.5 ~ 8 | 4 | g6 | Precision Cleaning | 3 ~ 14 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 5.5 ~ 10 | 5 | g6 | Precision Cleaning | 5 ~ 15 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 6.5 ~ 10 | 6 | g6 | Precision Cleaning | 5 ~ 15 | 1 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 8.5 ~ 15 | 8 | g6 | Precision Cleaning | 5 ~ 16 | 1 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 11 ~ 17 | 10 | g6 | Precision Cleaning | 5 ~ 20 | 3 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 13 ~ 18 | 12 | g6 | Precision Cleaning | 6 ~ 24 | 3 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 14 ~ 20 | 13 | g6 | Precision Cleaning | 7 ~ 26 | 5 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 17 ~ 27 | 16 | g6 | Precision Cleaning | 8 ~ 32 | 5 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 22 ~ 30 | 20 | g6 | Precision Cleaning | 10 ~ 40 | 5 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 1.2 ~ 3 | 1 | p6 | Precision Cleaning | 2 ~ 3 | 1 ~ 5 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 2.5 ~ 6 | 2 | p6 | Precision Cleaning | 2 ~ 6 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 3.5 ~ 8 | 3 | p6 | Precision Cleaning | 3 ~ 10 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 4.5 ~ 8 | 4 | p6 | Precision Cleaning | 3 ~ 14 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 5.5 ~ 10 | 5 | p6 | Precision Cleaning | 5 ~ 15 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 6.5 ~ 10 | 6 | p6 | Precision Cleaning | 5 ~ 15 | 1 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 8.5 ~ 15 | 8 | p6 | Precision Cleaning | 5 ~ 16 | 1 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 11 ~ 17 | 10 | p6 | Precision Cleaning | 5 ~ 20 | 3 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 13 ~ 18 | 12 | p6 | Precision Cleaning | 6 ~ 24 | 3 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 14 ~ 20 | 20 | p6 | Precision Cleaning | 7 ~ 26 | 5 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 17 ~ 27 | 16 | p6 | Precision Cleaning | 8 ~ 32 | 5 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 22 ~ 30 | 20 | p6 | Precision Cleaning | 10 ~ 40 | 5 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 2 | 1 | m6 | Precision Cleaning | 3 | 3 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 3 ~ 4 | 2 | m6 | Precision Cleaning | 4 | 3 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 4 ~ 6 | 3 | m6 | Precision Cleaning | 5 | 5 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 5 ~ 6 | 4 | m6 | Precision Cleaning | 5 | 6 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 6 ~ 8 | 5 | m6 | Precision Cleaning | 10 | 6 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 8 ~ 10 | 6 | m6 | Precision Cleaning | 10 | 8 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 10 ~ 13 | 8 | m6 | Precision Cleaning | 15 | 8 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 12 ~ 15 | 10 | m6 | Precision Cleaning | 15 | 10 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 13 ~ 16 | 12 | m6 | Precision Cleaning | 15 | 10 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 15 ~ 16 | 13 | m6 | Precision Cleaning | 22 | 10 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 20 ~ 25 | 16 | m6 | Precision Cleaning | 22 | 10 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 25 ~ 30 | 20 | m6 | Precision Cleaning | 30 | 15 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 2 | 1 | p6 | Precision Cleaning | 3 | 3 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 3 ~ 4 | 2 | p6 | Precision Cleaning | 4 | 3 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 4 ~ 6 | 3 | p6 | Precision Cleaning | 5 | 5 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 5 ~ 6 | 4 | p6 | Precision Cleaning | 5 | 6 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 6 ~ 8 | 5 | p6 | Precision Cleaning | 10 | 6 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 8 ~ 10 | 6 | p6 | Precision Cleaning | 10 | 8 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 10 ~ 13 | 8 | p6 | Precision Cleaning | 15 | 8 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 12 ~ 15 | 10 | p6 | Precision Cleaning | 15 | 10 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 13 ~ 16 | 12 | p6 | Precision Cleaning | 15 | 10 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 15 ~ 16 | 13 | p6 | Precision Cleaning | 22 | 10 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 20 ~ 25 | 16 | p6 | Precision Cleaning | 22 | 10 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 9 Day(s) | Round | [Hard Chrome Plating] Hard Chrome Plating | [Stainless Steel] SUS304 | 25 ~ 30 | 20 | p6 | Precision Cleaning | 30 | 15 | P Selectable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 1.2 ~ 3 | 1 | m6 | Precision Cleaning | 2 ~ 3 | 1 ~ 5 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 2.5 ~ 6 | 2 | m6 | Precision Cleaning | 2 ~ 6 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 3.5 ~ 8 | 3 | m6 | Precision Cleaning | 3 ~ 10 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 4.5 ~ 8 | 4 | m6 | Precision Cleaning | 3 ~ 14 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 5.5 ~ 10 | 5 | m6 | Precision Cleaning | 5 ~ 15 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 6.5 ~ 10 | 6 | m6 | Precision Cleaning | 5 ~ 15 | 1 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 8.5 ~ 15 | 8 | m6 | Precision Cleaning | 5 ~ 16 | 1 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 11 ~ 17 | 10 | m6 | Precision Cleaning | 5 ~ 20 | 3 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 13 ~ 18 | 12 | m6 | Precision Cleaning | 6 ~ 24 | 3 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 14 ~ 20 | 13 | m6 | Precision Cleaning | 7 ~ 26 | 5 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 17 ~ 27 | 16 | m6 | Precision Cleaning | 8 ~ 32 | 5 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 22 ~ 30 | 20 | m6 | Precision Cleaning | 10 ~ 40 | 5 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 1.2 ~ 3 | 1 | g6 | Precision Cleaning | 2 ~ 3 | 1 ~ 5 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 2.5 ~ 6 | 2 | g6 | Precision Cleaning | 2 ~ 6 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 3.5 ~ 8 | 3 | g6 | Precision Cleaning | 3 ~ 10 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 4.5 ~ 8 | 4 | g6 | Precision Cleaning | 3 ~ 14 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 5.5 ~ 10 | 5 | g6 | Precision Cleaning | 5 ~ 15 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 6.5 ~ 10 | 6 | g6 | Precision Cleaning | 5 ~ 15 | 1 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 8.5 ~ 15 | 8 | g6 | Precision Cleaning | 5 ~ 16 | 1 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 11 ~ 17 | 10 | g6 | Precision Cleaning | 5 ~ 20 | 3 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 13 ~ 18 | 12 | g6 | Precision Cleaning | 6 ~ 24 | 3 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 14 ~ 20 | 13 | g6 | Precision Cleaning | 7 ~ 26 | 5 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 17 ~ 27 | 16 | g6 | Precision Cleaning | 8 ~ 32 | 5 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 22 ~ 30 | 20 | g6 | Precision Cleaning | 10 ~ 40 | 5 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 1.2 ~ 3 | 1 | p6 | Precision Cleaning | 2 ~ 3 | 1 ~ 5 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 2.5 ~ 6 | 2 | p6 | Precision Cleaning | 2 ~ 6 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 3.5 ~ 8 | 3 | p6 | Precision Cleaning | 3 ~ 10 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 4.5 ~ 8 | 4 | p6 | Precision Cleaning | 3 ~ 14 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 5.5 ~ 10 | 5 | p6 | Precision Cleaning | 5 ~ 15 | 1 ~ 15 | P, L, B Configurable | SUS304 | Hard Chrome Plating | ||
- | CLEAN_LOCATING PIN | 1 Piece(s) | 8 Day(s) | Round | Not Provided | [Stainless Steel] SUS304 | 6.5 ~ 10 | 6 | p6 | Precision Cleaning | 5 ~ 15 | 1 ~ 30 | P, L, B Configurable | SUS304 | Hard Chrome Plating |
Loading...
Basic Shape | Large Head | Environmentally friendly | RoHS Compliant (10 Substances) | Characteristics/Applications | Clean Washed |
---|---|---|---|---|---|
Insertion Guide Tip Type | Tapered | Insertion Guide Specifications | Not Provided | Mounting Side Shape | Straight (Press-Fit) |
Heat Treatment | Not Provided | Locating Side O.D. Tolerance | 0/-0.01 | Material Certificate | Available |
How can we improve?
How can we improve?