(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | Body Material | Cleaning Method | |||
Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SL-SPWF | SUS304 | Degreasing | General environment | Anti-rust packing | General environment |
SH-SPWF | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | |
SHD-SPWF | Electrolytic polishing + precision cleaning |
Part Number |
SL-SPWF6 |
SH-SPWF8 |
SHD-SPWF10 |
Part Number | D | D | t | |
Type | Nominal | |||
SL-SPWF SH-SPWF SHD-SPWF | 2 | 2.2 | 5 | 0.3 |
2.5 | 2.7 | 6.5 | 0.5 | |
2.6 | 2.8 | |||
3 | 3.2 | 7 | 0.5 | |
4 | 4.3 | 9 | 0.8 | |
5 | 5.3 | 10 | 1 | |
6 | 6.4 | 12.5 | 1.6 | |
8 | 8.4 | 17 | ||
10 | 10.5 | 21 | 2 | |
12 | 13 | 24 | 2.5 | |
16 | 17 | 30 | 3 | |
20 | 21 | 37 | ||
24 | 25 | 44 | 4 |
Working Environment: General environment
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ]Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Material | Stainless Steel | Surface Treatment | No | Type | Flat Washer |
---|---|---|---|---|---|
Sales Unit | Low Quantity (can be purchased from one) | Material: Stainless Steel | SUS304 | Surface Treatment (Detailed) | No |
Material Certificate | Available | Material Certificate: Material | SUS304 | Standard Name (Material) | Stainless Steel |
Please check the type/dimensions/specifications of the part SH-SPWF2 in the [Clean & Pack] Flat Washer - Single Item series.
Part Number |
---|
SH-SPWF10 |
SH-SPWF12 |
SH-SPWF16 |
SH-SPWF2.5 |
SH-SPWF2.6 |
SH-SPWF20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread (M) | Type (Application) | Diameter |
---|---|---|---|---|---|---|---|
฿ 238.28 | 1 Piece(s) | Available | 7 Day(s) | - | - | M10 | |
฿ 249.76 | 1 Piece(s) | Available | 7 Day(s) | - | - | M12 | |
฿ 258.37 | 1 Piece(s) | Available | 7 Day(s) | - | - | M16 | |
฿ 223.92 | 1 Piece(s) | Available | 7 Day(s) | 2.5 | - | M2.5 | |
฿ 223.92 | 1 Piece(s) | Available | 7 Day(s) | 2.6 | - | M2.6 | |
฿ 272.73 | 1 Piece(s) | Available | 7 Day(s) | - | - | M20 |
How can we improve?
How can we improve?