(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
[!] There may be small deformations due to welding.
If using these products in conjunction with each other, be aware that the effects of these deformations may accumulate.
Thread: JIS B0203 R (PT)
(Max. Operating Pressure: 0.7 MPa ≈ 7 kgf/cm2 or less)
■ Applicable Fluid
Water, Air
* Drawing for 3 Circuit Type is selected.
Both Ends Male Thread
One End Male Thread One End Female Thread
Both Ends Female Thread
[Arrow View A]
15 A to 40 A
50 A
d1 Rc (PT) | V | T1 | T2 |
1 (1/8) | 15 | 19 | 21.7 |
2 (1/4) | 20 | 25 | 28.4 |
3 (3/8) | 25 | 29 | 33.4 |
4 (1/2) | 30 | 37 | 39.9 |
6 (3/4) | 35 | 42 | — |
8 (1) | 42 | 58 | — |
Type | Body Material | Cleaning Method | |||||||
Standard | Configurable Type | ||||||||
T1 Type | T2 Type | T1 Type | T2 Type | [M] Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
Both Ends Male Thread | SL-SUMH | — | SL-SUMHF | SL-SUMHSF | SUS304TP | Degreasing | General environment | Anti-rust packing | General environment |
SH-SUMH | — | SH-SUMHF | SH-SUMHSF | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-SUMH | — | SHD-SUMHF | SHD-SUMHSF | Electrolytic polishing + precision cleaning | |||||
One End Male Thread One End Female Thread | SL-SUMHA | SL-SUMHH | SL-SUMHAF | SL-SUMHHF | SUS304TP | Degreasing | General environment | Anti-rust packing | General environment |
SH-SUMHA | SH-SUMHH | SH-SUMHAF | SH-SUMHHF | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-SUMHA | SHD-SUMHH | SHD-SUMHAF | SHD-SUMHHF | Electrolytic polishing + precision cleaning | |||||
Both Ends Female Thread | SL-SUMHM | — | SL-SUMHFM | — | SUS304TP | Degreasing | General environment | Anti-rust packing | General environment |
SH-SUMHM | — | SH-SUMHFM | — | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-SUMHM | — | SHD-SUMHFM | — | Electrolytic polishing + precision cleaning |
Part Number | — | H (Number of Holes) | — | P | — | S | — | Q |
SL-SUMH15A | — | 2 | ||||||
SH-SUMH20A | — | 4 | ||||||
SHD-SUMH32A | — | 6 |
Part Number | H (Number of Holes) | P·S·Q | d1 | d2 | d3 | D | d | |||||||
Type | No. | Standard | Configurable Type | Rc (PT) | R | Rc | Material: SGP | Material: SUS | ||||||
Standard | Configurable Type | 1 mm Increments | T1 Type | T2 Type | (PT) | (PT) | ||||||||
T1 Type | T2 Type | T1 Type | T2 Type | 15 A | 2 3 4 5 6 | 35 | 35 (45)Up to 150 | 1/8 | — | 1/2 | 1/2 | 21.7 | 16.1 | 16.1 |
SL-SUMH SH-SUMH SHD-SUMH SL-SUMHA SH-SUMHA SHD-SUMHA | SL-SUMHH SH-SUMHH SHD-SUMHH | SL-SUMHF SH-SUMHF SHD-SUMHF SL-SUMHAF SH-SUMHAF SHD-SUMHAF | SL-SUMHSF SH-SUMHSF SHD-SUMHSF SL-SUMHHF SH-SUMHHF SHD-SUMHHF | 20 A | 35 | 35 (45)Up to 150 | 1/4 | 1/8 | 3/4 | 3/4 | 27.2 | 21.6 | 21.4 | |
25 A | 40 | 40 (50)Up to 150 | 3/8 | 1/4 | 1 | 1 | 34 | 27.6 | 27.2 | |||||
32 A | 50 | 50 (60)Up to 150 | 1/2 | 3/8 | 1 1/4 | 1 1/4 | 42.7 | 35.7 | 35.5 | |||||
40 A | 60 | 60 (70)Up to 150 | 3/4 | 1/2 | 1 1/2 | 1 1/2 | 48.6 | 41.6 | 41.2 |
Part Number | H (Number of Holes) | P·S·Q | d1 | d2 | D | d | ||||
Type | No. | Standard | Configurable Type | Rc (PT) | Rc (PT) | Material: SGP | Material: SUS | |||
Standard | Configurable Type | 1 mm Increments | ||||||||
T1 Type SL-SUMHM SH-SUMHM SHD-SUMHM | T1 Type SHD-SUMHFM SH-SUMHFM SHD-SUMHFM | 15 A | 2 | 45 | 35 (45)Up to 150 | 1/8 | 1/2 | 21.7 | 16.1 | 16.1 |
20 A | 3 | 45 | 35 (45)Up to 150 | 1/4 | 3/4 | 27.2 | 21.6 | 21.4 | ||
25 A | 4 | 50 | 40 (50)Up to 150 | 3/8 | 1 | 34 | 27.6 | 27.2 | ||
32 A | 5 | 60 | 50 (60)Up to 150 | 1/2 | 1 1/4 | 42.7 | 35.7 | 35.5 | ||
40 A | 6 | 70 | 60 (70)Up to 150 | 3/4 | 1 1/2 | 48.6 | 41.6 | 41.2 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [!] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SL-SUMHA15A-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Piping - Screw Nominal - 2nd Fitting | Number of Holes/Circuits H | Multipoint Connection - Screw Nominal | Piping - Screw Nominal - 1st Fitting | Pipe End Shape - 1st Fitting | Pipe End Shape - 2nd Fitting | Cleaning Method | Type | Left End Dim. S (mm) | Pitch P (mm) | Right End Dim. Q (mm) | Pipe End Type | Material Certificate | Material Certificate: Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,687.08 | CLEAN_MANIFOLD | 1 Piece(s) | Available | 11 Day(s) | 1/2B | 5 | 1/8B | 1/2B | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Female Threaded Type (Rc) | Degreasing | Pitch Standard | 35 | 35 | 35 | One End Male Thread One End Female Thread | - | - |
Loading...
Environmentally friendly | RoHS Compliant (10 Substances) | Characteristics/Applications | Clean Washed | Material (Main Body) | SUS304TP |
---|---|---|---|---|---|
Type | Pipe Manifolds | Pipe Opening Type | 1 Way | Surface Treatment | Not Provided |
Multipoint Connection Type | Female Threaded Type (Rc) |
Please check the type/dimensions/specifications of the part SL-SUMHA15A-5 in the [Clean & Pack]Pipe Manifold - 1 Way, Both Ends Male Threaded series.
Part Number |
---|
SH-SUMH15A-5 |
SH-SUMH15A-6 |
SH-SUMH20A-2 |
SL-SUMHA15A-6 |
SL-SUMHA20A-2 |
SL-SUMHA20A-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Piping - Screw Nominal - 2nd Fitting | Number of Holes/Circuits H | Multipoint Connection - Screw Nominal | Piping - Screw Nominal - 1st Fitting | Pipe End Shape - 1st Fitting | Pipe End Shape - 2nd Fitting | Cleaning Method | Type | Left End Dim. S (mm) | Pitch P (mm) | Right End Dim. Q (mm) | Pipe End Type | Material Certificate | Material Certificate: Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,534.93 | 1 Piece(s) | Available | 11 Day(s) | 1/2B | 5 | 1/8B | 1/2B | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Male Threaded Type (R) | Precision Cleaning | Pitch Standard | 35 | 35 | 35 | Both Ends Male Thread | Available | SUS304TP | |
฿ 2,908.13 | 1 Piece(s) | Available | 11 Day(s) | 1/2B | 6 | 1/8B | 1/2B | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Male Threaded Type (R) | Precision Cleaning | Pitch Standard | 35 | 35 | 35 | Both Ends Male Thread | Available | SUS304TP | |
฿ 1,481.34 | 1 Piece(s) | Available | 11 Day(s) | 3/4B | 2 | 1/4B | 3/4B | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Male Threaded Type (R) | Precision Cleaning | Pitch Standard | 35 | 35 | 35 | Both Ends Male Thread | Available | SUS304TP | |
฿ 2,997.13 | 1 Piece(s) | Available | 11 Day(s) | 1/2B | 6 | 1/8B | 1/2B | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Female Threaded Type (Rc) | Degreasing | Pitch Standard | 35 | 35 | 35 | One End Male Thread One End Female Thread | - | - | |
฿ 1,808.61 | 1 Piece(s) | Available | 11 Day(s) | 3/4B | 2 | 1/4B | 3/4B | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Female Threaded Type (Rc) | Degreasing | Pitch Standard | 35 | 35 | 35 | One End Male Thread One End Female Thread | - | - | |
฿ 2,141.63 | 1 Piece(s) | Available | 11 Day(s) | 3/4B | 3 | 1/4B | 3/4B | [Rc/R Thread] Male Threaded Type (R) | [Rc/R Thread] Female Threaded Type (Rc) | Degreasing | Pitch Standard | 35 | 35 | 35 | One End Male Thread One End Female Thread | - | - |
How can we improve?
How can we improve?