1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
[Clean & Pack]Pipe Manifold - 1 Way, Both Ends Male Threaded (Part Number)

CLEAN_MANIFOLD

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See here for related information such as technical information on cleaning effects and other cleaned product lineups.
  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.
  • The price list on this page is as of April 2023. For the latest price, please click the "Confirm Price" button after confirming the part number.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)    : Part Number SL-□□
·Precision cleaning (Degassing double packing)    : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing): Part Number SHD-□□
Product Part NumberCleaning MethodPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Process
SL-□□DegreasingAnti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
SH-□□Precision cleaningDegassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□Electrolytic polishing + precision cleaningDegassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

[!] There may be small deformations due to welding.
If using these products in conjunction with each other, be aware that the effects of these deformations may accumulate.

Thread: JIS B0203 R (PT)
(Max. Operating Pressure: 0.7 MPa ≈ 7 kgf/cm2 or less)

■ Applicable Fluid
Water, Air

* Drawing for 3 Circuit Type is selected.

Both Ends Male Thread

One End Male Thread One End Female Thread

Both Ends Female Thread

[Arrow View A]

15 A to 40 A

50 A

■V, T Dimensions
d1
Rc (PT)
VT1T2
1 (1/8)151921.7
2 (1/4)202528.4
3 (3/8)252933.4
4 (1/2)303739.9
6 (3/4)3542
8 (1)4258
[Clean & Pack]Pipe Manifold - 1 Way, Both Ends Male Threaded: Related Image
 TypeBody MaterialCleaning Method
StandardConfigurable Type
T1 TypeT2 TypeT1 TypeT2 Type[M] MaterialCleaning MethodCleaning EnvironmentPackaging TypePacking Environment
Both Ends Male ThreadSL-SUMHSL-SUMHFSL-SUMHSFSUS304TPDegreasingGeneral environmentAnti-rust packingGeneral environment
SH-SUMHSH-SUMHFSH-SUMHSFPrecision cleaningClass 1,000Degassing double packingClass 10
SHD-SUMHSHD-SUMHFSHD-SUMHSFElectrolytic polishing + precision cleaning
One End Male Thread
One End Female Thread
SL-SUMHASL-SUMHHSL-SUMHAFSL-SUMHHFSUS304TPDegreasingGeneral environmentAnti-rust packingGeneral environment
SH-SUMHASH-SUMHHSH-SUMHAFSH-SUMHHFPrecision cleaningClass 1,000Degassing double packingClass 10
SHD-SUMHASHD-SUMHHSHD-SUMHAFSHD-SUMHHFElectrolytic polishing + precision cleaning
Both Ends Female ThreadSL-SUMHMSL-SUMHFMSUS304TPDegreasingGeneral environmentAnti-rust packingGeneral environment
SH-SUMHMSH-SUMHFMPrecision cleaningClass 1,000Degassing double packingClass 10
SHD-SUMHMSHD-SUMHFMElectrolytic polishing + precision cleaning
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[!] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part NumberH (Number of Holes)PSQ
SL-SUMH15A2      
SH-SUMH20A4      
SHD-SUMH32A6      
■Both Ends Male Thread, One End Male Thread One End Female Thread
Part NumberH
(Number of Holes)
P·S·Qd1d2d3Dd
TypeNo.StandardConfigurable TypeRc (PT)RRcMaterial: SGPMaterial: SUS
StandardConfigurable Type1 mm IncrementsT1 TypeT2 Type(PT)(PT)
T1 TypeT2 TypeT1 TypeT2 Type15 A2
3
4
5
6
3535 (45)Up to 1501/81/21/221.716.116.1
SL-SUMH
SH-SUMH
SHD-SUMH
SL-SUMHA
SH-SUMHA
SHD-SUMHA



SL-SUMHH
SH-SUMHH
SHD-SUMHH
SL-SUMHF
SH-SUMHF
SHD-SUMHF
SL-SUMHAF
SH-SUMHAF
SHD-SUMHAF
SL-SUMHSF
SH-SUMHSF
SHD-SUMHSF
SL-SUMHHF
SH-SUMHHF
SHD-SUMHHF
20 A3535 (45)Up to 1501/41/83/43/427.221.621.4
25 A4040 (50)Up to 1503/81/4113427.627.2
32 A5050 (60)Up to 1501/23/81 1/41 1/442.735.735.5
40 A6060 (70)Up to 1503/41/21 1/21 1/248.641.641.2
[ ! ] For One End Male Thread One End Female Thread - P, S and Q Configurable Type, the minimum configurable value is in ( ) for Q dimension (female threaded end) only.
[!] Specify P, S and Q within the range of L = (H - 1) × P + S + Q ≤ 700.
■Both Ends Tapped
Part NumberH
(Number of Holes)
P·S·Qd1d2Dd
TypeNo.StandardConfigurable TypeRc (PT)Rc (PT)Material: SGPMaterial: SUS
StandardConfigurable Type1 mm Increments
T1 Type
SL-SUMHM
SH-SUMHM
SHD-SUMHM
T1 Type
SHD-SUMHFM
SH-SUMHFM

SHD-SUMHFM
15 A24535 (45)Up to 1501/81/221.716.116.1
20 A34535 (45)Up to 1501/43/427.221.621.4
25 A45040 (50)Up to 1503/813427.627.2
32 A56050 (60)Up to 1501/21 1/442.735.735.5
40 A67060 (70)Up to 1503/41 1/248.641.641.2
[!] Specify P, S and Q within the range of L = (H - 1) × P + S + Q ≤ 700. [!] For P, S, Q Configurable Type, the minimum required value for S and Q dimensions are in ().
[ ! ] T2 type is not available for Both Ends Female Thread Type.
Cleaning Process
·Degreasing (Part Number: SL-□□)

Working Environment: General environment


Alkaline warm pure water
 
 
   
Ultrasonic pure water cleaning
after cleaning with pure water
*3 times
Dry
 
 

Anti-rust single packing
 
 
·Precision cleaning (Part Number: SH-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning
 

 

After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm)

 

Use pure water (13 MΩ·cm)
 

 

Use nitrogen blow

 

 

Conducted on a clean bench in a class 10 clean environment
 
·Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
 

Working Environment: Class 1,000

 

Working Environment: Class 10


Hydrocarbon cleaning
Ro water cleaning

 


 

Electrolytic polishing with an electrolytic polishing layer according to the material


 

After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm)


 

Use warm pure water (13 MΩ·cm)

 


 

Use nitrogen blow


 


 

Conducted on a clean bench in a class 10 clean environment
 
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[!] Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Use Case and Process

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SHD-SUMHA25A-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPiping - Screw Nominal - 2nd Fitting Number of Holes/Circuits H Multipoint Connection - Screw Nominal Piping - Screw Nominal - 1st Fitting Pipe End Shape - 1st Fitting Pipe End Shape - 2nd Fitting Cleaning Method Type Left End Dim. S
(mm)
Pitch P
(mm)
Right End Dim. Q
(mm)
Pipe End Type Material Certificate Material Certificate: Material

฿ 2,342.58

CLEAN_MANIFOLD 1 Piece(s) Available 11 Day(s) 1B23/8B1B[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Female Threaded Type (Rc)Electrolytic Polishing + Precision CleaningPitch Standard404040One End Male Thread One End Female Thread--

Loading...

  1. 1

Basic Information

Environmentally friendly RoHS Compliant (10 Substances) Characteristics/Applications Clean Washed Material (Main Body) SUS304TP
Type Pipe Manifolds Pipe Opening Type 1 Way Surface Treatment Not Provided
Multipoint Connection Type Female Threaded Type (Rc)

Please check the type/dimensions/specifications of the part SHD-SUMHA25A-2 in the [Clean & Pack]Pipe Manifold - 1 Way, Both Ends Male Threaded series.

Products with similar specification

Part Number
SH-SUMH15A-5
SH-SUMH15A-6
SH-SUMH20A-2
SHD-SUMHA25A-3
SHD-SUMHA25A-4
SHD-SUMHA25A-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPiping - Screw Nominal - 2nd Fitting Number of Holes/Circuits H Multipoint Connection - Screw Nominal Piping - Screw Nominal - 1st Fitting Pipe End Shape - 1st Fitting Pipe End Shape - 2nd Fitting Cleaning Method Type Left End Dim. S
(mm)
Pitch P
(mm)
Right End Dim. Q
(mm)
Pipe End Type Material Certificate Material Certificate: Material

฿ 2,534.93

1 Piece(s) Available 11 Day(s) 1/2B51/8B1/2B[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Male Threaded Type (R)Precision CleaningPitch Standard353535Both Ends Male ThreadAvailableSUS304TP

฿ 2,908.13

1 Piece(s) Available 11 Day(s) 1/2B61/8B1/2B[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Male Threaded Type (R)Precision CleaningPitch Standard353535Both Ends Male ThreadAvailableSUS304TP

฿ 1,481.34

1 Piece(s) Available 11 Day(s) 3/4B21/4B3/4B[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Male Threaded Type (R)Precision CleaningPitch Standard353535Both Ends Male ThreadAvailableSUS304TP

฿ 2,712.92

1 Piece(s) Available 11 Day(s) 1B33/8B1B[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Female Threaded Type (Rc)Electrolytic Polishing + Precision CleaningPitch Standard404040One End Male Thread One End Female Thread--

฿ 3,100.48

1 Piece(s) Available 11 Day(s) 1B43/8B1B[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Female Threaded Type (Rc)Electrolytic Polishing + Precision CleaningPitch Standard404040One End Male Thread One End Female Thread--

฿ 3,482.30

1 Piece(s) Available 11 Day(s) 1B53/8B1B[Rc/R Thread] Male Threaded Type (R)[Rc/R Thread] Female Threaded Type (Rc)Electrolytic Polishing + Precision CleaningPitch Standard404040One End Male Thread One End Female Thread--